Process instrumentation plays a crucial role in ensuring the highest standards in water quality. Membranes are used during water treatment to separate contaminants from the water based on properties such as size or charge. Common membrane processes include microfiltration, ultrafiltration, nanofiltration and reverse osmosis. The operational challenge is to avoid fouling, blockage and damage to the membranes by optimizing the cleaning cycles and thus reduce the consumption of chemicals and water.
Real-time process data to better control cleaning cycles
Avoid membrane blockage or damage such as breakage, scaling and fouling
60 yıldan uzun süredir çok sayıda endüstride kullanılmakta olan elektromanyetik akış ölçümü kanıtlanmış bir ölçüm yöntemidir. Manyetik ölçüm cihazları evrensel olarak tüm endüstrilerde kullanılır.
Read more
/
Analytical panels
Maximize membrane lifetime with monitoring panels
Critical water quality parameters at the inlet of reverse osmosis processes require extremely close monitoring. Analysis panels offer the opportunity to combine different parameters such as turbidity, pH, ORP, chlorine, conductivity, TOC and more. Customize your own analytical panel according to your requirements.
Filtration processes must be closely monitored. Our robust differential pressure devices help avoid filter damage by responding promptly to pressure overloads and the need for cleaning. Our sensitive turbidity sensors help to prevent unnecessary backflushing or chemical cleaning, thus saving water and chemicals
Monitoring filter performance with reliable flow measurement
In membrane filtration, flow measurement is necessary for the hydraulic balance, permeate and concentrate flow. Stable monitoring is essential to guarantee optimum performance of the reverse osmosis process.
Population growth, water scarcity, and climate change significantly affect water availability. Reused water is the most sustainable source, consuming less energy compared to desalinated sea water.
Garver was able to achieve zero liquid discharge treatment of the cooling tower blowdown by working with reliable partners such as Endress+Hauser and Rockwell Automation.
Wernsing Feinkost GmbH, atık su arıtmanın günün her saati sorunsuz çalışmasını sağlamak için Endress+Hauser'in ölçüm teknolojisine ve mühendisliğine güveniyor.
Temizleme süreçlerini optimize ederek, KOİ yükünü azaltarak ve kurutma sürecinden çıkan buhar suyunu yeniden kullanarak su verimliliğini artırın. Güvenilir proses verilerinin DMK Group'a nasıl yardımcı olduğunu keşfedin.
/
Planning a project? Discuss your challenges with our expert
Our local Endress+Hauser industry experts are ready to support you.
Discover more water or wastewater related information
Su arıtmada membran filtrasyonu
Endress+Hauser enstrümantasyonuyla membran filtrasyonu kontrolünüzün performansını optimize edin ve su kalitesinde en yüksek standartları sağlayın.
Su, Atık Su ve Atık: Koruyun - Tasarruf Edin - Geliştirin
Endress+Hauser, yenilikçi ölçüm enstrümanları portföyünü, uzman servislerini ve endüstri uzmanlığını bir araya getirerek su döngüsü boyunca işletme hedeflerinize ulaşmanıza yardımcı olmaya kendini adamıştır.
Gizliliğinize değer veriyoruz
Tarayıcı deneyiminizi iyileştirmek, site işlevselliğini optimize etmek adına istatistikleri toplamak ve size uygun reklam ve içerikler göstermek için çerezleri kullanıyoruz.
"Tümünü kabul et" seçeneği ile çerez kullanımımıza rıza göstermiş olursunuz.
Daha fazla ayrıntı için lütfen göz atın: Çerez Politikamız .