Anahtar kelimelere, sipariş veya ürün koduna veya seri numarasına göre aramayı deneyin, örn. "CM442" veya "teknik bilgi"
Aramayı başlatmak için en az 2 karakter girin.
Colometric analyzer for water hardness

Low range water hardness analyzer
Liquline System CA82HA

Colorimetric system for online monitoring of process water with low limit of detection

CA82HA
Please Wait (spinning wheel)
Fiyat yükleniyor
Fiyatlar geçici olarak mevcut değil
Price on request
fiyat etkinleştiriliyor
fiyat: bilgi verin
Ölçüm görevini/uygulama görevini filtrele
Ölçüm / Uygulama görevi

Bu ürünün CAD çizimlerini indirmek için yapılandır

  • Measuring principle

    Colorimetric

  • Characteristic

    Analyzer for water hardness in aqueous solutions

  • Measuring method

    Comply with standard colorimetric measuring principle

  • Size

    Housing (open version):
    793 x 530 x 417 mm
    31.22 x 20.87 x 16.42 in
    Housing (closed version):
    793 x 530 x 463 mm
    31.22 x 20.87 x 18.23 in
    Housing with base:
    1723 x 530 x 463 mm
    67.83 x 20.87 x 18.23 in

  • Design

    Open design / cabinet
    Plastic ASA-PC

  • Process temperature

    10 to 40 °C (50 to 104 °F)

  • Ambient temperature

    5 to 40 °C (41 to 104 °F)

  • Process pressure

    2 to 6 bar (29 to 87 psi)

  • Sample flow rate

    60 to 250 ml/min (2.03 to 8.45 fl.oz/min)

  • Consistency of the sample

    Particle free

  • Specials

    Easy upgrade to measuring station with up to four digital Memosens sensors
    Automatic calibration and cleaning
    User-configurable measuring, cleaning and calibration intervals
    optional up to 6 sample channels
    Flexible functionality and modular expandable
    Digital communication for remote access

  • Application

    Determination of water hardness concentration in ultrapure water
    boiler feed water
    Monitoring of water-steam-circuit and condensate
    Monitoring and optimization of reverse osmosis and desalination

  • Power supply

    100 to 120 VAC / 200 to 240 VAC
    50 or 60 Hz

  • Output / communication

    2x 0/4 to 20 mA
    Optional: Webserver, Modbus, Ethernet/IP, Profibus DP

  • Input

    1, 2, 4 or 6 measuring channels
    Optional 1 to 4 digital inputs for sensors with Memosens protocol

  • Measuring range

    0 to 2.5 mg/l (ppm) CaCO3
    LOD: 0.02 mg/L CaCO3

  • Consumables

    Reagents and standard solutions CY82HA
    Maintenance kit CAV800