Aramayı başlatmak için en az 2 karakter girin.

TMT162R
Pt100 Thermometer, Field transmitter

RTD thermometer TMT162R with field transmitter, display and HART, FOUNDATION Fieldbus or PROFIBUS PA ©Endress+Hauser
RTD thermometer TMT162R with field transmitter, display and HART, FOUNDATION Fieldbus or PROFIBUS PA ©Endress+Hauser

Safe monitoring of process temperatures in challenging applications e. g. in the Oil & Gas industry

The robust thermometer is designed for use in demanding and safety relevant applications e.g. in the Chemical, Oil & Gas and Energy industry. The thermometer fulfills the corresponding safety requirements due to various certificates and tests. The use of a transmitter leads to higher accuracy and reliability in comparison to directly wired sensors.
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
  • Özelliklere genel bakış

    • Accuracy

      class A acc. to IEC 60751
      class AA acc. to IEC 60751

    • Response time

      depending on configuration
      t50 = 4 s
      t90 = 8 s

    • Max. process pressure (static)

      at 20 °C: 500 bar (7.252 psi)

    • Operating temperature range

      PT 100:
      -200 °C ...600 °C
      (-328 °F ... 1.112 °F)

    • Max. immersion length on request

      Not defined

Hızlı seçim

Önerdiğimiz seçeneklerden birini seçin
Satış fiyatı
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

veya

Ayrı konfigürasyon

Seçiminize mümkün olan tüm seçeneklerle devam edin
  • Avantajlar

    • Dual compartment housing

    • Backlit display with large measured value, bar graph and fault condition indication

    • Galvanic isolation 2 kV (sensor input to the output)

    • Wide range of threaded thermowell connections available as standard

    • Replaceable measuring...

  • Uygulama alanı

    • Chemical/pharmaceutical industry

    • Petrochemical industry

    • Energy industry

    • Paper industry

    • General industrial applications

    The TMT162R RTD assembly comprises a measuring insert (Pt100) and an electronic field transmitter with HART®, FOUNDATION Fieldbus™...

Özellikler ve şartlar

Geri

Details

  • Measuring principle

    Resistance Temperature Detector

  • Characteristic / Application

    US style metrical

    modular temperature assembly

    for heavy duty applications

    suitable for hazardous areas

    to use with thermowell

    backlit display

  • Thermowell / protection tube

    to be used with thermowell

  • Insert / probe

    mineral insulated (MI), flexible

  • Outer diameter protection tube / Insert

    Insert Diameter

    6,0 mm (0,24'')

  • Max. immersion length on request

    Not defined

  • Material protection tube/ thermowell

    Not defined

  • Optional coating

    Not defined

  • Process connection

    Thermowell connection

    male thread:

    G1/2"

    NPT1/2"

    NPT3/4"

    cap nut:

    NPT1/2"

    M24x1.5

  • Tip shape

    Not defined

  • Surface roughness Ra

    Not defined

  • Operating temperature range

    PT 100:

    -200 °C ...600 °C

    (-328 °F ... 1.112 °F)

  • Max. process pressure (static)

    at 20 °C: 500 bar (7.252 psi)

  • Accuracy

    class A acc. to IEC 60751

    class AA acc. to IEC 60751

  • Response time

    depending on configuration

    t50 = 4 s

    t90 = 8 s

  • Integration head transmitter

    yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)

  • Ex - approvals

    ATEX II

    Explosion proof

  • Certification

    Gost Metrology

    Marine approval

Dokümanlar / Kılavuzlar / Yazılım

Aksesuarlar / Yedek parçalar

Nr
Order code
Specification
  • Önceki seri

  • Yeni seri