Title

Anahtar kelimelere, sipariş veya ürün koduna veya seri numarasına göre aramayı deneyin, örn. "CM442" veya "teknik bilgi"
Aramayı başlatmak için en az 2 karakter girin.

Achieving highest steam quality in HRSG systems

with iTHERM TwistWell thermowell design

By integrating a thermometer with iTHERM TwistWell thermowell with advanced helical design, operators can achieve superior steam quality and significantly reduce vortex-induced vibrations.

HRSG system in industrial plant ©Adobe Stock/Sravan Chandran

Benefits

  • Ensured pure steam quality from wet to superheated steam

  • Optimized heat exchange control

  • Good accuracy with short immersion length

  • Reduced process disruptions, no pressure drops

  • Right separation ratio of water/steam mixture in steam drums

The challenge

One of the primary challenges in HRSG systems is dealing with high-velocity steam, which can cause vortex-induced vibrations (VIV) and pressure drops around thermowells. Vortexes and pressure drops carry to undesired phase changes in the stream or unexpected changes of the steam/water ratio when the two phases must exist in the mixture. Ensuring the integrity and performance of the thermowell is therefore essential to maintaining system efficiency and safety.

Our solution

The thermometer iTHERM ModuLine TM151 / 152 (metric / imperial) with thermowell iTHERM ModuLine TT151 / TT152 (metric / imperial) features a specific Endress+Hauser innovation, our iTHERM TwistWell for high-velocity applications. The product design of iTHERM TwistWell is inspired by the common procedure for industrial chimneys, utilizing a helix geometry. This patented helical design drastically reduces vortex-induced vibrations (VIV) by more than 90%.

Bizimle irtibata geçin

Teklifimizle ilgileniyor musunuz? Uygulamanız hakkında görüşmek ister misiniz?

Lütfen size nasıl yardımcı olabileceğimizi mümkün olduğu kadar ayrıntılı biçimde bildirin. Bu şekilde size mümkün olan en iyi cevapla geri dönebiliriz.