Anahtar kelimelere, sipariş veya ürün koduna veya seri numarasına göre aramayı deneyin, örn. "CM442" veya "teknik bilgi"
Aramayı başlatmak için en az 2 karakter girin.
Magmeters in wastewater treatment pump station

Electromagnetic flowmeters

Proven flow measuring technology for all electrically conductive liquids in every industry

Electromagnetic flowmeters have been used throughout industries for more than 60 years. These meters are applicable for all conductive liquids, such as water, acids, alkalis, slurries and many others. Typical applications are monitoring of liquids, filling, dosing and precise measurement in custody transfer. The three million magmeters we’ve sold since 1977 need no maintenance and offer seamless system integration into your processes.

In the industrial environment, electromagnetic flowmeters are primarily used in water management and in the processing, life sciences and food industries. In tunnel construction and mining, robust magmeters are often the only option for measuring highly abrasive ore slurries with entrained solids, sand-water mixtures, filler materials or bulk solids with the required accuracy.

Endress+Hauser was recognized with the Global Market Leadership Award for electromagnetic flowmeters ©Endress+Hauser

Frost & Sullivan recognizes Endress+Hauser with the Global Market Leadership Award for electromagnetic flowmeters.

The Electromagnetic Flow Measuring Principle

Proline 300/500 – Flow measuring technology for the future

Flowmeter handling made easy

History of Endress+Hauser's electromagnetic flowmeters

Electromagnetic flow measuring principle

Faraday’s law of induction states that a metal rod moving in a magnetic field induces electrical voltage. This dynamo principle also governs the way electromagnetic flowmeters work.

As soon as the electrically charged particles of a fluid cross the artificial magnetic field generated by two field coils, an electric voltage is induced. This voltage, tapped by two measuring electrodes, is directly proportional to the velocity of flow and thus to the flow volume.

The magnetic field is generated by a pulsed direct current with alternating polarity. This ensures a stable zero point and makes the flow measurement insensitive to multiphase or inhomogeneous liquids, as well as low conductivity.

Avantajlar

  • The measuring principle is virtually independent of pressure, density, temperature and viscosity

  • Even fluids with entrained solids can be metered, e.g. ore slurry or cellulose pulp

  • Wide range of nominal diameters (DN 2 to 3000; 1/12 to 120")

  • Free pipe cross-section: CIP/SIP cleanable, piggable

  • No moving parts, maintenance-free

İndir

    2017 Global Magnetic Flowmeters Market Leadership Award

    Abstract & Write-up

    Sıvılar, gazlar ve buhar için akış ölçüm teknolojileri

    Sıvılar, gazlar ve buhar için akış ölçüm teknolojilerimizin kullanıldığı ürün ve servislere genel bakış

    Endüstride Proline - tüm endüstriler için en ideal cihaz

    eBook: Yeni Proline’ın avantajlarını ve endüstriye göre optimize edilmiş ürün portföyümüzü inceleyin, videolar ve indirilebilir broşürlerden yararlanarak daha fazla bilgi alın.