Anahtar kelimelere, sipariş veya ürün koduna veya seri numarasına göre aramayı deneyin, örn. "CM442" veya "teknik bilgi"
Aramayı başlatmak için en az 2 karakter girin.

iTHERM TwistWell – thermowell with helical design

Barstock thermowell for high velocity applications

A Kármán vortex street is a fluid dynamic phenomenon that occurs when a fluid (such as air or water) flows around a solid object (such as a thermowell in a pipe) under harsh conditions (such as high pressure / velocity). The fluid separates from the surface of the thermowell and creates vortices downstream. These vortices cause vortex-induced vibrations (VIVs), which can damage or even destroy the thermowell if they are too severe. They can also significantly affect the stress on the thermowell.

iTHERM TwistWell thermowell ©Endress+Hauser

iTHERM TwistWell thermowell TT151 (metric) / TT152 (imperial)

Simulation of vortices ©Endress+Hauser

Simulation: comparison standard thermowell (left side) to iTHERM TwistWell (right side)

Industrial thermometer with helical barstock thermowell ©Endress+Hauser

iTHERM TwistWell available for iTHERM ModuLine TM151 (metric) / TM152 (imperial)

Avantajlar

  • > 90% reduction of vortex-induced vibrations

  • Static loads can be calculated acc. ASME PTC 19.3 TW

  • Easy installation for all nozzle sizes starting from 1” / DN25

  • Effectiveness of the design verified by an independent 3rd party agency

Our barstock thermowell with patented helical iTHERM TwistWell design drastically prevents vortices alongside the complete length of the thermowell stem and reliefs the thermowell of the high dynamic stresses. It grants a long immersion into the process and standard diameters for an optimal measurement result. It results in drastic mitigation of vortex shedding effects and makes it the perfect alternative for process conditions where standard thermowells fail due to vortex-induced vibrations!

  • Basit ürünler

  • Seçmesi, kurması ve çalıştırması kolay

Teknik mükemmellik

Sadelik

  • Standart ürünler

  • Güvenilir, sağlam ve az bakım gerektiren

Teknik mükemmellik

Sadelik

  • Üst düzey ürünler

  • Son derece fonksiyonel ve uygun

Teknik mükemmellik

Sadelik

  • Özelleştirilmiş ürünler

  • Zorlu uygulamalar için tasarlanmış

Teknik mükemmellik

Sadelik

Değişken

FLEX seçimleri Teknik mükemmellik Sadelik
  • F
  • L
  • E
  • X

Fundamental seçim

Temel ölçüm ihtiyaçlarınızı karşılayın

Teknik mükemmellik
Sadelik
  • F
  • L
  • E
  • X

Lean seçim

Ana proseslerinizin üstesinden kolayca gelin

Teknik mükemmellik
Sadelik
  • F
  • L
  • E
  • X

Extended seçim

Proseslerinizi yenilikçi teknolojilerle optimize edin

Teknik mükemmellik
Sadelik
  • F
  • L
  • E
  • X

Xpert seçim

En zorlu uygulamalarınızda uzmanlaşın

Teknik mükemmellik
Sadelik

Değişken

İndir

    • Teknik makale (WP)
    WP01250T Cover image

    Whitepaper helical barstock thermowell

    • Teknik makale (WP)

    iTHERM TwistWell thermowell design shows >90% reduction in flow-induced vibrations and stress compared to standard thermowells, validated through experimental and FEM analysis.

    • Broşür
    Cover image of AI01421T

    Achieving highest steam quality in HRSG systems

    • Broşür

    By integrating a thermometer with iTHERM TwistWell with advanced helical design, operators can achieve superior steam quality and significantly reduce vortex-induced vibrations.