Thermowell iTHERM TT151

Product picture of: iTHERM TT151

Özellikler ve şartlar

Geri

Details

  • Measuring principle

    Bar stock Thermowell

  • Characteristic / Application

    metric style

    compliant according to ASME or DIN stadard
    universal use

  • Head connection

    internal thread:

    M14x1,5

    M18x1,5

    M20x1,5

    M27x1,5
    1/2" NPT
    1/2" NPSM

    1/2"NPSC

    G1/2"

    G2/3"

  • Maximum standard immersion length

    1500 mm

  • Process connection

    To be

    threaded

    weld in

    with flange according to ASME or EN or ISO

  • Thermowell root diameter

    9…50 mm

  • Medium contact material

    Wide selection of materials including:

    316

    316L

    316Ti

    347

    310

    Alloy600

    AlloyC276

    10CrMo9-10

    13CrMo4-5

    16Mo3

    A105

    C22.8

    Duplex

    Titan Gr.2

  • Wetted part finishing (Ra)

    < 0.8 μm (31.50 μin)

    < 1.6 μm (63.00 μin)

    DIN Standard

  • Tip shape

    Straight

    Tappered

    Stepped

    partly tappered

  • Temperature range

    -200…1100 °C (-328...2.012 °F)

    Depending on Configuration

  • Max. process pressure (static)

    500 bar (7252 psi)

    Depending on Configuration

  • Max. process pressure at 400 °C

    depends on process connection and material

Dokümanlar / Kılavuzlar / Yazılım