Prosonic Flow E Heat
Ultrasonic flowmeter
Industrial, certified heat flow sensor for improved energy consumption measurement
Prosonic Flow E Heat is the perfect heat flow sensor for enhanced energy management throughout all industries. It offers recognized custody transfer approvals for heating and cooling applications and is optimized for flexible industrial use.
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
MID 004 accuracy class II (2%)
-
Measuring range
0.025 to 5 m/s (0.02 to 16.4 ft/s)
0 to 6360 dm3/min (0 to 1680 gal/min) -
Medium temperature range
0 to 150° (17.8 to 302 °F)
-
Max. process pressure
PN 25/ ASME Cl. 150
-
Wetted materials
Measuring tube: 1.4301 (F304)
Process Connection: 1.4571; 1.4404 (F316L); 1.0038 (S235JR); 1,4306 (F304L); 1.4307 (F304L); A105
-
Hızlı seçim
Ayrı konfigürasyon
-
Avantajlar
Full compliance with custody transfer regulations
Long-term stability – reliable sensor with robust industrial design
Energy and cost savings – optimized sensor for fully insulated pipes
Dependable flow measurement – high turndown
Effortless, safe operation...
-
Uygulama alanı
The measuring principle is independent of pressure, density, temperature and conductivity
Best choice for energy management of water (e.g. heating and cooling) across all industries.
Device properties:
Accuracy Class 2 according to international...
Dokümanlar / Kılavuzlar / Yazılım
-
Prosonic Flow E Heat
Technical Information
Ultrasonic time-of-flight flowmeter
Certified industry heat flow sensor for improved measurement of energy
consumptionTechnical Information (TI) -
Prosonic Flow E Heat
Operating Instructions
Ultrasonic time-of-flight flowmeter
Operating Instruction (BA) -
Prosonic Flow Heat
Description of Device Parameters
Ultrasonic time-of-flight flowmeter
Device Parameter (GP) -
Heat
Brief Operating Instructions
Transmitter with ultrasonic time-of-flight sensor
Short Instruction (KA)12/17İngilizce -
Proline Prosonic Flow E
Brief Operating Instructions
Proline Prosonic Flow E
Ultrasonic time-of-flight sensorShort Instruction (KA)12/17İngilizce -
Replacing the Electronics Module
Prosonic Flow E 100, Prosonic Flow E Heat
Installation Instructions (EA) -
Replacing Spare Parts
Promag, Promass 100, CNG-, LNG-, LPGmass, Promag 400 Index C, Proline
300, 500, 500-digital, Prosonic Flow E 100, Prosonic Flow E He
at, Prosonic Flow, t-mass 300, 500-digitalInstallation Instructions (EA) -
Replacing Display module, non Ex, Zone 2, Class 1 Div. 2
Installation Instructions
Promass 100, Promag 100, Prosonic Flow E 100
Installation Instructions (EA) -
Replacing Small parts
Promag, Promass 100, 500, CNG-, LNG-, LPGmass, Promag 400 Index C,
Prosonic Flow E 100, Prosonic Flow E Heat, Prosonic Flow, t-mass
500-digitalInstallation Instructions (EA) -
Proline Prosonic Flow E Heat
Additional note
Special Documentation
Zusatznotiz zur EG-Konformitätserklärung zur Messgeräterichtlinie
Additional note to the EC declaration of conformity for the measuring
instruments
directive
Note complémentaire à la déclaration de conformité CE relative à la
directive sur les
instruments de mesureSpecial Documentation (SD) -
Measuring district heating and cooling accurately
Everything from a single source – our solution for flow, temperature and
energy calculatorCompetence Brochure (CP)05/18İngilizce -
Fernwärme und Fernkälte präzise erfassen
Alles aus einer Hand – unsere Lösung für Durchfluss, Temperatur und
EnergierechnerCompetence Brochure (CP)05/18Almanca -
Mesure précise du chauffage et du refroidissement urbains
Package complet – notre solution pour le calcul du débit, de la
température et de
l'énergieCompetence Brochure (CP)05/18fr -
Prosonic Flow E Heat
Ultraschall Durchflussmessgerät zur Messung von Flüssigkeiten in
Wärmemengenapplikationen gemäß MI-004Tender Text06/20Almanca -
PROSONIC FLOW E
Product Code: 9EHB-
Declaration Number: HE_00959_01.18Manufacturer DeclarationAlmanca , İngilizce -
PROSONIC FLOW E
Product Code: 9E1B-, 9EHB-
Declaration Number: EC_00598_01.17EU DeclarationAlmanca , İngilizce , fr -
PROSONIC FLOW E
Product Code: 9E1B-, 9EHB-
Declaration Number: EC_00597_01.17EU DeclarationAlmanca , İngilizce , fr -
PROSONIC FLOW E
Product Code: 9EHB-
Declaration Number: EC_00599_01.17EU DeclarationAlmanca , İngilizce , fr -
t-mass T, Prowirl R, Prowirl O, Prowirl F, T-MASS I, T-MASS F, t-mass B, t-mass A, t-mass, Prowirl D, PROSONIC FLOW P, Prosonic Flow G, PROSONIC FLOW E, Prosonic Flow 93, Prosonic Flow B, Prosonic Flow 92, Prosonic Flow 91, PICOMAG, Magphant, Dosimass, Promass 40, Promag D
Product Code: 92F-, ODMA-, 7R2B-, 7F2B-, 93P-, 93W-, 7O2B-, 7D2B-, 7O2C-, 7F2C-, 7R2C-, 65I-, 93C-, 7D2C-, 65F-, 93TA1-, 9B2B-, 9E1B-, 9EHB-, 9G3B-, 9G5B-, 9P5B-, DMA-, DTI200-, DTT31-, DTT35-, DTT35L-, DTT31L-, 91W-, 8E-, 6TAB-, 6I5B-, 6I3B-, 6F5B-, 6F3B-, 6BAB-, 6AAB-, 5D4C-, 40E-
Region/Country: Russia (TR CU)
Approval Agency: EAC
Approval Number: EACE N RU-D.CH.AD07.B.02246/20MiscellaneousRusça -
Prosonic Flow 91, Prosonic Flow 92, Prosonic Flow 93, PROSONIC FLOW E
Product Code: 91W-, 92F-, 93C-, 93P-, 93TA1-, 93W-, 9E1B-, 9EHB-
Approval Agency: EAC
Approval Number: EAEC N RU D-CH.AD07.B.02228/20MiscellaneousRusça -
PROSONIC FLOW E
Product Code: 9EHB-
Region/Country: Europe
Approval Agency: PTB
Approval Number: DE-18-MI004-PTB001MetrologyAlmanca , İngilizce -
PROSONIC FLOW E
Product Code: 9EHB-
Region/Country: Switzerland
Approval Agency: metas
Approval Number: CH-T2-18228Metrologyİngilizce -
PROSONIC FLOW E
Product Code: 9EHB-
Region/Country: Europe
Approval Agency: PTB
Approval Number: DE-18-M-PTB-0021Metrologyİngilizce -
PROSONIC FLOW E
Product Code: 9E1B-, 9EHB-
Region/Country: Canada, USA
Approval Agency: CSAOrdinary Location Product Safetyİngilizce
Aksesuarlar / Yedek parçalar
-
-
Nr 30 Order code XPD0042-
-
-
-
Nr 21 Order code 71185789
Kit cover, compact, Alu
Usage: Promass 100, Promag 100, Prosonic Flow E 100/E Heat, CNGmass, LPGmass, LNGmass. Consists of: Cover Aluminium, coated. O-Ring 113,90 x 3,53 NBR for cover.
-
-
-
Nr 20 Order code 71266334
Kit cover, sight glass, compact, Alu
Usage: Promass 100, Promag 100, Prosonic Flow E 100/E Heat. Consists of: Cover with sight glass Aluminium, coated. O-Ring 113,90 x 3,53 NBR for cover.
-
-
-
Nr 70 Order code 71185795
Kit housing gaskets, compact, Alu
Usage: Promass 100, Prosonic Flow E 100/E Heat, CNGmass, LPGmass, LNGmass. Consists of: O-Ring 113,90 x 3,53 NBR for cover. Gasket EPDM for housing/sensor.
-
-
-
Nr 15 Order code 50098036
Kit 10 cable glands M20x1.5 Ex
-
Nr 15 Order code 50098041
Kit 10 ext. M20x1.5/G 1/2" (plug PVC)
-
Nr 15 Order code 50098042
Kit 10 ext. M20x1.5/NPT 1/2" (plug PVC)
-
-
-
Nr 12 Order code 71276494
Kit securing clamp, screw
Usage: Promass 100, Promag 100, Prosonic Flow E 100/E Heat, CNGmass, LPGmass, LNGmass. Sensor housing: Promag 400(C), (C) = generation index C, Promag/Promass 500, Promag/Promass/Prosonic Flow 500 digital. Consists of: cover clamp, screw M4x16.
-
Nr 12 Order code 71276495
Kit screw sealing, transm./sensor, alu
Usage: Transmitter housing: CNGmass, LPGmass, LNGmass, Prosonic Flow E Heat, Sensor housing: Promag 400(C), (C) = generation index C. Consists of: cover clamp, screw sealing M4x16.
-
-
-
Order code XPRFID-
Spare RFID TAG
Consists of: RFID TAG, fixing wire, crimp sleeve.
-