Aramayı başlatmak için en az 2 karakter girin.

TR25
Modular RTD thermometer

TR25
Modular RTD thermometer ©Endress+Hauser

Comprehensive and common temperature measurement technology for almost all branches of industry

The thermometer is mainly used in the chemical industry but also finds its use in other branches. The device with head transmitter is a complete unit ready for use with enhanced measurement accuracy and reliability compared to directly wired sensors. A variety of process connections, dimensions and materials offer flexible application possibilities.
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
  • Özelliklere genel bakış

    • Accuracy

      class A acc. to IEC 60751
      class AA acc. to IEC 60751

    • Response time

      depending on configuration
      t50 = 2 s
      t90 = 5 s

    • Max. process pressure (static)

      at 20 °C: 40 bar (580 psi)

    • Operating temperature range

      PT 100:
      -200 °C ...600 °C
      (-328 °F ...1.112 °F)

    • Max. immersion length on request

      up to 10.000,00 mm (393,70'')

Hızlı seçim

Önerdiğimiz seçeneklerden birini seçin
Satış fiyatı
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

veya

Ayrı konfigürasyon

Seçiminize mümkün olan tüm seçeneklerle devam edin
  • Avantajlar

    • High degree of flexibility thanks to modular design with standard terminal heads as per DIN EN 50446 and customer-specific immersion lengths

    • High degree of insert compatibility and design as per DIN 43772

    • Fast response time with reduced tip form

    • Head...

  • Uygulama alanı

    • Universal range of application

    • Measuring range: -200 to +600 °C (-328 to 1112 °F)

    • Pressure range up to 40 bar (580 psi)

    • Degree of protection: up to IP67

Özellikler ve şartlar

Geri

Details

  • Measuring principle

    Resistance Temperature Detector

  • Characteristic / Application

    metric style

    modular temperature assembly

    threaded process connection

    without neck

  • Thermowell / protection tube

    without (not intended to use with thermowell)

  • Insert / probe

    mineral insulated (MI), flexible

  • Outer diameter protection tube / Insert

    6,0 mm (0,24'')

  • Max. immersion length on request

    up to 10.000,00 mm (393,70'')

  • Material protection tube/ thermowell

    1.4404 (316L)

  • Optional coating

    Not defined

  • Process connection

    male thread:

    G1/4"

    G1/2"

    NPT1/4"

    NPT1/2"

  • Tip shape

    straight

    reduced

  • Surface roughness Ra

    Not defined

  • Operating temperature range

    PT 100:

    -200 °C ...600 °C

    (-328 °F ...1.112 °F)

  • Max. process pressure (static)

    at 20 °C: 40 bar (580 psi)

  • Accuracy

    class A acc. to IEC 60751

    class AA acc. to IEC 60751

  • Response time

    depending on configuration

    t50 = 2 s

    t90 = 5 s

  • Integration head transmitter

    yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)

  • Certification

    Gost Metrology

    SIL (transmitter only)

Dokümanlar / Kılavuzlar / Yazılım

Aksesuarlar / Yedek parçalar

Nr
Order code
Specification
  • A
    • Nr A Order code TA20A-

      Terminal Head TA20A

      Product being phased out, limited availability. Connection head to mount a measuring insert with head transmitter or a connection socket. To be mounted on an armature or protective sleeve. Material: Aluminium epoxy resin coating Area temperature : max. +100 oC; ATEX: +95 oC.

    • Nr A Order code TA20B-

      Terminal Head TA20B

      "Product being phased out, limited availability." Connecting head to mount a measuring insert with head transmitter or a connection socket. To be mounted on an armature or protective sleeve. Material:Polyamid black. Ambient temperature: max. +80 oC. Protection: IP65.

    • Nr A Order code TA20D-

      Terminal head TA20D

      Product being phased out, limited availability. Connection head to mount a measuring insert with up to two head transmitters or a connection socket and one head transmitter. For mounting on armature or protection sleeve. Material: Aluminium, varnished Ambient temperature: max. +100 oC; ATEX: +95 oC. Protection: IP66

    • Nr A Order code TA20R-

      Terminal Head TA20R

      Product being phased out, limited availability. Connecting head to mount a measuring insert with head transmitter or a connection socket. To be mounted on an armature or protective sleeve. Material: AISI316L/1.4404. max temperature 100oC, ATEX: +95oC. Protection class IP66/IP67.

    • Nr A Order code TA20W-

      Terminal head TA20W

      Product being phased out, limited availability. Connection head hinged to mount a measuring insert with head transmitter or connection socket. To be mounted on an armature or a protection sleeve. Material: Aluminium Area temperature: max. +100 oC; ATEX: +95 oC Protection: IP66

    • Nr A Order code TA21E-

      Terminal Head TA21E

      Retainer for terminal block or head transmitter. Cover: srewable. Material: aluminum. Max. temp.: +100 oC; ATEX +95 oC. Protection: IP65.

  • D
    • Nr D Order code TMT180-

      iTEMP TMT180, Head Transmitter Pt100

      Temperature transmitter,PC-programable. Application: RTD. 2-wire 4-20mA. Fault reaction: NAMUR NE 43. Mounting: head form B, DIN EN50446. UL listed.

    • Nr D Order code TMT181-

      iTEMP TMT181, Head Transmitter PCP

      Temperature transmitter,PC-programmable. Application: RTD, TC, Ohm, mV. 2-wire 4-20mA, galvanic isolation. Fault reaction: NAMUR NE 43. Mounting: head form B, DIN EN50446. UL listed.

  • D
    • Nr D Order code TMT82-

      iTEMP TMT82, Transmitter HART

      2-wire temperature transmitter. Dual universal sensor input. Galvanic isolation 2kV (input/output). Application: RTD, TC, Ohm and mV. ::Highly reliable due to drift detection and sensor back up. ::Optional also for safety critical applications by means of SIL 2/3 acc. to IEC61508.

    • Nr D Order code TMT84-

      iTEMP TMT84, Transmitter PA

      Dual sensor input. Advanced diagnostics:sensor monitoring. PROFIBUS PA Profile 3.02. Galvanic isolation 2kV. Application: RTD, TC, Ohm, mV. Current consumption: 11 mA. Mounting: head form B, DIN EN50446. Factory setup: CH1: Pt100, 3-wire, oC. CH2: inactive. Differing configuration optional selectable.

    • Nr D Order code TMT85-

      iTEMP TMT85, Transmitter FF

      Dual sensor input. Advanced diagnostics: sensor monitoring. FOUNDATION Fieldbus protocol Galvanic isolation 2 kV. Application: RTC, TC, Ohm, mV. Current consumption: 11 mA. Mounting: head form B, DIN EN50446. Factory setup: CH1: Pt100, 3-wire, oC. CH2: inactive. Differing configuration optional selectable.

    • Nr D Order code TID10-

      Display for head transmitter TID10

      to plug on. Dot-Matrix measured value display. 12 DIP-switches buttom side. Settings: FF: Simulation, Write Lock. PA: Bus address, Write Lock. Compatible: TMT85, TMT84, TMT82.

  • A
    • Nr A Order code TA30A-

      Terminal Head TA30A

      Retainer for terminal block or head transmitter + optional display. Cover: low, hinged, optional window. Material: aluminium. Coating: polyester powder-coating. Colour: body blue, cover grey. Ambient temp.: -50...150 oC (housing). Protection: IP66/68, NEMA 4X (housing).

    • Nr A Order code TA30D-

      Terminal Head TA30D

      Retainer for 2 head transmitters or terminal blocks. Cover: high, hinged. Material: aluminium. Coating: polyester powder-coating. Colour: body blue, cover grey. Ambient temp.: -50...150 oC (housing). Protection: IP66/68, NEMA 4X (housing).

    • Nr A Order code TA30P-

      Terminal Head TA30P

      Retainer for 2 head transmitters or terminal blocks. Cover: high, hinged. Material: Polyamid PA12 antistatic. Colour: black. Ambient temp.: -40...120oC (housing). Protection: IP65 (housing).

  • D
    • Nr D Order code TMT182-

      iTEMP TMT182, Head Transmitter HART

      Temperature transmitter, Protocol HART. Application: RTD, TC, Ohm, mV. 2-wire 4-20mA, galvanicisolation. Fault reaction: NAMUR NE 43. Mounting: head form B, DIN EN50446. UL listed.

  • Önceki seri

  • Yeni seri