Özelliklere genel bakış
-
Accuracy
Standard 0.15%
Platinum 0.075% -
Process temperature
-70°C…400°C
(-94°F…752°F) -
Pressure measuring range
1 bar...400 bar
(15 psi...6000 psi) -
Process pressure / max. overpressure limit
600 bar (9000 psi)
-
Main wetted parts
316L
AlloyC
Montel
Tantal
Rhodium -
Max. measurement distance
4000m (13.123ft) H2O
-
Material process membrane
316L, AlloyC,
Tantal, PTFE,
Rhodium>Gold -
Measuring cell
400 mbar...400 bar
(5.8 psi...6000 psi)
relative/ absolute
Uygulama alanı
The Cerabar PMP55 digital pressure transmitter with metal diaphragm seal is typically used in process and hygiene applications for pressure, level, volume or mass measurement in liquids. Suitable for high pressure as well as extreme process temperature applications from -70 up to +400°C (-94 to 750°F). Quick Setup with adjustable measuring range allows simple commissioning, reduces costs and saves time. SIL2 according to IEC 61508 and IEC 61511.
Single chamber aluminum or stainless steel (316L) housing.
Process connections: Threads, flanges or hygienic connections
Process temperature: -70 to +400°C (-94 to +752°F)
Measuring ranges: -1/0 up to +400bar (-15/0 up to +6,000psi)
Accuracy: ±0.15%, "Platinum" ±0.075%
International explosion protection certificates, SIL, hygienic approvals, marine approvals
Avantajlar
Large variety of different process connections and membrane materials
New TempC Membrane minimizes influences of ambient and process temperature fluctuations
Easy menu-guided commissioning via on-site display, 4 to 20mA with HART, PROFIBUS PA, FOUNDATION Fieldbus
For process pressure monitoring up to SIL2, certified to IEC 61508 and IEC 61511
Modular concept for easy replacement of display or electronics
Seamless and independent system integration (HART/PA/FF)
Videolar
Lean seçim
-
Standart ürünler
- Güvenilir, sağlam ve az bakım gerektiren
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
TI Cerabar M PMC51, PMP51 , PMP55
İngilizce versiyonu - 04/2024
Process pressure measurement 4 to 20 mA, HART, IO-Link, PA, FF
EN TR 01/04/202422/08/202206/09/202101/04/202016/04/2019Dil:
İngilizce
Versiyon:
01/04/2024
Dosya boyutu:
3.8 MB
Dosya adı:
TI00436PEN_3224-00.pdf
-
-
-
Kullanma Talimatı (BA)
Cerabar M PMC51, PMP51/55 Analog
İngilizce versiyonu - 07/2016
With ceramic and silicon sensors modular design and easy operation
EN TR 13/07/201610/12/201411/06/201417/08/201225/01/2012Dil:
İngilizce
Versiyon:
13/07/2016
Dosya boyutu:
1.1 MB
Dosya adı:
BA00385PEN_2016.pdf
-
-
-
Teknik Bilgiler (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN TR 25/03/202415/09/202328/10/202130/07/202119/06/2020Dil:
İngilizce
Versiyon:
25/03/2024
Dosya boyutu:
1.1 MB
Dosya adı:
TI00426FEN_2524.pdf
-
-
-
Teknik Bilgiler (TI)
TI Cerabar M PMC51, PMP51 , PMP55
Process pressure measurement
4 to 20 mA, HART, IO-Link, PA, FFEN TR 01/04/202422/08/202206/09/202101/04/202016/04/2019Dil:
İngilizce
Versiyon:
01/04/2024
Dosya boyutu:
3.8 MB
Dosya adı:
TI00436PEN_3224-00.pdf
-
-
-
Kullanma Talimatı (BA)
Cerabar M PMC51, PMP51/55 Analog
With ceramic and silicon sensors
modular design and easy
operationEN TR 13/07/201610/12/201411/06/201417/08/201225/01/2012Dil:
İngilizce
Versiyon:
13/07/2016
Dosya boyutu:
1.1 MB
Dosya adı:
BA00385PEN_2016.pdf
-
-
-
Kullanma Talimatı (BA)
Cerabar M /Deltabar M /Deltapilot M Operating Instructions PROFIBUS PA
Cerabar M PMC51, PMP51, PMP55, Pressure transmitter
Deltabar M
PMD55 Differential pressure transmitter Deltapilot M FMEN TR 13/07/201610/12/201411/06/201417/08/201225/01/2012Dil:
İngilizce
Versiyon:
13/07/2016
Dosya boyutu:
7.8 MB
Dosya adı:
BA00383PEN_0816.pdf
-
-
-
Kullanma Talimatı (BA)
Cerabar M, Deltabar M, Deltapilot M HART (V 01.00.zz)
Cerabar M PMC51, PMP51/55 Pressure transmitter
Deltabar M
PMD55
Differential pressure transmitter
Deltapilot M FMB50/5EN TR 13/07/201610/12/201411/06/201417/08/201225/01/2012Dil:
İngilizce
Versiyon:
13/07/2016
Dosya boyutu:
4.8 MB
Dosya adı:
BA00382PEN_2016.pdf
-
-
-
Kullanma Talimatı (BA)
Cerabar M / Deltabar M / Deltapilot M, Operating Instructions FOUNDATION Fieldbus
Cerabar M PMC51, PMP51, PMP55 Pressure transmitter
Deltabar M PMD55 Differential pressure transmitter
Deltapilot M FMB50 Hydrostatic pressure transmitterEN TR 13/07/201610/12/201411/06/201417/08/201225/01/2012Dil:
İngilizce
Versiyon:
13/07/2016
Dosya boyutu:
7.8 MB
Dosya adı:
BA00384PEN_0816.pdf
-
-
-
Kullanma Talimatı (BA)
Cerabar M, Deltapilot M
Pressure / hydrostatics
IO-LinkEN TR 22/08/202231/07/2021Dil:
İngilizce
Versiyon:
22/08/2022
Dosya boyutu:
1.7 MB
Dosya adı:
BA02136PEN_0222-00.pdf
-
-
-
Kısa Talimat (KA)
Cerabar M PMC51, PMP51, PMP55
Proses basıncı ölçümü
FOUNDATION FieldbusEN TR 30/09/202113/07/201610/12/201411/06/201425/01/2012Dil:
Türkçe
Versiyon:
30/09/2021
Dosya boyutu:
918.8 KB
Dosya adı:
KA01032PTR_0621-00.pdf
-
-
-
Kısa Talimat (KA)
Cerabar M PMC51, PMP51, PMP55
Proses basıncı ölçümü
PROFIBUS PAEN TR 30/09/202113/07/201610/12/201411/06/201425/01/2012Dil:
Türkçe
Versiyon:
30/09/2021
Dosya boyutu:
946.9 KB
Dosya adı:
KA01031PTR_0621-00.pdf
-
-
-
Kısa Talimat (KA)
Cerabar M PMC51, PMP51, PMP55
Proses basıncı ölçümü
AnalogEN TR 15/12/202113/07/201610/12/201411/06/201425/01/2012Dil:
Türkçe
Versiyon:
15/12/2021
Dosya boyutu:
833.3 KB
Dosya adı:
KA01036PTR_1821-00.pdf
-
-
-
Kısa Talimat (KA)
Cerabar M PMC51, PMP51, PMP55
Proses basıncı ölçümü
HARTEN TR 15/12/202110/12/201411/06/201425/01/201230/11/2010Dil:
Türkçe
Versiyon:
15/12/2021
Dosya boyutu:
973.9 KB
Dosya adı:
KA01030PTR_1821-00.pdf
-
-
-
Kısa Talimat (KA)
Cerabar M PMC51, PMP51, PMP55
Proses basıncı ölçümü
IO-LinkEN TR 22/08/202209/09/202101/07/2021Dil:
Türkçe
Versiyon:
22/08/2022
Dosya boyutu:
1001.3 KB
Dosya adı:
KA01522PTR_0222-00.pdf
-
-
-
Kurulum talimatları (EA)
M12 plug, IO-Link
Deltapilot M FMB50
Cerabar M PMC51, PMP51, PMP55EN TR 23/11/2022Dil:
İngilizce
Versiyon:
23/11/2022
Dosya boyutu:
730.3 KB
Dosya adı:
EA01457PEN_0122-00.pdf
-
-
-
Kurulum talimatları (EA)
Cable separate version Installation Instructions
Cerabar M, Cerabar S, Deltabar S, Deltapilot M, Deltapilot S
EN TR 31/01/2017Dil:
İngilizce
Versiyon:
31/01/2017
Dosya boyutu:
324.7 KB
Dosya adı:
EA01192PA2_0117.pdf
-
-
-
Kurulum talimatları (EA)
Installation instruction - Ground terminal T14/T15/T17, F30/F31
Cerabar S, Deltabar S, Deltabar, Cerabar M, Deltabar M, Deltapilot M
EN TR 22/06/2015Dil:
İngilizce
Versiyon:
22/06/2015
Dosya boyutu:
282.8 KB
Dosya adı:
EA01131PA2_0115.pdf
-
-
-
Kurulum talimatları (EA)
Electronics for Cerabar M, Deltapilot M Installation Instruction
CerabarM PMC51, PMP51, PMP55,
Deltapilot M FMB5xEN TR 30/09/201312/04/2012Dil:
İngilizce
Versiyon:
30/09/2013
Dosya boyutu:
556.1 KB
Dosya adı:
EA00016PA2_1313.pdf
-
-
-
Kurulum talimatları (EA)
Harting plug HAN7D Installation instruction
Cerabar M/S, Deltabar M/S, Deltapilot M/S
EN TR 11/04/2012Dil:
İngilizce
Versiyon:
11/04/2012
Dosya boyutu:
292.8 KB
Dosya adı:
EA0006PA2_0810.pdf
-
-
-
Kurulum talimatları (EA)
Plug 3-pole, M12/M20 Installation instruction
Cerabar S, Deltabar S, Deltapilot S
EN TR 25/04/2012Dil:
İngilizce
Versiyon:
25/04/2012
Dosya boyutu:
596.1 KB
Dosya adı:
EA00060PA2_0112.pdf
-
-
-
Kurulum talimatları (EA)
Display module VU340 Installation instruction
Cerabar M, Deltabar M, Deltapilot M
EN TR 12/04/2012Dil:
İngilizce
Versiyon:
12/04/2012
Dosya boyutu:
233.2 KB
Dosya adı:
EA0015P-a2_0909.pdf
-
-
-
Ex Güvenlik Talimatı (XA)
XA Cerabar M PMP51, PMP55
4-20 mA HART, PROFIBUS PA, FOUNDATION Fieldbus
Ex db IIC T6/T4 GbEN TR 13/03/202409/12/201905/03/201521/02/201201/04/2010Dil:
İngilizce
Versiyon:
13/03/2024
Dosya boyutu:
492.2 KB
Dosya adı:
XA00515PEN_1624-00.pdf
-