Özelliklere genel bakış
-
Accuracy
Standard 0.1%
Platinum 0.075% -
Process temperature
-40°C...130°C
(-40°F...266°F) -
Pressure measuring range
1 bar...400 bar
(15 psi...6000 psi) -
Process pressure / max. overpressure limit
600 bar (9000 psi)
-
Main wetted parts
316L
-
Max. measurement distance
4000 m (13.123 ft) H2O
-
Material process membrane
316L, AlloyC,
Rhodium>Gold -
Measuring cell
400mbar...400bar
(5.8 psi...6000psi)
relative/ absolute
Uygulama alanı
The Cerabar PMP51 digital pressure transmitter with metal membrane is typically used in process and hygiene applications for pressure, level, volume or mass measurement in liquids or gases. PMP51 is designed for high pressure applications up to 400bar. Quick Setup with adjustable measuring range allows simple commissioning, reduces costs and saves time. SIL2 according to IEC 61508 and IEC 61511.
Single chamber aluminum or stainless steel (316L) housing.
Process connections: Threads, flanges or hygienic connections
Process temperature: -40 to +130°C (-40 to +266°F), 150°C (302°F) for 1h
Measuring range: -1/0 up to +400bar (-15/0 up to +6,000psi)
Accuracy: ±0.1%, "Platinum" ±0.075%
International explosion protection certificates, SIL, hygienic approvals, marine approvals
Avantajlar
Accurate measurement of the process value even in the case of changing process temperature
Process safety assured with small flush mounted process connections in hygienic applications
For process pressure monitoring up to SIL2, certified to IEC 61508 and IEC 61511
Modular concept for easy replacement of display or electronics
Easy menu-guided commissioning via on-site display, 4 to 20mA with HART, PROFIBUS PA, FOUNDATION Fieldbus
Seamless and independent system integration (HART/PA/FF)
-
Available with mounted manifolds: always fit, always tested for leaks
Videolar
Lean seçim
-
Standart ürünler
- Güvenilir, sağlam ve az bakım gerektiren
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
TI Cerabar M PMC51, PMP51 , PMP55
İngilizce versiyonu - 04/2024
Process pressure measurement 4 to 20 mA, HART, IO-Link, PA, FF
EN TR 01/04/202422/08/202206/09/202101/04/202016/04/2019Dil:
İngilizce
Versiyon:
01/04/2024
Dosya boyutu:
3.8 MB
Dosya adı:
TI00436PEN_3224-00.pdf
-
-
-
Kullanma Talimatı (BA)
Cerabar M /Deltabar M /Deltapilot M Operating Instructions PROFIBUS PA
İngilizce versiyonu - 07/2016
Cerabar M PMC51, PMP51, PMP55, Pressure transmitter Deltabar M PMD55 Differential pressure transmitter Deltapilot M FM
EN TR 13/07/201610/12/201411/06/201417/08/201225/01/2012Dil:
İngilizce
Versiyon:
13/07/2016
Dosya boyutu:
7.8 MB
Dosya adı:
BA00383PEN_0816.pdf
-
-
-
Teknik Bilgiler (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN TR 25/03/202415/09/202328/10/202130/07/202119/06/2020Dil:
İngilizce
Versiyon:
25/03/2024
Dosya boyutu:
1.1 MB
Dosya adı:
TI00426FEN_2524.pdf
-
-
-
Teknik Bilgiler (TI)
TI Cerabar M PMC51, PMP51 , PMP55
Process pressure measurement
4 to 20 mA, HART, IO-Link, PA, FFEN TR 01/04/202422/08/202206/09/202101/04/202016/04/2019Dil:
İngilizce
Versiyon:
01/04/2024
Dosya boyutu:
3.8 MB
Dosya adı:
TI00436PEN_3224-00.pdf
-
-
-
Kullanma Talimatı (BA)
Cerabar M PMC51, PMP51/55 Analog
With ceramic and silicon sensors
modular design and easy
operationEN TR 13/07/201610/12/201411/06/201417/08/201225/01/2012Dil:
İngilizce
Versiyon:
13/07/2016
Dosya boyutu:
1.1 MB
Dosya adı:
BA00385PEN_2016.pdf
-
-
-
Kullanma Talimatı (BA)
Cerabar M /Deltabar M /Deltapilot M Operating Instructions PROFIBUS PA
Cerabar M PMC51, PMP51, PMP55, Pressure transmitter
Deltabar M
PMD55 Differential pressure transmitter Deltapilot M FMEN TR 13/07/201610/12/201411/06/201417/08/201225/01/2012Dil:
İngilizce
Versiyon:
13/07/2016
Dosya boyutu:
7.8 MB
Dosya adı:
BA00383PEN_0816.pdf
-
-
-
Kullanma Talimatı (BA)
Cerabar M, Deltabar M, Deltapilot M HART (V 01.00.zz)
Cerabar M PMC51, PMP51/55 Pressure transmitter
Deltabar M
PMD55
Differential pressure transmitter
Deltapilot M FMB50/5EN TR 13/07/201610/12/201411/06/201417/08/201225/01/2012Dil:
İngilizce
Versiyon:
13/07/2016
Dosya boyutu:
4.8 MB
Dosya adı:
BA00382PEN_2016.pdf
-
-
-
Kullanma Talimatı (BA)
Cerabar M / Deltabar M / Deltapilot M, Operating Instructions FOUNDATION Fieldbus
Cerabar M PMC51, PMP51, PMP55 Pressure transmitter
Deltabar M PMD55 Differential pressure transmitter
Deltapilot M FMB50 Hydrostatic pressure transmitterEN TR 13/07/201610/12/201411/06/201417/08/201225/01/2012Dil:
İngilizce
Versiyon:
13/07/2016
Dosya boyutu:
7.8 MB
Dosya adı:
BA00384PEN_0816.pdf
-
-
-
Kullanma Talimatı (BA)
Cerabar M, Deltapilot M
Pressure / hydrostatics
IO-LinkEN TR 22/08/202231/07/2021Dil:
İngilizce
Versiyon:
22/08/2022
Dosya boyutu:
1.7 MB
Dosya adı:
BA02136PEN_0222-00.pdf
-
-
-
Kısa Talimat (KA)
Cerabar M PMC51, PMP51, PMP55
Proses basıncı ölçümü
FOUNDATION FieldbusEN TR 30/09/202113/07/201610/12/201411/06/201425/01/2012Dil:
Türkçe
Versiyon:
30/09/2021
Dosya boyutu:
918.8 KB
Dosya adı:
KA01032PTR_0621-00.pdf
-
-
-
Kısa Talimat (KA)
Cerabar M PMC51, PMP51, PMP55
Proses basıncı ölçümü
PROFIBUS PAEN TR 30/09/202113/07/201610/12/201411/06/201425/01/2012Dil:
Türkçe
Versiyon:
30/09/2021
Dosya boyutu:
946.9 KB
Dosya adı:
KA01031PTR_0621-00.pdf
-
-
-
Kısa Talimat (KA)
Cerabar M PMC51, PMP51, PMP55
Proses basıncı ölçümü
AnalogEN TR 15/12/202113/07/201610/12/201411/06/201425/01/2012Dil:
Türkçe
Versiyon:
15/12/2021
Dosya boyutu:
833.3 KB
Dosya adı:
KA01036PTR_1821-00.pdf
-