Body: 316L stainless steel Window: Proprietary material, optimized for bioprocesses Surface finish: Ra 15 with Electropolish to ASME BPE SF4 finish Adhesive: USP Class VI and ISO 10993 compatible
The Raman flow cell meets the speed demands of downstream by optimizing Raman collection for low-turbidity, low volume samples. Ideally suited for development-scale flow rates, the Raman flow cell allows real-time monitoring, rapid process optimization, and process control for chromatography and other downstream unit operations.
Downstream: aggregation, protein crystallization, formula stability, product CQA, protein concentration, buffer excipients
Provides continuous, real-time measurements with high sensitivity for development-scale flow rates
Achieves lower limits of detection through enhancement of the Raman signal
Brings Raman-based process insights and control to downstream bioprocessing unit operations
Raman spektroskopisi - gelişmiş optik analiz teknolojisi
Tesis güvenliğini artırın, ürün kalitesini sağlayın ve operasyonları optimize edin. Raman spektroskopisi, numunelerinizin bileşimini ve moleküler yapısını laboratuvardan prosese gerçek zamanlı olarak ölçer.
KBI Biopharma is monitoring a diverse array of cell lines and cell concentrations in minimal volume for automated cell cultivation in the Life Sciences industry.
Raman downstream process measurement of biosimilars - Alvotech’s testing of the protein purification process during ultrafiltration/diafiltration (UF/DF)
Operating: 0 to 40 °C / 32 to 104 °F Storage: -20 to 60 °C / -4 to 140 °F
Relative humidity
Storage: < 90 % Non-Condensing
Unit dimensions (width x height x depth)
46 x 25 x 11 mm 1.8 x 1.0 x 0.4 inch
Sampling probe compatibility
Raman Rxn-10
Sampling optic compatibility
micro flow bench
Pressure
Max pressure: 4.8 barg / 70 psig
Wetted materials
Body: 316L stainless steel Window: Proprietary material, optimized for bioprocesses Surface finish: Ra 15 with Electropolish to ASME BPE SF4 finish Adhesive: USP Class VI and ISO 10993 compatible
Sterilization method
CIP/SIP
Process connection
5/16-24 flat bottom ferrules Up to 3/16 inch OD tubing
Endress+Hauser - your one-source Life Sciences technology partner
PU (Yayın)
İngilizce versiyonu - 06/2024
New version available in English
Graphic highlighting why Endress+Hauser is trusted by the world's top biopharmaceutical manufacturers for its Life Sciences expertise and reliable inline, real-time measurement technologies like Raman spectroscopy systems (Raman Rxn2, Raman Rxn4, Rxn-10, Rxn-45, Rxn-46, bio multi optic and sleeve, flow cell and flow bench, Raman optic system for single use) and liquid analysis sensor technology (Liquiline CM44P, CM442 and OUSAF44, OUSBT66 and Memosens CPS61E, CLS82E, COS81E, CLS82E).
Prioritize scalability for an efficient biopharmaceutical
product development lifecycle
PU (Yayın)
Çek dili versiyonu - 09/2024
New version available in English
This technical paper studies the importance of scalability as a competitive advantage in bioprocessing in the Life Science industry, and Endress+Hauser's scalable Raman systems (Raman Rxn2, Raman Rxn4, Rxn-10, Rxn-45, Rxn-46, bio multi optic and sleeve, flow cell and flow bench, Raman optic system for single use) and liquid analysis sensor technology and Liquid Analysis portfolio (Liquiline CM44P, CM442 and OUSAF44, OUSBT66 and Memosens CPS61E, CLS82E, COS81E, CLS82E).
Graphic illustrating the core elements of Biopharma 4.0 including product lifecycle stages, role of PAT/QbD, and 12 key advanced technologies for scientists and process engineers in the Life Sciences, applicable to Raman spectroscopy systems (Raman Rxn2, Raman Rxn4, Rxn-10, Rxn-45, Rxn-46, bio multi optic and sleeve, flow cell and flow bench, Raman optic system for single use, and Raman calibration & verification kits).
Expanded version of a graphic illustrating the core elements of Biopharma 4.0 including product lifecycle stages, role of PAT/QbD, and 12 key advanced technologies for scientists and process engineers in the Life Sciences, applicable to Raman spectroscopy systems (Raman Rxn2, Raman Rxn4, Rxn-10, Rxn-45, Rxn-46, bio multi optic and sleeve, flow cell and flow bench, Raman optic system for single use, and Raman calibration & verification kits).
Seçiminize mümkün olan tüm seçeneklerle devam edin
Gizliliğinize değer veriyoruz
Tarayıcı deneyiminizi iyileştirmek, site işlevselliğini optimize etmek adına istatistikleri toplamak ve size uygun reklam ve içerikler göstermek için çerezleri kullanıyoruz.
"Tümünü kabul et" seçeneği ile çerez kullanımımıza rıza göstermiş olursunuz.
Daha fazla ayrıntı için lütfen göz atın: Çerez Politikamız .