Avantajlara genel bakış
-
The panel offers the complete solution for reliable and accurate monitoring of drinking water treatment and distribution. It comprises sensors for pH, conductivity, turbidity and free chlorine as well as the transmitter and assembly. The clever design of the assembly ensures smooth measurements of all 4 parameters with as little water consumption as possible. The panel is equipped with standardized fittings and process connections simplyfying process integration.
-
Easy planning
The bundle comprises all necessary components for comprehensive monitoring your drinking water. You can be sure to select the right measuring technology for your plant.
-
Fast commissioning
The Memosens sensors for pH, conductivity, turbidity and free chlorine are factory-calibrated. Simply connect them to the Liquiline transmitter via true plug and play and start measuring.
-
Reliable measurement at low water consumption
The design of the integrated assembly minimizes the amount of water consumed while the intergrated flow monitoring ensures that your measurement is always operational.
-
Perfectly suited to all disinfection steps
With the Memosens CCS51E free chlorine sensor included, the bundle is perfectly suited to all water treatment steps that involve disinfection such as pretreatment, conditioning and disinfection or distribution.
Paket Detayları

Bileşenler ve Ön Konfigürasyon
-
Sabitlemeler
Bileşenlerin birbiriyle uyumunu garantilemek için belirli sabitlemeler vardır. Açık parametreler size ayrı konfigürasyon yapma özgürlüğü tanır.
Bileşenler alışveriş sepetinde paket içinde yapılandırılabilir -
Bileşenler1
Technical Special Product Analysis CSOL
Sabitlemeler:CSOL-PA2WP1SKTDPA2WP1 -
2
- F
- L
- E
- X
4-channel transmitter
Liquiline CM444Sabitlemeler:CM444-AAM4 _ _ FG _ _ _ _AAM4FG -
3
- F
- L
- E
- X
Turbidity sensor
Turbimax CUS52DSabitlemeler:CUS52D-AA1BA2AA1ISO 7027, IRBA23m -
4
- F
- L
- E
- X
Digital pH sensor
Memosens CPS11ESabitlemeler:CPS11E-AA7A _ 2AA7A1-12 pH, -15...80oC, 0,8...17 bar (abs)2120mm -
5
- F
- L
- E
- X
Digital 4-electrode conductivity sensor
Memosens CLS82ESabitlemeler:CLS82E-AAPG30AAPG30 -
6
- F
- L
- E
- X
Dijital serbest klor sensörü
Memosens CCS51ESabitlemeler:CCS51E-AA11 _ NBAA11NB -
-
Özelleştirilmiş ürünler
- Zorlu uygulamalar için tasarlanmış
Teknik mükemmellik
Sadelik
Değişken
FLEX seçimleri | Teknik mükemmellik | Sadelik |
---|---|---|
Fundamental seçim Temel ölçüm ihtiyaçlarınızı karşılayın |
Teknik mükemmellik
|
Sadelik
|
Lean seçim Ana proseslerinizin üstesinden kolayca gelin |
Teknik mükemmellik
|
Sadelik
|
Extended seçim Proseslerinizi yenilikçi teknolojilerle optimize edin |
Teknik mükemmellik
|
Sadelik
|
Xpert seçim En zorlu uygulamalarınızda uzmanlaşın |
Teknik mükemmellik
|
Sadelik
Değişken |
4-channel transmitter
Liquiline CM444
The Liquiline CM444 transmitter allows you to connect up to 4 Memosens sensors of your choice from over 12 measurement parameters. It offers automatic sensor recognition, flexible expandability, and standardized spare parts with all other devices of the Liquiline platform. With its inputs, outputs, controllers, and math modules, you can even control cleaning systems or dosing pumps. Heartbeat Technology helps you find the ideal balance between measuring point availability and maintenance costs.
-
Measuring principle
Potentiometric
-
Application
Modular 4 wire controller
Multichannel: 1 to 4 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
4 sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Characteristic
Robust plastic housing
All non-ex applications -
Design
2 to 4x Memosens input, 2 to 8x current output
Alarmrelay, 4x relay, SD card for software update and copy & paste of setup -
Material
Housing base: PC-FR
Housing seal: EPDM -
Dimension
237 x 194 x 162 mm
9.33 x 7.64 x 6.38 inch -
Process temperature
-20 to 55 °C (0 to 130 °F)
-
Ingress protection
IP66 / IP 67
-
Input
1 to 4x Memosens digital input
2x 0/4 to 20mA Input optional
2 to 4x Digital input optional -
Output / communication
2 to 8x 0/4 to 20 mA current outputs, alarmrelay,
4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Additional certifications
EAC, cCSAus
-
Measuring principle
Sensor ORP / Redox
-
Application
Modular 4 wire controller
Multichannel: 1 to 4 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
4 sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Characteristic
Robust plastic housing
All non-ex applications -
Design
2 to 4x Memosens input, 2 to 8x current output
Alarmrelay, 4x relay, SD card for software update and copy & paste of setup -
Material
Housing base: PC-FR
Housing seal: EPDM -
Dimension
237 x 194 x 162 mm
9.33 x 7.64 x 6.38 inch -
Process temperature
-20 to 55 °C (0 to 130 °F)
-
Ingress protection
IP66 / IP 67
-
Input
1 to 4x Memosens digital input
2x 0/4 to 20mA Input optional
2 to 4x Digital input optional -
Output / communication
2 to 8x 0/4 to 20 mA current outputs, alarmrelay,
4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Additional certifications
EAC, cCSAus
-
Measuring principle
Conductive
-
Application
Modular 4 wire controller
Multichannel: 1 to 4 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
4 sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Characteristic
Robust plastic housing
All non-ex applications -
Design
2 to 4x Memosens input, 2 to 8x current output
Alarmrelay, 4x relay, SD card for software update and copy & paste of setup -
Material
Housing base: PC-FR
Housing seal: EPDM -
Dimension
237 x 194 x 162 mm
9.33 x 7.64 x 6.38 inch -
Process temperature
-20 to 55 °C (0 to 130 °F)
-
Ingress protection
IP66 / IP 67
-
Input
1 to 4x Memosens digital input
2x 0/4 to 20mA Input optional
2 to 4x Digital input optional -
Output / communication
2 to 8x 0/4 to 20 mA current outputs, alarmrelay,
4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Additional certifications
EAC, cCSAus
-
Measuring principle
Amperometric oxygen measurement
-
Application
Modular 4 wire controller
Multichannel: 1 to 4 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
4 sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Characteristic
Robust plastic housing
All non-ex applications -
Design
2 to 4x Memosens input, 2 to 8x current output
Alarmrelay, 4x relay, SD card for software update and copy & paste of setup -
Material
Housing base: PC-FR
Housing seal: EPDM -
Dimension
237 x 194 x 162 mm
9.33 x 7.64 x 6.38 inch -
Process temperature
-20 to 55 °C (0 to 130 °F)
-
Input
1 to 4x Memosens digital input
2x 0/4 to 20mA Input optional
2 to 4x Digital input optional -
Output / communication
2 to 8x 0/4 to 20 mA current outputs, alarmrelay,
4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Etherne -
Additional certifications
EAC, cCSAus
-
Measuring principle
Free chlorine
-
Application
Modular 4 wire controller
Multichannel: 1 to 4 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
4 sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Characteristic
Robust plastic housing
All non-ex applications -
Design
2 to 4x Memosens input, 2 to 8x current output
Alarmrelay, 4x relay, SD card for software update and copy & paste of setup -
Material
Housing base: PC-FR
Housing seal: EPDM -
Dimension
237 x 194 x 162 mm
9.33 x 7.64 x 6.38 inch -
Process temperature
-20 to 55 °C (0 to 130 °F)
-
Input
1 to 4x Memosens digital input
2x 0/4 to 20mA Input optional
2 to 4x Digital input optional -
Output / communication
2 to 8x 0/4 to 20 mA current outputs, alarmrelay,
4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Additional certifications
EAC, cCSAus
-
Measuring principle
Single beam scattered light
-
Application
Modular 4 wire controller
Multichannel: 1 to 4 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
4 sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Characteristic
Robust plastic housing
All non-ex applications -
Design
2 to 4x Memosens input, 2 to 8x current output
Alarmrelay, 4x relay, SD card for software update and copy & paste of setup -
Material
Housing base: PC-FR
Housing seal: EPDM -
Dimension
237 x 194 x 162 mm
9.33 x 7.64 x 6.38 inch -
Process temperature
-20 to 55 °C (0 to 130 °F)
-
Ingress protection
IP66 / IP 67
-
Input
1 to 4x Memosens digital input
2x 0/4 to 20mA Input optional
2 to 4x Digital input optional -
Output / communication
2 to 8x 0/4 to 20 mA current outputs, alarmrelay,
4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Additional certifications
EAC, cCSAus
-
Measuring principle
Ultrasonic sensor
-
Application
Modular 4 wire controller
Multichannel: 1 to 4 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
4 sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Characteristic
Robust plastic housing
All non-ex applications -
Design
2 to 4x Memosens input, 2 to 8x current output
Alarmrelay, 4x relay, SD card for software update and copy & paste of setup -
Material
Housing base: PC-FR
Housing seal: EPDM -
Dimension
237 x 194 x 162 mm
9.33 x 7.64 x 6.38 inch -
Process temperature
-20 to 55 °C (0 to 130 °F)
-
Ingress protection
IP66 / IP 67
-
Input
1 to 4x Memosens digital input
2x 0/4 to 20mA Input optional
2 to 4x Digital input optional -
Output / communication
2 to 8x 0/4 to 20 mA current outputs, alarmrelay,
4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Additional certifications
EAC, cCSAus
-
Measuring principle
Potentiometric / ISE
-
Characteristic
Robust plastic housing
All non-ex applications -
Design
2 to 4x Memosens input, 2 to 8x current output
Alarmrelay, 4x relay, SD card for software update and copy & paste of setup -
Process temperature
-20 to 55 °C (0 to 130 °F)
-
Application
Modular 4 wire controller
Multichannel: 1 to 4 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
4 sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Output / communication
2 to 8x 0/4 to 20 mA current outputs, alarmrelay,
4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Input
1 to 4x Memosens digital input
2x 0/4 to 20mA Input optional
2 to 4x Digital input optional
Turbidity sensor
Turbimax CUS52D
Turbimax CUS52D is a smart sensor with lab accuracy that allows unattended operation of all turbidity measuring points in drinking water production and many other applications with fresh, process or salt water. You can mount it directly into your pipeline, thus saving costly bypass installations and avoiding product losses. Thanks to Memosens digital technology, the Turbimax CUS52D offers maximum process and data integrity, simple operation and allows predictive maintenance.
-
Measuring principle
Single beam scattered light
-
Application
Turbidity measurement in:
Drinking and process water
Saline water
Utilities of all industries -
Installation
Inline Insitu, sensor with clamp, flow cell, sensor with clamp, retractables, sensor straight, immersion in open channels
-
Design
40 mm sensor
-
Dimension
40 mm design, hygienic Clamp-version
320 x 40 mm -
Material
Stainless steel version: 1.4404
Plastic version: sensor head: PEEK, shaft: PPS
Optical windows: sapphire
O-rings: EPDM -
Measuring range
0.000 to 4000 FNU
-
Process pressure
Stainles steel version: 0.5 to 10 bar abs (7.3 to 145 psi abs)
Plastic version: 0.5 to 6 bar abs (7.3 to 87 psi abs) -
Ingress protection
IP68
-
Output / communication
Memosens
-
Measuring principle
Single beam scattered light
-
Application
Turbidity measurement in:
Drinking and process water
Saline water
Utilities of all industries -
Installation
Inline Insitu, sensor with clamp, flow cell, sensor with clamp, retractables, sensor straight, immersion in open channels
-
Measuring range
0.000 to 4000 FNU
-
Measuring principle
Nephelometric turbidity sensor (90° scattering) according to ISO7027
-
Design
40 mm sensor
-
Material
Stainless steel version: 1.4404
Plastic version: sensor head: PEEK, shaft: PPS
Optical windows: sapphire
O-rings: EPDM -
Dimension
40 mm design, hygienic Clamp-version
320 x 40 mm -
Process temperature
Stainless steel version: -20 to 85 °C (0 to 185 °F)
Plastic version: -20 to 60°C (-4 to 140 °F) -
Process pressure
Stainles steel version: 0.5 to 10 bar abs
(7.3 to 145 psi abs)
Plastic version: 0.5 to 6 bar abs
(7.3 to 87 psi abs) -
Temperature sensor
Stainless steel version:-20 to 85 °C
(0 to 185 °F)
Plastic version: -20 to 60°C
(-4 to 140 °F) -
Ingress protection
IP68
-
Output / communication
Memosens
-
Additional certifications
ISO 7027
Digital pH sensor
Memosens CPS11E
Memosens CPS11E is the digital all-rounder for stable processes. It measures reliably even in extreme pH ranges or hazardous areas. Thanks to Memosens 2.0 digital technology, the pH sensor resists moisture and enables lab calibration, increasing process safety and simplifying operation. Its extended storage of calibration and process data provides the perfect basis for predictive maintenance. Designed for a long operating life and low maintenance, Memosens CPS11E offers you best value for money.
-
Measuring principle
Potentiometric
-
Application
Long-term monitoring and limit control in processes with stable process conditions
Water and wastewater treatment -
Characteristic
Digital pH electrode for standard applications in process and environmental technology with dirt-repellent PTFE ring junction and built-in temperature sensor
-
Measuring range
Application A
• pH: 1 to 12
Application B
• pH: 0 to 14
Application F
• pH: 0 to 10 -
Measuring principle
Gel compact electrode with PTFE ring junction
-
Design
All shaft lengths with temperature sensor
Advanced gel technology -
Material
Sensor shaft: Glass to suit process
pH membrane glass: Type A, B, F
Metal lead: Ag/AgCl
Aperture: Ring-shaped PTFE junction
O-ring: FKM
Process coupling: PPS fibre-glass reinforced
Nameplate: ceramic metal oxide -
Dimension
Diameter: 12 mm (0.47 inch)
Shaft length: 120, 225, 360 and 425 mm
(4.72, 8.86, 14.17 and 16.73 inch) -
Process temperature
Application A: –15 to 80 °C (5 to 176 °F)
Application B: 0 to 135 °C (32 to 275 °F)
Application F: 0 to 70 °C (32 to 158 °F) -
Process pressure
Applications A and B:
0.8 to 17 bar (11.6 to 246.5 psi) absolute
Application F:
0.8 to 7 bar (11.6 to 101.5 psi) absolute -
Temperature sensor
NTC 30K
-
Ex certification
With ATEX, IECEx, CSA C/US, NEPSI, Japan Ex and INMETRO approvals for use in
hazardous areas Zone 0, Zone 1 and Zone 2 -
Connection
Inductive, digital connection head with Memosens 2.0 technology
-
Ingress protection
IP68
-
Additional certifications
Additional certifications
Digital 4-electrode conductivity sensor
Memosens CLS82E
Memosens CLS82E is a high-end, hygienic sensor for applications with widely varying conductivity values. It enables reliable monitoring of core processes as well as final rinse with only one sensor. FDA compliance and a small, compact design ensure the perfect fit to your processes. With Memosens 2.0 digital technology, CLS82E allows for extended storage of process and sensor data facilitating lab calibration and predictive maintenance and providing the perfect basis for enhanced IIoT services.
-
Measuring principle
Conductive
-
Application
Phase seperation, chromotography, fermentation
CIP monitoring in small pipes
Ultrafiltration
Final rinse -
Characteristic
Conductivity sensor with a broad measurement range for all hygienic applications with advanced requirements to process safety
-
Measuring range
1 µS/cm to 500 mS/cm
-
Measuring principle
Hygienic 4-electrode conductivity sensor
-
Design
Certified hygienic design with FDA compliant materials, 3-A and EHEDG certified, available as 120 mm sensor with PG13.5 and in many other standard process connections
-
Material
Process connection: stainless steel 1.4435 (316L)
Sensor element: platinum and ceramic -
Dimension
Sensor diameter: 12 mm (0.47 inch)
Electrode length: depending on process connection -
Process temperature
-5 to 120 °C (23 to 248 °F)
Sterilization: max. 140 °C at 6 bar for max. 45 min
(Max. 284 °F at 87 psi for max. 45 min) -
Process pressure
17 bar abs at 20 °C (247 psi at 68 °F)
9 bar abs at 120 °C (131 psi at 248 °F) -
Temperature sensor
Pt1000
-
Ex certification
ATEX, NEPSI, CSA, IECE, EAC Ex, INMETRO
-
Connection
Clamp 1,5", Clamp 2", Varivent F DN25,Varivent N DN40-DN125, BioControl DN25, PG13,5, DN25 standard/40mm, DN25 B.Braun port/65mm, Threat G1", Thread NPT 1"
Sensor connection: Inductive, digital connection head with Memosens 2.0 technology -
Ingress protection
IP 68 / NEMA Type 6P
-
Additional certifications
Material certification 3.1
3-A and EHEDG certified, hygienic design
ASME BPE
Conformity to cGMP derived requirements
ASME BPE
FDA approved
Regulation (EC) No. 1935/2004
China Food
Dijital serbest klor sensörü
Memosens CCS51E
Memosens CCS51E içme suyu, havuz ve proses suyu ile yardımcı işletmelerde hassas ve tutarlı dezenfeksiyon izleme sağlar. Serbest kloru belirlemeye yönelik bu sensör, düşük su hacimlerinde bile son derece hızlı tepki sürelerine sahiptir. Bu da verimli proses kontrolünü ve güvenli prosesleri garanti eder. Memosens 2.0 teknolojisi sayesinde CCS51E, maksimum proses ve veri bütünlüğünü basit kullanımla birleştirir. Bu, kestirimci bakım ve IIoT bağlantısı için mükemmel bir temel sağlar.
-
Measuring principle
Free chlorine
-
Application
Ensuring reliable disinfection in drinking water
Process water
Dosing disinfectant efficiently in pool water
Detect the absence or presence of free chlorine in Utilities
Guarantee food safety and provide hygienic packaging and bottling -
Characteristic
Amperometric measurement of dissolved free chlorine
-
Measuring range
Trace: 0 to 5 mg/l HOCl
Standard: 0 to 20 mg/l HOCl
High: 0 to 200 mg/l HOCl -
Measuring method
Closed, membrane covered measuring cell
Reduction of free chlorine at the cathode -
Design
Closed amperometric 2-electrode measuring cell with PVDF membrane
-
Material
Sensor shaft: POM
Membrane: PVDF
Membrane cap: PVDF
Sealing ring: FKM -
Dimension
Diameter: 25 mm (0.98 inch)
Length: 161 mm (6.34 inch) -
Process temperature
0 to 55 °C (32 to 130 °F), non-freezing
-
Process pressure
Max. 1 bar (max. 14.5 psi)
-
Temperature sensor
10k NTC integrated (Memosens)
-
Connection
Inductive, digital connection head with Memosens
Digital measuring cable
CYK10
CYK10 guarantees absolute water-proof connection of Memosens sensors to the transmitter. Its inductive coupling shows no contact corrosion and guarantees galvanic isolation of transmitter and medium. Simply forget about limited cable length, interfering potentials or moisture and benefit from completely safe and reliable signal transmission.
-
Measuring principle
Potentiometric
-
Application
Measuring cable for contactless, inductive, digital transmission of measurement signals
-
Installation
Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter
-
Characteristic
Inductive, digital transmission of measurement signals and energy
Not influenced by moisture, EMC-fields and corrosion -
Measuring range
High impedance cable not necessary
-
Design
Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
No open contacts, resistant against humidity -
Material
Cable sheath: TPE
Junction box: aluminum -
Dimension
Diameter: 6.3 mm (0.25 inch)
Cores: 2x2 cores, twisted pairs
Length: up to approx. 100 m (328 ft) -
Process temperature
-25 to 135 °C (-13 to 277 °F)
-
Process pressure
max. 50 bar/725 psi at 135°C/275°F.
-
Temperature sensor
For digital sensors with inductive plug-head with and without temperature sensor
-
Ex certification
ATEX II 1G Ex ia IIC T3/T4/T6
FM, CSA IS Cl.1 Div 1 Gr. A-D
ATEX, NEPSI II 3G Ex ic IIC -
Ingress protection
IP68
-
Measuring principle
Sensor ORP / Redox
-
Application
Measuring cable for contactless, inductive, digital transmission of measurement signals.
-
Installation
Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter.
-
Characteristic
Inductive, digital transmission of measurement signals and energy.
Not influenced by moisture, EMC-fields and corrosion -
Design
Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
No open contacts, resistant against humidity -
Material
Cable sheath: TPE
Junction box: aluminum -
Dimension
Diameter: 6.3 mm (0.25 inch)
Cores: 2x2 cores, twisted pairs
Length: up to approx. 100 m (328 ft) -
Process temperature
-25 to 135 °C (-13 to 277 °F)
-
Temperature sensor
For digital sensors with inductive plug-head with and without temperature sensor
-
Ex certification
ATEX II 1G Ex ia IIC T3/T4/T6
FM, CSA IS Cl.1 Div 1 Gr. A-D
ATEX, NEPSI II 3G Ex ic IIC
-
Measuring principle
Conductive
-
Application
Measuring cable for contactless, inductive, digital transmission of measurement signals
-
Installation
Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter
-
Characteristic
Inductive, digital transmission of measurement signals and energy
Not influenced by moisture, EMC-fields and corrosion -
Design
Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
No open contacts, resistant against humidity -
Material
Cable sheath: TPE
Junction box: aluminum -
Dimension
Diameter: 6.3 mm (0.25 inch)
Cores: 2x2 cores, twisted pairs
Length: up to approx. 100 m (328 ft) -
Process temperature
-25 to 135 °C (-13 to 277 °F)
-
Temperature sensor
For digital sensors with inductive plug-head with and without temperature sensor
-
Ex certification
ATEX II 1G Ex ia IIC T3/T4/T6
FM, CSA IS Cl.1 Div 1 Gr. A-D
ATEX, NEPSI II 3G Ex ic IIC
-
Measuring principle
Amperometric oxygen measurement
-
Application
Measuring cable for contactless, inductive, digital transmission of measurement signals
-
Installation
Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter
-
Characteristic
Inductive, digital transmission of measurement signals and energy
Not influenced by moisture, EMC-fields and corrosion -
Design
Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
No open contacts, resistant against humidity -
Material
Cable sheath: TPE
Junction box: aluminum -
Dimension
Diameter: 6.3 mm (0.25 inch)
Cores: 2x2 cores, twisted pairs
Length: up to approx. 100 m (328 ft) -
Process temperature
-25 ... 135 °C (-13 ... 277 °F)
-
Temperature sensor
For digital sensors with inductive plug-head with and without temperature sensor
-
Ex certification
ATEX II 1G Ex ia IIC T3/T4/T6
FM, CSA IS Cl.1 Div 1 Gr. A-D
ATEX, NEPSI II 3G Ex ic IIC
-
Measuring principle
Free chlorine
-
Application
Measuring cable for contactless, inductive, digital transmission of measurement signals
-
Characteristic
Inductive, digital transmission of measurement signals and energy
Not influenced by moisture, EMC-fields and corrosion -
Design
Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
No open contacts, resistant against humidity -
Material
Cable sheath: TPE
Junction box: aluminum -
Dimension
Diameter: 6.3 mm (0.25 inch)
Cores: 2x2 cores, twisted pairs
Length: up to approx. 100 m (328 ft) -
Process temperature
-25 to 135 °C (-13 to 277 °F)
-
Temperature sensor
For digital sensors with inductive plug-head with and without temperature sensor