1/4" (6.35 mm) and 1/2" (12.7 mm) diameter immersion optics
Özelliklere genel bakış
Sampling probe compatibility
Raman Rxn-10 probe
Wetted materials
Metal: C276 alloy as standard (316L stainless steel or Grade 2 titanium upon request) Window: high-purity sapphire, proprietary compression fit non-brazed design
The fixed focus design of the Raman immersion optic provides long-term measurement stability along with superior signal performance which is essential for transferable, high-performance Raman measurements. Compatible with the Rxn-10 probe, the immersion optic uses no movable parts so it is always in focus. The Raman immersion optic is well-suited for use in reaction vessels, laboratory reactors, or process streams, and its wettable components resist corrosion in harsh environments.
Pharmaceutical: drug substance unit operations, reaction analysis, crystallization, end-point detection, solvent swaps
Chemical: material identification, reaction analysis, polymerization, cross-linking, blending
Food & Beverage: blending, purification, natural and synthetic components
Development laboratory: versatile in situ analysis, feasibility studies, model development (or similar)
Avantajlar
Ideal for quick measurements of liquids, slurries, and semi-solids in a laboratory setting
Superior signal performance
Available in 1/4” and 1/2” diameters
No user-adjustable parts
Wettable components resist corrosion in harsh environments (including acidic solutions)
Raman spektroskopisi - gelişmiş optik analiz teknolojisi
Tesis güvenliğini artırın, ürün kalitesini sağlayın ve operasyonları optimize edin. Raman spektroskopisi, numunelerinizin bileşimini ve moleküler yapısını laboratuvardan prosese gerçek zamanlı olarak ölçer.
Borealis is monitoring of polypropylene and polyethylene grades during olefin polymerization reactions in continuously fed loop reactors in the Chemical Industry.
KBI Biopharma is monitoring a diverse array of cell lines and cell concentrations in minimal volume for automated cell cultivation in the Life Sciences industry.
Raman downstream process measurement of biosimilars - Alvotech’s testing of the protein purification process during ultrafiltration/diafiltration (UF/DF)
Tesis güvenliğini artırın, ürün kalitesini sağlayın ve operasyonları optimize edin. Raman spektroskopisi, numunelerinizin bileşimini ve moleküler yapısını laboratuvardan prosese gerçek zamanlı olarak ölçer.
Temperature range: -30 to 120 °C / -22 to 248 °F (316L stainless steel) -30 to 280 °C / -22 to 536 °F (C276 alloy) -30 to 315 °C / -22 to 599 °F (Grade 2 Titanium)
Pressure
Min pressure: Full vacuum (0 bara) but not ultrahigh vacuum (UHV) where outgassing maybe a concern Max pressure 1/4 inch IO: 168.5 barg/ 2444 psig (316L stainless steel) 186.2 barg/ 2701 psig (C276 alloy) 76.3 barg/ 1107 psig (Grade 2 titanium) Max pressure 1/2 inch IO: 142.4 barg/ 2066 psig (316L stainless steel) 158.1 barg/ 2293 psig (C276 alloy) 65.2 barg/ 946 psig (Grade 2 titanium)
Wetted materials
Metal: C276 alloy as standard (316L stainless steel or Grade 2 titanium upon request) Window: high-purity sapphire, proprietary compression fit non-brazed design
Length
Immersion Optic shaft length: 152, 305, or 457 mm 6, 12, or 18 inch Outer diameter: 12.7 mm / 0.5 inch Immersion Optic shaft length: 152 or 203 mm 6 or 8 inch Outer diameter: 6.35 mm / 0.25 inch
Working distance
Short (S): 0 mm / 0 inch Long (L): 3 mm / 0.12 inch
Accessory optics for the Rxn-10 probe
Technical Information
Teknik Bilgiler (TI)
İngilizce versiyonu - 05/2023
New version available in English
System design and specifications for Rxn-10 probe optics: Raman immersion optics (KIO1), non-contact optics (KNCO1), bIO-Optics (KLBIO1), bio multi optics (KRBMO), bio sleeves (KRBSL), and Raman optic system for single use (KRSU1)
Accessory optics for the Rxn-10 probe
Operating Instructions
Kullanma Talimatı (BA)
İngilizce versiyonu - 05/2023
New version available in English
Commissioning, operation, and maintenance details for Rxn-10 probe optics: Raman immersion optics (KIO1), non-contact optics (KNCO1), bIO-Optics (KLBIO1), bio multi optics (KRBMO), bio sleeves (KRBSL) and Raman optic system for single use (KRSU1)
Accessory optics for the Rxn-10 probe
Brief Operating Instructions
Kısa Talimat (KA)
İngilizce versiyonu - 05/2023
New version available in English
Quickstart guide for Rxn-10 probe optics: Raman immersion optics (KIO1), non-contact optics (KNCO1), bIO-Optics (KLBIO1), bio multi optics (KRBMO), bio sleeves (KRBSL), and Raman optic system for single use (KRSU1)
Raman application guide for the life science industry -
Trusted composition analysis for the life sciences
PU (Yayın)
İngilizce versiyonu - 04/2022
New version available in English
A guide to our Raman spectroscopy application notes for the Life Science industry (featuring the Raman Rxn2 analyzer, Raman Rxn4 analyzer, Rxn-10 probe, Rxn-20 probe, Rxn-45 probe, Rxn-46 probe, and probe accessory optics (bIO-Optic, Raman single use optic system / SUB, immersion optic, non-contact optic).
Raman spectroscopy food & beverage application guide -
Trusted technology for composition analysis in a laboratory
or process environment
Yetkinlik Broşürü (CP)
İngilizce versiyonu - 02/2022
New version available in English
A guide to Raman spectroscopy application notes for the food & beverage industry (featuring studies using the Raman Rxn2 analyzer, Raman Rxn4 analyzer, Rxn-10 probe, Rxn-20 probe, Rxn-45 probe, and the immersion optic and non-contact optic).
Raman spectrographic probes - Robust optical measurement
of chemical composition
İnovasyon (IN)
İngilizce versiyonu - 10/2021
New version available in English
An overview brochure about our Raman spectroscopy probe portfolio including the Rxn-10 probe, Rxn-20 probe, Rxn-30 probe, Rxn-40 probe, Rxn-41 probe, Rxn-45 probe, Rxn-46 probe, and probe accessory optics (bIO-Optic, Raman single use optic system / SUB, immersion optic , non-contact optic), powered by Kaiser Raman technology.
Seçiminize mümkün olan tüm seçeneklerle devam edin
Gizliliğinize değer veriyoruz
Tarayıcı deneyiminizi iyileştirmek, site işlevselliğini optimize etmek adına istatistikleri toplamak ve size uygun reklam ve içerikler göstermek için çerezleri kullanıyoruz.
"Tümünü kabul et" seçeneği ile çerez kullanımımıza rıza göstermiş olursunuz.
Daha fazla ayrıntı için lütfen göz atın: Çerez Politikamız .