AccuracyClass AA acc. to IEC 60751 Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class special or standard acc. to ASTM E230 Class 1 or 2 acc. to IEC 60584-2
Response timefastest response time with thermowell t90 starting at below 10 s depending on configuration
Max. process pressure (static)depending on the configuration up to 100 bar
Operating temperature rangePT100 TF iTHERM StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 TF iTHERM QuickSens: -50 °C …200 °C (-58 °F …392 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 TF: -50 °C ...400 °C (-58 °F ...752 °F) Typ K: max. 1.100 °C (max. 2.012 °F) Typ J: max. 800 °C (max. 1.472 °F) Typ N: max. 1.100 °C (max. 2.012 °F)
Max. immersion length on requestup to 4.500,0 mm (177'')
AccuracyClass AA acc. to IEC 60751 Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class special or standard acc. to ASTM E230 Class 1 or 2 acc. to IEC 60584-2
Response timet90 starting at < 1,5 s iTHERM QuickSens depending on configuration
Max. process pressure (static)depending on the configuration
Operating temperature rangePT100 TF iTHERM StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 TF iTHERM QuickSens: -50 °C …200 °C (-58 °F …392 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 TF: -50 °C ...400 °C (-58 °F ...752 °F) Typ K: max. 1.100 °C (max. 2.012 °F) Typ J: max. 800 °C (max. 1.472 °F) Typ N: max. 1.100 °C (max. 2.012 °F)
Max. immersion length on requestup to 4.500,0 mm (177'')
Imperial RTD/TC direct contact thermometer for a wide range of industrial applications
Bölgenizde mevcut değil
AccuracyClass AA acc. to IEC 60751 Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class special or standard acc. to ASTM E230 Class 1 or 2 acc. to IEC 60584-2
Response timet90 starting at < 1,5 s iTHERM QuickSens depending on configuration
Max. process pressure (static)depending on the configuration
Operating temperature rangePT100 TF iTHERM StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 TF iTHERM QuickSens: -50 °C …200 °C (-58 °F …392 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 basic TF: -50 °C ...200 °C (-58 °F ...392 °F) Typ K: max. 1.100 °C (max. 2.012 °F) Typ J: max. 800 °C (max. 1.472 °F) Typ N: max. 1.100 °C (max. 2.012 °F)
AccuracyClass AA acc. to IEC 60751 Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class special or standard acc. to ASTM E230 Class 1 or 2 acc. to IEC 60584-2
Response timedepending on configuration
Max. process pressure (static)depending on the configuration up to 500 bar
Operating temperature rangePT100 TF iTHERM StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 TF iTHERM QuickSens: -50 °C …200 °C (-58 °F …392 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 TF: -50 °C ...400 °C (-58 °F ...752 °F) Typ K: max. 1.100 °C (max. 2.012 °F) Typ J: max. 800 °C (max. 1.472 °F) Typ N: max. 1.100 °C (max. 2.012 °F)
Max. immersion length on requestup to 1.500,0 mm (59,06'')
Imperial RTD/TC thermometer with barstock thermowell for a wide range of industrial applications
Bölgenizde mevcut değil
AccuracyClass AA acc. to IEC 60751 Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class special or standard acc. to ASTM E230 Class 1 or 2 acc. to IEC 60584-2
Response timedepending on configuration
Max. process pressure (static)depending on the configuration up to 500 bar
Operating temperature rangePT100 TF iTHERM StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 TF iTHERM QuickSens: -50 °C …200 °C (-58 °F …392 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 basic TF: -50 °C ...200 °C (-58 °F ...392 °F) Typ K: max. 1.100 °C (max. 2.012 °F) Typ J: max. 800 °C (max. 1.472 °F) Typ N: max. 1.100 °C (max. 2.012 °F)
Endress+Hauser, endüstrinin neredeyse tüm dallarında kullanılabilen çok sayıda sıcaklık ölçüm teknolojisi çözümü sunar. Kullanılan ölçüm prensipleri, RTD sensörler ve termokuplardır. Ölçüm noktasının prosese dahil edilmesindeki en önemli ayrıntı, termometrelerin termovel ve proses bağlantıları kullanılarak korunmasıdır.
Kapsamlı modüler endüstriyel termometre portföyümüzde şu ürünler bulunur:
Sıcaklık transmiterli veya transmitersiz termometreler
Ekranlı veya ekransız termometreler
Dişli, sıkıştırmalı ve flanşlı proses bağlantıları
Flanşlı veya flanşsız özel üretim termoveller
Mevcut termovele vidalanarak takılan termometreler
Çubuk termoveller
Doğrudan ürünle temas için termovelsiz termometreler
Bu termometreler kimya endüstrisinde yaygın olarak kullanılmalarına karşın diğer proses endüstrisi alanlarında hem ana hem de yardımcı proseslerde kendilerine kullanım alanı bulmaktadır.
Modüler endüstriyel termometreler
iTHERM ModuLine ailemiz, endüstriyel uygulamalara yönelik en yeni nesil modüler termometrelerdir. Yönetilebilir sayıda ürünle neredeyse tüm proses ve müşteri gereksinimlerini karşılayabiliyoruz. Yenilikçi teknolojiler, gelişmiş proses verimliliği veya tesis ve ürün güvenliği gibi katma değerler sağlar. Örnek olarak Dual Seal fonksiyonu ve iTHERM QuickNeck verilebilir. Uluslararası standartlara göre sertifikalar, teklifimizi tamamlamaktadır.
Portfolio description
Çeşitli sensör tasarımları - her uygulama için mümkün olan en iyi ölçüm performansı
Termovelli termometreler - kolay ve güvenli değiştirme / yeniden kalibrasyon
Termovelsiz termometreler. Doğrudan ortam teması: en hızlı tepki süreleri ve en yüksek doğruluk
RTD - Rezistanslı sıcaklık detektörleri: Ölçüm prensibi
RTD sensör, sıcaklıkta bir değişim olduğunda elektrik direncini değiştirir. Yüksek doğrulukta ölçüm ve uzun dönemli istikrar özelliğiyle ön plana çıkan bu cihazlar, -200 °C ile yaklaşık 600 °C arasındaki sıcaklık ölçümlerinde kullanılabilir. En sık kullanılan sensör elemanı Pt100'dür. Endress+Hauser RTD sensörler standart olarak IEC 60751 doğruluk sınıfı A'yı desteklemektedir.
Proses otomasyonunda sıcaklık ölçümü için standart olarak iki ölçüm prensibi kabul görmüştür:
TC - Termokuplar: Ölçüm prensibi
Termokupl, bir ucu birbirine değen iki farklı metalden yapılmış bir parçadır. Bağlantı ve açık uçlar farklı sıcaklıklara maruz kaldığında açık uçtaki Seebeck etkisi nedeniyle bir elektrik potansiyeli (termoelektrik kuvvet) oluşur. Termokupl referans tabloları olarak adlandırılan tabloların yardımıyla (bkz. IEC 60584) bağlantı noktasındaki sıcaklık (ölçüm bağlantısı) elde edilebilir.
Termokuplar 0 °C ile +1800 °C arasındaki sıcaklık ölçümünde kullanıma uygundur. Bunlar hızlı yanıt süresi ve yüksek titreşim direnci ile ön plana çıkmaktadır.
Avantajlar
Tüm çalışma aralığı boyunca üstün doğruluk
Ex onayları: ATEX , IECEx, NEPSI, CSA (IS, NI)
iTHERM QuickSens: optimum proses kontrolü sağlayan en hızlı yanıt süreleri
iTHERM StrongSens: rakipsiz titreşim direnci (> 60g) sayesinde tesis güvenliği
Sıcaklık ölçümünde kullanılan termokupl (TC) cihazlarının teknolojisi, yapısı ve avantajları.
/
Gizliliğinize değer veriyoruz
Tarayıcı deneyiminizi iyileştirmek, site işlevselliğini optimize etmek adına istatistikleri toplamak ve size uygun reklam ve içerikler göstermek için çerezleri kullanıyoruz.
"Tümünü kabul et" seçeneği ile çerez kullanımımıza rıza göstermiş olursunuz.
Daha fazla ayrıntı için lütfen göz atın: Çerez Politikamız .