Anahtar kelimelere, sipariş veya ürün koduna veya seri numarasına göre aramayı deneyin, örn. "CM442" veya "teknik bilgi"
Aramayı başlatmak için en az 2 karakter girin.

Steam and water analysis system (SWAS) for marine boilers 

Our Marine SWAS solution helps to maintain the boiler feed water quality to avoid corrosion, scaling and system failure. 

SWAS Panel

resim, mevcut bir çözüm örneğini sunar

Lütfen size nasıl yardımcı olabileceğimizi mümkün olduğu kadar ayrıntılı biçimde bildirin. Bu şekilde size mümkün olan en iyi cevapla geri dönebiliriz.

With steam and water analysis systems from Endress+Hauser for marine auxiliary boilers, you rely on proven and robust solutions for your steam cycle. State-of-the-art measurement technology that is tailored to your exact requirements makes the work easier with less maintenance effort. 

Solution overview:

Available for:
Petrol & Gaz / Denizcilik

Hardware & Software:

  • Sample preparation (pressure/ temperature reduction) up to 50 bar/725 psi and 240°C/464°F 
  • Flow assembly 
  • Cation exchanger (optional) 
  • Enclosure, piping and valves (stainless steel) 
  • Liquiline transmitter 
  • Sensors for pH, total/cation conductivity, DO, turbidity (on request), PAH (on request)

Services:

  • Application consultancy 
  • Project management, engineering 
  • Installation & wiring
  • Full documentation package: GA drawing, wiring and hook ups, operational guidelines and manual
  • Conformity of vibration acc. to IACS E10 
  • Commissioning 
  • Instrument & maintenance training (operations & service) 

Designed for marine specific environmental conditions

A vibration-tested monitoring system (per IACS E10) guarantees maximum boiler and equipment availability. Its optimized portfolio minimizes costs and maintenance. The user-friendly interface requires little technical expertise for easy operation onboard.

SWAS Compact Marine system, including transmitters and sensors, specially designed for harsh conditions 

Multi-parameter armatures

for monitoring of all relevant parameters with minimal sample consumption 

Pre-defined solution

Best fitting measurement instruments and design 

Ready to use

Standardized compact solution with pre-assembled and -calibrated devices 

State of the art technology

Measurement devices with Memosens, Heartbeat technology and predictive maintenance features 

Robust measurement solution

pH value and remaining cation exchange capacity calculation, and automatic system shutdown if sample temperature exceeds safety limits 

Interested in our solutions? Our consultants can answer all your questions

Lütfen size nasıl yardımcı olabileceğimizi mümkün olduğu kadar ayrıntılı biçimde bildirin. Bu şekilde size mümkün olan en iyi cevapla geri dönebiliriz.

Offering highlights

/

Interested in our solutions? Our consultants can answer all your questions

Lütfen size nasıl yardımcı olabileceğimizi mümkün olduğu kadar ayrıntılı biçimde bildirin. Bu şekilde size mümkün olan en iyi cevapla geri dönebiliriz.

Son notlar

Explore other solutions