Advantages of clamp-on flowmeters in industrial processes
Proline Prosonic Flow W 400 and Prosonic Flow P 500 for noninvasive flow measurement even in limited spaces
When you can't interrupt your process or afford pressure loss, but need a reliable flow measurement that’s where ultrasonic clamp-on flowmeters can help. Depending on your requirements, Proline Prosonic Flow W 400 or P 500 is the ideal instrument of choice. Both are mounted noninvasively on the outside of the pipe; need only a minimum of inlet runs and are unaffected by aggressive liquids. Maintenance-free coupling pads ensure a stable measurement over the entire life cycle of the flowmeter.
The ideal solution for your challenge
Would you like to know more about the benefits and the features of our ultrasonic clamp-on flowmeters to find the ideal solution for your challenge? The following pages provide you with insights and details about our ultrasonic clamp-on offerings – divided into basic applications like water monitoring and complex applications such as the measurement of liquid hydrocarbons.
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
İndir
-
-
Broşür
e-brochure – Flexible, reliable, zero maintenance
The ultrasonic clamp-on portfolio with manifold strengths for noninvasive flow measurement
Dosya boyutu:
Dosya adı:
-