Anahtar kelimelere, sipariş veya ürün koduna veya seri numarasına göre aramayı deneyin, örn. "CM442" veya "teknik bilgi"
Aramayı başlatmak için en az 2 karakter girin.
Introduction

Innovative amine absorption-based carbon capture process

CCUS is crucial for reducing the carbon footprint of industrial facilities, capturing CO₂ emissions from power plants and factories that rely on fossil fuels. Carbon capture units can be retrofitted to existing power stations, industrial plants and central hubs. This minimizes downtime and maximizes impact in hard-to-abate sectors like cement, steel, refineries and chemicals. Explore our advanced measurement technology to overcome carbon capture challenges and reach your sustainability goals.

Optical analysis

Optimize your carbon capture process with optical analysis

Chemical absorption based on amine solvents is the leading carbon capture technology. Process challenges include amine losses, degradation and energy efficiency leading to reduced profitability. Endress+Hauser Raman analyzers enable real-time monitoring of CO₂ capture solvent quality and offer the following benefits:

  • Replace tedious off-line analysis
  • Predict the total CO₂ and amine concentrations in changing process conditions
  • Monitor variation of solvent quality and degradation to reduce loss
  • Minimize CO₂ capture plant downtime
/
Level measurement

Prevent reboiler overload with precise level measurement

A typical process unit comprises contactor (absorption) and regeneration (distillation) columns. Maintaining effective level control in these columns is crucial for stable operation. Holding a constant level and a steady rich amine flow rate is essential to avoid reboiler overload. Guided wave radar technology offers accurate level measurement to achieve:

  • Reliable measurement even with changing product and process conditions
  • Zero maintenance: no moving parts
  • Easy commissioning and diagnostics from HistoROM data management
  • Multi-Echo Tracking evaluation
/
Temperature measurement

Protect amine solvent quality and heat exchanger efficiency with temperature control

Maintaining accurate temperature is critical in the amine solvent-based carbon capture process. Temperature differences beyond the stipulated limits between the flue gas and amine stream entering the contactor column can result in gas condensation, foaming and losses. Additionally, reliable monitoring of temperature across the heat exchanger walls is required to detect fouling and improve reliability. Temperature measurement in the regeneration column ensure the quality of amine is maintained and prevents amine degradation. Our instrumentation ensures:

  • Flexible design with standard terminal heads as per DIN standards
  • Ultra-fast response time thanks to special thermowell tip
  • iTHERM StrongSens: unsurpassed vibration resistance (> 60g) for ultimate plant safety
  • iTHERM QuickSens: fastest response times (t90s: 1.5 s) for optimum process control
  • High precision of skin type surface measurement with customized thermal protecting sheath
/
Liquid analysis

Improve process efficiency by ensuring the water quality

Optimal CO₂ capture requires precise pH control in amine scrubbing to ensure maximum CO₂ absorption. The quality of water used for making an amine solution is essential for operational efficiency. Deionized or distilled water prevents issues like foaming, corrosion and plugging, ensuring maintenance-free operation. Our Memosens-based water quality analyzer offers the following benefits:

  • Inductive coupling of cable sensor and cable for energy and data transmission in harsh environments
  • Memosens digital technology for all relevant sensor and process data
  • Enhanced sensor design against reference poisoning
  • Special electrolyte gel for maximum chemical resistance
Flow measurement

Ensure accurate amine flow measurement

Flow measurement in the carbon capture process is necessary for monitoring and controlling process efficiency. Excessive circulation may result in increased fuel consumption, exceeded reboiler capacity and amine losses. Multivariable flow measurement technology provides:  

  • Increased plant safety and data integrity thanks to Heartbeat Technology
  • Best-in-class diagnostics coverage – developed according to IEC 61508
  • Multivariable measurement – mass and volume flow, density, temperature, entrained gas detection
  • Compact installation – no inlet/outlet run requirements
Case Study

Endress+Hauser helps ensure safe capture, purification and liquefaction of biogenic CO2


Optimizing the liquefaction process presents key challenges regarding safety, real-time data availability and remote control. Efficient temperature regulation, stable pressure and accurate mass balance measurements as well as reliable liquid CO₂ level monitoring are crucial for smooth and safe operations.

Planning a project? Discuss your challenges with our expert

Our local Endress+Hauser industry experts are ready to support you.

Son notlar

Related solutions

Learn more about carbon capture