Anahtar kelimelere, sipariş veya ürün koduna veya seri numarasına göre aramayı deneyin, örn. "CM442" veya "teknik bilgi"
Aramayı başlatmak için en az 2 karakter girin.

Particularly small, exceptionally powerful: the Compact Line

Developed for the Food & Beverage and Life Sciences industries

Visual Compact Line

The Compact Line offers high performance in a compact design. The product portfolio includes the Micropilot FMR43, a compact radar device for non-contact level measurements with either 80 GHz or 180 GHz, as well as the proven-in-use point level sensor Liquiphant FTL43 and a reliable Cerabar PMP43 for pressure and hydrostatic level measurement. Specifically designed to meet the requirements in hygienic applications, our solutions increase the productivity, safety and simplicity of processes.

Benefits at a glance

  • Outstanding simplicity thanks to digital assistance
  • Increased flexibility due to compact design
  • Safer products and processes thanks to hygienic design
  • Maximized productivity with Heartbeat Technology
  • Driven standardization thanks to an identical user interface
Productivity: Particularly compact, specifically scalable ©Endress+Hauser

Particularly compact, specifically scalable

From first batch to market, products go through various processes, combined with vessels of different sizes and requirements. With the Compact Line, you use a consistent product line from small storage and process vessels up to large tanks and silos. This helps to drive standardization for improving consistency, cost efficiency, ease of maintenance and enhanced scalability. Use the same measuring instruments throughout different product development phases, from small to large scale.

Productivity: Highly performant, exceedingly efficient ©Endress+Hauser

Highly performant, exceedingly efficient

Maintenance can lead to process delays or shutdowns that result in high financial losses. Here, too, the Compact Line makes no compromises when it comes to improving your plant performance and reducing operating costs. With Heartbeat Technology a traceable and documented on-demand verification according to ISO9001 can be done in less than three minutes without interrupting the process.

Product and process safety: Distinctively hygienic, especially reliable ©Endress+Hauser

Distinctively hygienic, especially compliant

In uncompromisingly hygienic applications, safe and easy cleaning is essential for product and process safety, efficiency and costs. Thanks to the hygienic design of the Compact Line, long-lasting sterilization in place (SIP) and cleaning in place (CIP) can be performed. All process contact parts meet the requirements of EHEDG, 3-A certifications and ASME BPE. Traceability of all process contact materials is insured and fully documented and meets the requirements of FDA, EC1935/2004 or cGMP.

Simplicity: Exceptionally capable, incredibly simple ©Endress+Hauser

Exceptionally capable, incredibly simple

The Compact Line needs no specialist to set up and operate the devices. The colour display has great visibility and intuitive touch operation, making it easy to use. Guided wizards simplify commissioning and maintenance and thus help to prevent errors. Operation is easy via SmartBlue App on smartphones or tablets using Bluetooth® Technology. Thanks to the same user interface across all measurement technologies, you can save costs on training.

Measuring devices for continuous level, point level and pressure applications

Find out more about the Compact Line.

Compact Line in Life Sciences ©Endress+Hauser

Life Sciences

Do your processes require an aseptic design without compromise and highest performance even under tight installation conditions? The Compact Line combines precise measurement performance, highest compliance and compactness with high efficiency. Increase productivity and reduce time to market by standardizing on the most complete portfolio on all scales.

Read the expert interview Life Sciences and learn more about the Compact Line from our product experts.

Compact Line in Food & Beverage ©Endress+Hauser

Food & Beverage

In the production of soft or alcoholic beverages, dairy products, oils, or other foods reduced operating costs are a decisive competitive advantage. Absolute food safety cannot be compromised. In addition, cost-effective, and reliable production processes are crucial. The Compact Line supports you with best-in-class hygienic measuring devices fulfilling all industry requirements.

Read the expert interview Food & Beverage and learn more about the Compact Line from our product experts.

The perfect fit for your hygienic application

/

Want to know more?

Please contact us via the form below.

Son notlar

Learn more about the Compact Line