Anahtar kelimelere, sipariş veya ürün koduna veya seri numarasına göre aramayı deneyin, örn. "CM442" veya "teknik bilgi"
Aramayı başlatmak için en az 2 karakter girin.

Noninvasive flowmeters for complex applications

First choice for reliable, flexible and maintenance-free clamp-on flow measurement even under challenging conditions

Picture of Proline Prosonic Flow P 500

Is your measuring point located in a hazardous area, requires a high safety integrity level (SIL) or is your process temperature above 170 °C (338 °F)? Especially demanding applications need particularly robust instrumentation. Prosonic Flow P 500 is designed for maintenance-free long-term operation – even under difficult conditions. It does not only contain all the standard functionality of our clamp-on flowmeters, but also additional product features to cope with complex applications easily.

Benefits

  • Reliable measuring performance – proven sensors in combination with a maintenance-free mounting system provide long-term stable signals, even in high-temperature applications up to 550 °C (1022 °F).
  • Comparable flow information of liquid hydrocarbons – optional Petroleum application package to calculate the standard volume and identify different products in a multi-product pipeline.
  • High safety standards – Prosonic Flow P 500 was developed in accordance with IEC 61508 functional safety requirements and maintains international approvals for hazardous areas.

Reliable operation even at high temperatures

For applications with temperatures above 170 °C (338 °F), Prosonic Flow P 500 provides optional high-temperature sensors that measure reliably up to 550 °C (1022 °F). The direct coupling of the sensors to the measuring tube and the very small coupling area ensure an extremely robust measurement, which can also be completely isolated.

Picture of clamp-on high-temperature sensors ©Endress+Hauser

High-temperature applications

Thanks to the high-temperature sensors, reliable measurement results can be achieved for a variety of applications like crude oil, coker feeds, FCC and HCS crackers, as well as atmospheric and vacuum distillation units in the oil and gas industry. Examples in the chemical industry include separators, distillation and exothermic processes. For power and energy, the sensors can be used for CSP applications with molten salt and thermal oil or for pipes with cooling water.

Picture of clamp-on sensors on an insulated pipe ©Endress+Hauser

Clamp-on sensors on an insulated pipe

Simple liquid hydrocarbon insights

The Petroleum application package (PAP) for Prosonic Flow P 500 enables a calculation of the standard volume of liquid hydrocarbons to obtain comparable flow information. For this purpose, the appropriate liquid is selected in the PAP and an additional temperature measurement is taken. This way, material flows can be balanced and leaks can be detected. Another major advantage is that the PAP identifies different liquid hydrocarbons in multi-product pipelines.

SIL logo of Endress+Hauser ©Endress+Hauser

Highest safety standards

In many applications, safety is the main priority. Prosonic Flow P 500 meets the highest safety standards and was developed in accordance with IEC 61508 functional safety requirements (SIL). Additionally, the flowmeter has international approvals for hazardous areas (ATEX, IECEx, FM/CSA, EAC, UK Ex, INMETRO, NEPSI, JPN) and can be used in safety-related applications immediately after installation.

Picture of commissioning of Prosonic Flow P 500 ©Endress+Hauser

Commissioning of Prosonic Flow P 500

Where everything comes together

With a long list of features, functionality and approvals, Prosonic Flow P 500 ideally supports you in particularly demanding applications such as tank dewatering, water injection, or the measurement of liquid hydrocarbons in the oil industry. In combination with the high-temperature sensors, the clamp-on flowmeter also provides reliable and accurate measured values for thermal oil applications or batch production in the chemical industry.

Picture of Prosonic Flow P 500 with high-temperature sensors in a PET production plant ©Endress+Hauser

Application example: Prosonic Flow P 500 with high-temperature sensors in a PET production plant

Application example: Plant heating system

To optimize the energy efficiency of the heating system in PET production plants, accurate measurement of the volumetric flow of thermal oil (260 °C/500 °F) is essential. The challenge: implementing flow measurement without process interruption and ensuring reliable performance at high temperatures. Prosonic Flow P 500 is ideally suited for this purpose. Its noninvasive, high-temperature sensors up to a maximum of 550 °C (1022 °F) are mounted on the outside of the pipe without interrupting operations.

Our clamp-on portfolio

For maximum flexibility: Clamp-on flowmeters for noninvasive measurements without process interruptions –maintenance-free for a lifetime and many other advantages.

/

Want to know more?

Please contact us via the form below.

Son notlar

Related content