Uygulama alanı
Our Raman embedded analyzers and probes are connected by electro-optical (EO) fiber optic cables with integrated low-voltage electrical interlock and optical fiber cable components bundled into one CSA-rated assembly. Rated for indoor/outdoor use, the EO connector is designed to protect the connection from external influences, avoid breakage, and ensure a secure connection. EO fiber cables are available in several size lengths with extension cables to simplify installation and remote analysis.
Used in all Raman Rxn embedded analyzer installations
Supports remote analysis of both lab and process measurements
Used in a variety of industries: Life Sciences, Chemical, Oil & Gas, Food and Beverage
Avantajlar
Simple plug and lock design
Integrated safety interlock to prevent laser exposure
Certified for hazardous area environments
Indoor/outdoor rated cable - flame retardant, fungus resistant, internal strength member
Available in different fiber lengths to meet your installation requirements
Extended seçim
-
Üst düzey ürünler
- Son derece fonksiyonel ve uygun
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
Teknik Bilgiler (TI)
Raman fiber-optic cables Technical Information
Innovative Raman fiber optics designed for enhanced
optical performance, maximum laser safety, and easy installationEN TR 17/12/2024Dil:
İngilizce
Versiyon:
17/12/2024
Dosya boyutu:
279.2 KB
Dosya adı:
TI01641CEN_0222.pdf
-
-
-
Kullanma Talimatı (BA)
Raman fiber-optic cables Operating Instructions
Commissioning, operation, and maintenance details for
Raman fiber-optic cablesEN TR 17/12/2024Dil:
İngilizce
Versiyon:
17/12/2024
Dosya boyutu:
499.5 KB
Dosya adı:
BA02177CEN_0222.pdf
-