Ensuring a precise and consistent blend ratio of hydrogen and natural gas is crucial for downstream applications. This requires accurate and reliable flow measurement of both gases, as well as real-time monitoring of the blend composition through online analyzers.
Parameters
Focus on key process parameters
Measure hydrogen flow accurately
Hydrogen has a low density and viscosity compared to natural gas, making it difficult to measure accurately with traditional flow meters. This requires specialized flow meters like Coriolis.
Ensuring accurate blend ratios in a hydrogen-natural gas blending unit is critical for safety, efficiency and compliance. Raman technology offers a highly precise and reliable solution for real-time monitoring of the blend composition.
Unlock precision blending with Endress+Hauser Coriolis flowmeters
Achieve seamless integration of hydrogen into the natural gas grid through unparalleled accuracy, stability and control over hydrogen flow measurement. Promass Q 300 offers:
Multivariable measurement in gas streams, including mass flow, density, temperature and corrected volume flow.
Best-in-class turndown for hydrogen flow measurement, globally accepted custody transfer approvals.
Highest process safety due resistance to fluctuating and harsh environments.
Highest process safety due to all-welded design, resistance to process fluctuations and harsh environments. International hazardous area approvals and designed acc. to IEC 61508/511
Raman spectroscopy delivers unparalleled precision in determining the final mix ratio, reliably measuring the complete gas composition, including many commonly found natural gas components. Raman Rxn5 analyzers ensure:
Optical based compositional gas analyzer with multiple channels for redundancy or distributed measurements
Enhanced operator safety and response times with a remote probe for real-time monitoring
Inline measurement to avoid emissions associated with extractive gas measurements
Messer bir buhar reformerinde hidrojen üretmektedir. Tesis, basınç değerlerinin önemli bir rol oynadığı çok sayıda koruma ve güvenlik cihazına sahiptir.
Discover why we're the right partner for sustainable, efficient hydrogen production, transport and storage
Hidrojen - dekarbonizasyon hedefleri için kilit enerji sağlayıcısı
Hidrojen, karbon emisyonlarını azaltmak için gelecek vaat eden bir çözümdür ve altyapısı hızla gelişmektedir. Endress+Hauser'in sürdürülebilirliğin sağlanmasına ve mevzuata uygunluğun temin edilmesine nasıl yardımcı olabileceğini öğrenin.
Instrumentation for safe and efficient hydrogen compression and transport
Explore our cutting-edge portfolio to ensure efficiency in hydrogen compression and transport.
Understanding hydrogen colors beyond green
Hydrogen's promise for emission cuts highlights green options, yet fossil fuel-based production still dominates. Learn more about what's making alternative production methods vital.
How is hydrogen produced?
Although various methods for hydrogen production exist or are currently being developed, different challenges need to be carefully evaluated for effective production. Learn more!
Gizliliğinize değer veriyoruz
Tarayıcı deneyiminizi iyileştirmek, site işlevselliğini optimize etmek adına istatistikleri toplamak ve size uygun reklam ve içerikler göstermek için çerezleri kullanıyoruz.
"Tümünü kabul et" seçeneği ile çerez kullanımımıza rıza göstermiş olursunuz.
Daha fazla ayrıntı için lütfen göz atın: Çerez Politikamız .