Türkiye pazarında mevcut değildir
Lütfen daha fazla sorunuz varsa Endress+Hauser satış ortağınızla iletişime geçin.
Özelliklere genel bakış
-
Max. measurement error
Acoustic density: ±0.01g/cm³
Temperature: ±0.5K
Sound velocity: +-2m/s -
Measuring range
Concentration According to concentration app data sheet, maximum 0 to 100 %
Sound velocity 600 to 2000 m/s
Temperature, maximum 0 to +100 °C (32 to +212 °F)
Acoustic density 0.7 to 1.5 g/cm³ -
Medium temperature range
0 to 120°C (32 to 248 °F)
-
Process temperature
0 to 120°C (32 to 248 °F)
-
Max. process pressure
max. 16 bar at 20 °C (232 psi at 68 °F)
-
Process pressure
max. 16 bar at 20 °C (232 psi at 68 °F)
-
Wetted materials
Stainless steel1.4404 (316L)
Uygulama alanı
Teqwave H is ideal for real-time liquid analysis in hygienic applications like spirits and soft drink production. End customers and equipment manufacturers value its highly accurate in situ concentration measurement and hygienic design. Teqwave reduces the operational expenditure by monitoring various measuring parameters at once. Match your Teqwave transmitter perfectly to your production needs by flexible definition and extension of your application range.
The acoustic waveguide measures precisely and reliably, even the smallest changes are detected
Continuous quality monitoring of beverages and in cleaning processes
Device properties
Nominal diameter: DN 25 (1")
Sensor housing made of stainless steel (3-A, EHEDG)
Accurate and independent of flow profile
Industry-compliant, easy installation via DIN rail and pipe mounting set
3.5" TFT color touch screen or LED indication
4-20 mA, Modbus TCP
Avantajlar
High accuracy and repeatability – concentration calculation with latest algorithms
Fulfilment of hygienic requirements – easily cleanable full-bore sensor
Full transparency – constant monitoring of product quality without sampling
Highest process safety – reliable metering due to robust, maintenance-free sensor
Customized usage – innovative application concept, expendable for changing measuring tasks
Simplified process control – user-friendly operation and clear status visualization
Local data backup – integrated data storage for measured values up to 7,5 years
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
Teqwave H
Ultrasonic concentrationmeter
EN TR 04/02/202201/04/2021Dil:
İngilizce
Versiyon:
04/02/2022
Dosya boyutu:
2 MB
Dosya adı:
TI01573DEN_0221-00.pdf
-
-
-
Kullanma Talimatı (BA)
Teqwave H
Ultrasonic concentrationmeter
Modbus TCPEN TR 04/02/202201/04/2021Dil:
İngilizce
Versiyon:
04/02/2022
Dosya boyutu:
2.5 MB
Dosya adı:
BA02084DEN_0221-00.pdf
-
-
-
Kısa Talimat (KA)
Teqwave H
Ultrasonic concentrationmeter
EN TR 04/02/202201/04/2021Dil:
İngilizce
Versiyon:
04/02/2022
Dosya boyutu:
2.1 MB
Dosya adı:
KA01501DEN_0221-00.pdf
-
-
-
Kurulum talimatları (EA)
Replacing the connection cable
Teqwave F, I, T, H
EN TR 26/03/202101/12/2017Dil:
İngilizce
Versiyon:
26/03/2021
Dosya boyutu:
526.9 KB
Dosya adı:
EA01229DA2_0221.pdf
-
-
-
Kurulum talimatları (EA)
Installing mounting set and seal
Teqwave H
EN TR 26/03/2021Dil:
İngilizce
Versiyon:
26/03/2021
Dosya boyutu:
438.9 KB
Dosya adı:
EA01316DA2_0121.pdf
-
-
-
Özel Dokümantasyon (SD)
UKCA marking
Flow, density, concentration, viscosity
EN TR 04/11/202201/10/2021Dil:
İngilizce
Versiyon:
04/11/2022
Dosya boyutu:
357.4 KB
Dosya adı:
SD02752DEN_0222-00.pdf
-
-
-
Özel Dokümantasyon (SD)
SD Teqwave
EAC Special Documentation
Dil:
İngilizce
Versiyon:
17/09/2024
Dosya boyutu:
857.2 KB
Dosya adı:
SD03317DEN_0124-00.pdf
-
-
-
Özel Dokümantasyon (SD)
Concentration App Questionaire
Concentration App
QuestionaireEN TR 14/11/202412/09/202421/06/202229/05/201905/03/2018Dil:
İngilizce
Versiyon:
14/11/2024
Dosya boyutu:
496.5 KB
Dosya adı:
SD02148DEN_0624-00.pdf
-
-
-
Uygulama Örneği (CS)
Continuous Brix measurement of soft drinks
Teqwave H replaces manual refractometer measurement at Kreuzberg Quelle
Dil:
İngilizce
Versiyon:
01/05/2022
Dosya boyutu:
2.2 MB
Dosya adı:
CS01734D06EN0122_Kreuzberg-Quelle.pdf
-
-
-
Uygulama Örneği (CS)
Kontinuierliche Brix-Messung von Softdrinks
Teqwave H löst manuelle Refraktometermessung bei Kreuzberg Quelle ab
Dil:
Almanca
Versiyon:
01/05/2022
Dosya boyutu:
2.2 MB
Dosya adı:
CS01734D06DE0122_Kreuzberg-Quelle.pdf
-