Anahtar kelimelere, sipariş veya ürün koduna veya seri numarasına göre aramayı deneyin, örn. "CM442" veya "teknik bilgi"
Aramayı başlatmak için en az 2 karakter girin.
Thermal mass flowmeter - Proline t-mass T 150

Proline t-mass T 150
thermal mass flowmeter

The flowmeter for reliable and easy monitoring of liquids

6TAB
Please Wait (spinning wheel)
Fiyat yükleniyor
Fiyatlar geçici olarak mevcut değil
Price on request
from CHF ??.-
Ölçüm görevini/uygulama görevini filtrele
Ölçüm / Uygulama görevi

Bu ürünün CAD çizimlerini indirmek için yapılandır

  • Measuring principle

    Thermal

  • Product headline

    The flowmeter for reliable and easy monitoring of liquids. Dedicated to the
    monitoring of conductive and non‐conductive liquids.

  • Sensor features

    High process safety – high repeatability and linearity due to integrated temperature compensation. Cost‐effective measurement – easy installation, negligible pressure loss and maintenance‐free. Reliable flow trending – multivariable measurement. Insertion version for nominal diameter DN 40 to 1000 (1½ to 40"). Sensor in standard or hygienic version.

  • Transmitter features

    Fast and efficient commissioning – guided operating menus. High plant availability – self‐diagnostics and error monitoring. Automatic recovery of data for servicing. Device in compact version with DC 24 V power supply. 4‐20 mA HART, pulse/frequency/switch output.

  • Nominal diameter range

    DN 40 to 1000 (1½ to 40")

  • Wetted materials

    Transducer: 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022)
    Insertion tube: 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022)
    Connection:
    ‐ Compression fitting: 1.4404 (316L); Alloy C22, 2.4602 (UNS N06022)
    ‐ Threadolet: 1.4404 (316L); Alloy C22, 2.4602 (UNS N06022)
    ‐ Clamping ferrule: PEEK 450G; 1.4404 (316L); Alloy C22, 2.4602 (UNS N06022)
    ‐ Tri‐Clamp; DN40 DIN 11851, DN50 DIN 11851; DN40 DIN 11864‐1A, DN50 DIN 11864‐1A: 1.4404 (316L)

  • Measured variables

    Mass flow, temperature, volume flow

  • Max. measurement error

    Flow: ±5 % o.f.s.

  • Measuring range

    226 to 14 100 000 l/h (60 to 3 730 000 gal/h)
    (under reference conditions)

  • Max. process pressure

    PN 40

  • Medium temperature range

    –20 to +100 °C (–4 to +212 °F)

  • Ambient temperature range

    –40 to +60 °C (–40 to +140 °F)

  • Transmitter housing material

    AlSi10Mg, coated

  • Degree of protection

    IP66/67, type 4X enclosure

  • Display/Operation

    4‐line display with push buttons
    Configuration via local display and operating tools possible

  • Outputs

    4‐20 mA HART (active)
    Pulse/frequency/switch output (passive)

  • Inputs

    Status input

  • Digital communication

    HART

  • Power supply

    DC 18 to 30 V

  • Hazardous area approvals

    ATEX, IECEx, cCSAus

  • Other approvals and certificates

    3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
    Hygienic approvals: EHEDG, 3-A

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR

  • Pressure approvals and certificates

    CRN

  • Material certificates

    3.1 material

  • Hygienic approvals and certificates

    Sanitary approval: 3-A, EHEDG