%20Insertion%20version%20-%20PP01.jpg)
Özelliklere genel bakış
-
Max. measurement error
Gas: 1.0% o.r. (10 to 100% o.f.s.), 0.1% o.f.s. (1 to 10% o.f.s.)
-
Measuring range
20 to 733501 kg/h (44 to 1669340 lb/h)
-
Medium temperature range
-40 °C to +180°C (-40 °F to +356°F)
-
Max. process pressure
-0.5 to 20 bar_g (-7.25 to 290 psi_g)
-
Wetted materials
Materials for insertion tube
Stainless steel, 1.4404 (316/316L)
Process connections, process coupling
Stainless steel, 1.4404 (316/316L)
Sensing element
Unidirectional
Stainless steel, 1.4404 (316/316L)
Alloy C22, 2.4602 (UNS N06022);
Bidirectional
Stainless steel, 1.4404 (316/316L)
Reverse flow detection
Stainless steel, 1.4404 (316/316L)
Clamping rings
PEEK
PVDF
1.4404 (316/316L)
Flat ring seal
EPDM
FKM
Uygulama alanı
The patented sensor design of t-mass I provides unprecedented measurement stability in thermal insertion mass flow measurement. It compensates in real time for changes of process conditions: temperature, pressure, flow direction and gas type. Its compact transmitter offers high flexibility in terms of operation and system integration: access from one side, remote display and improved connectivity options. Heartbeat Technology ensures measurement reliability and compliant verification.
Measuring principle is characterized by a high operable flow range and direct mass flow measurement
Measurement of utility and process gases and gas mixtures in circular piping or rectangular ducts
Device properties
Insertion version for DN 80 to 1500 (3 to 60")
Bidirectional measurement; high measuring performance
Patented drift-free sensor with SIL 2
Compact dual-compartment housing with up to 3 I/Os
Backlit display with touch control and WLAN access
Remote display available
Avantajlar
Flexible, convenient programming based on 21 standard gases or freely definable gas mixtures thereof
High level of process control – premium measurement accuracy and repeatability
Reliable monitoring – detection of process disturbances and reverse flow
Flexible installation – suitable for large dimensional range and circular pipes or rectangular ducts
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses
Reduced complexity and variety – freely configurable I/O functionality
Integrated verification – Heartbeat Technology
Videolar
-
Proline t-mass F/I 300/500 – The thermal mass flowmeter with long-term stability and a keen sense for utility gases
-
The Thermal Flow Measuring Principle
Extended seçim
-
Üst düzey ürünler
- Son derece fonksiyonel ve uygun
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
Measuring principle
Thermal
-
Product headline
Insertion flowmeter with long-term stability and a compact, easily accessible transmitter.
Flexible, convenient programming based on 21 standard gases or freely definable gas mixtures thereof.
Measurement of utility and process gases as well as gas mixtures in circular piping or rectangular ducts. -
Sensor features
High level of process control – premium measurement accuracy and repeatability. Reliable monitoring – detection of process disturbances and reverse flow. Flexible installation – suitable for large dimensional range and circular pipes or rectangular ducts.
Insertion version for DN 80 to 1500 (3 to 60"). Bidirectional measurement; high measuring performance. Patented drift-free sensor with SIL 2. -
Transmitter features
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access. Remote display available. -
Nominal diameter range
DN 80 to 1500 (3 to 60")
-
Wetted materials
Materials for insertion tube
Stainless steel, 1.4404 (316/316L)
Process connections, process coupling
Stainless steel, 1.4404 (316/316L)
Sensing element
Unidirectional
Stainless steel, 1.4404 (316/316L)
Alloy C22, 2.4602 (UNS N06022);
Bidirectional
Stainless steel, 1.4404 (316/316L)
Reverse flow detection
Stainless steel, 1.4404 (316/316L)
Clamping rings
PEEK
PVDF
1.4404 (316/316L)
Flat ring seal
EPDM
FKM -
Measured variables
Massflow, temperature, standard volume flow, volume flow, Free air delivery, velocity, heat flow, energy flow, density
-
Max. measurement error
Gas: 1.0% o.r. (10 to 100% o.f.s.), 0.1% o.f.s. (1 to 10% o.f.s.)
-
Measuring range
20 to 733501 kg/h (44 to 1669340 lb/h)
-
Max. process pressure
-0.5 to 20 bar_g (-7.25 to 290 psi_g)
-
Medium temperature range
-40 °C to +180°C (-40 °F to +356°F)
-
Ambient temperature range
-40 to 60°C (-40 to 140°F)
Optional:
Transmitter: -50 to 60°C (-50 to 140°F),
Sensor: -60 to 60°C (-60 to 140°F) -
Transmitter housing material
Aluminium, AlSi10Mg, coated
Polycarbonate -
Degree of protection
IP66/67, Type 4X enclosure
-
Display/Operation
4-line backlit display with touch control (operation from outside)
Configuration via local display and operating tools possible
Remote display available -
Outputs
3 outputs:
4-20 mA HART (active/passive)
4-20 mA (active/passive)
Pulse/frequency/switch output (active/passive)
Relay output -
Inputs
Status input
4-20 mA input -
Digital communication
HART, Modbus RS485
-
Power supply
DC 24V
AC 100 to 240V -
Hazardous area approvals
ATEX, cCSAus, IECEx, NEPSI, JPN, UK Ex
-
Product safety
CE, C-tick
-
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a -
Pressure approvals and certificates
CRN
-
Material certificates
3.1 material
NACE MR0175/MR0103
Bu ürünün CAD çizimlerini indirmek için yapılandır
Önerdiğimiz seçeneklerden birini seçin
-
-- selected coding-- selected label99.999,00<%label%>
-
Looking for more options? Please use the individual configurator to continue.
-
-- selected coding-- selected label99.999,00<%feature%>
-
<%label%>99.999,00
-
Looking for more options? Please use the individual configurator to continue.
-
Process Connection
-
<%label%>99.999,00
-
<%label%>99.999,00
-
-
<%feature%><%coding%><%label%>
-
Parça başına fiyat
-
<%range%><%price%>
-
- Opsiyonel eklentiler
Ayrı konfigürasyon
Genellikle birlikte satın alınanlar
Aksesuarlar
Benzer ürünler