Anahtar kelimelere, sipariş veya ürün koduna veya seri numarasına göre aramayı deneyin, örn. "CM442" veya "teknik bilgi"
Aramayı başlatmak için en az 2 karakter girin.
Picture of thermal mass flowmeter Proline t-mass 65I insertion for industrial gases & compressed air

Proline t-mass 65I
thermal mass flowmeter

Robust flowmeter with adaptation to changing process conditions

65I
Please Wait (spinning wheel)
Fiyat yükleniyor
Fiyatlar geçici olarak mevcut değil
Price on request
from CHF ??.-
  • Measuring principle

    Thermal

  • Product headline

    High-performing flowmeter with intelligent and dynamic adaptation to changing process conditions.
    Measurement of gases and gas mixtures in circular piping or rectangular ducts.

  • Sensor features

    Plant safety – high accuracy and repeatability for a wide range of utility and process gases. Cost-effective measurement – easy installation, negligible pressure loss and maintenance-free. Reliable flow trending – multivariable measurement.
    Insertion version for nominal diameter DN 80 to 1500 (3 to 60"). Medium temperature up to +130 °C (266 °F). High accuracy: ±1.5 % o.r. (10 to 100 % o.f.s.).

  • Transmitter features

    Flexible device configuration to suit the application – integrated "Gas Engine" functionality. For demanding applications – user-definable gas mixtures, high repeatability and accuracy. Automatic recovery of data for servicing.
    Device as compact or remote version. 4-20 mA HART, PROFIBUS PA/DP, Modbus RS485, FF. Worldwide approvals (Hazardous areas).

  • Nominal diameter range

    DN 80 to 1500 (3 to 60")

  • Wetted materials

    Transducer: 1.4404 (316L); Alloy C22, 2.4602 (UNS N06022)
    Insertion tube: 1.4404 (316/316L); Alloy C22, 2.4602 (on request)
    Transducer guard: 1.4404 (316L)
    Compression fitting: 1.4404 (316/316L)
    Ferrules: PEEK 450G, PVDF
    Bonded seals: EPDM, Kalrez 6375, Nitrile and 316/316L

  • Measured variables

    Mass flow, temperature, volume flow, energy flow

  • Max. measurement error

    Gas: 1.5% o.r. (10 to 100% o.f.s.), 0.15% o.f.s. (1 to 10% o.f.s.)

  • Measuring range

    20 to 720000 kg/h (44 to 1587328 lb/h)

  • Max. process pressure

    -0.5 to 20 bar gauge (-7.25 to 290 psi gauge)

  • Medium temperature range

    -40 °C to +130 °C (-40 °F to +266 °F)

  • Ambient temperature range

    -20 °C to +60 °C (-4 °F to +140 °F)
    Optional: -40 °C to +60 °C (-40 °F to +140 °F)

  • Transmitter housing material

    Transmitter housing:
    Compact: powder coated die-cast aluminium
    Wall-mount: powder coated die-cast aluminium
    Remote field: powder coated die-cast aluminium
    Connection housing (remote version): powder coated die-cast aluminium

  • Degree of protection

    IP67 (NEMA 4X) for transmitter and sensor

  • Display/Operation

    Liquid crystal: back-lit, two lines with 16 characters per line
    Configuration via local display and operating tools possible

  • Outputs

    4-20mA HART (active/passive selectable), pulse, frequency, status

  • Inputs

    4-20mA, status input

  • Digital communication

    Profibus DP, Profibus PA, Foundation Fieldbus, Modbus

  • Power supply

    85 to 260 VAC, 45 to 65 Hz
    20 to 55 VAC, 45 to 65 Hz
    16 to 62 VDC

  • Hazardous area approvals

    ATEX, FM, CSA, NEPSI

  • Product safety

    CE, C-Tick, EAC marking

Bu ürünün CAD çizimlerini indirmek için yapılandır