Anahtar kelimelere, sipariş veya ürün koduna veya seri numarasına göre aramayı deneyin, örn. "CM442" veya "teknik bilgi"
Aramayı başlatmak için en az 2 karakter girin.
Picture of thermal mass flowmeter t-mass 65F with flanges for industrial gases & compressed air

Proline t-mass 65F
thermal mass flowmeter

Robust flowmeter with adaptation to changing process conditions

65F
Please Wait (spinning wheel)
Fiyat yükleniyor
Fiyatlar geçici olarak mevcut değil
Price on request
from CHF ??.-
  • Measuring principle

    Thermal

  • Product headline

    High-performing flowmeter with intelligent and dynamic adaptation to changing process conditions.
    Measurement of gases and gas mixtures in small line sizes.

  • Sensor features

    Plant safety –high accuracy and repeatability for a wide range of utility and process gases. Cost-effective measurement – easy installation, negligible pressure loss and maintenance-free.
    Inline version: nominal diameter DN 15 to 100 (½ to 4"). Process pressure up to PN 40, Class 300. High accuracy: ±1.5 % o.r. (10 to 100 % o.f.s.).

  • Transmitter features

    Reliable flow trending – multivariable measurement. Flexible device configuration to suit the application – integrated "Gas Engine" functionality. For demanding applications – user-definable gas mixtures, high repeatability and accuracy.
    Device as compact or remote version. 4-20 mA HART, PROFIBUS PA/DP, Modbus RS485, FF. Worldwide approvals (Hazardous areas).

  • Nominal diameter range

    DN 15 to 100 (1/2" to 4")

  • Wetted materials

    Transducer: 1.4404 (316L); Alloy C22, 2.4602 (UNS N06022)
    Process connections: 1.4404 (316L/316)
    Sensor body:
    DN 15 to 25 (1/2"" to 1""): CF3M-A351
    DN 40 to 100 (1-1/2"" to 4""): 1.4404 (316/316L)
    Bushing: PEEK GF30, PVDF
    O-ring seals: EPDM, Kalrez 6375, Viton FKM

  • Measured variables

    Mass flow, temperature, volume flow, energy flow

  • Max. measurement error

    Gas: 1.5% o.r. (10 to 100% o.f.s.), 0.15% o.f.s. (1 to 10% o.f.s.)

  • Measuring range

    0.5 to 3750 kg/h (1.1 to 8250 lb/h)

  • Max. process pressure

    PN40 / Cl. 300 / 20K

  • Medium temperature range

    -40 °C to +100 °C (-40 °F to +212 °F)

  • Ambient temperature range

    -20 °C to +60 °C (-4 °F to +140 °F)
    Optional: -40 °C to +60 °C (-40 °F to +140 °F)

  • Transmitter housing material

    Transmitter housing:
    Compact: powder coated die-cast aluminium
    Wall-mount: powder coated die-cast aluminium
    Remote field: powder coated die-cast aluminium
    Connection housing (remote version): powder coated die-cast aluminium

  • Degree of protection

    IP 67
    NEMA 4x

  • Display/Operation

    Liquid crystal: back-lit, two lines with 16 characters per line
    Configuration via local display and operating tools possible

  • Outputs

    4-20mA HART (active/passive selectable), pulse, frequency, status

  • Inputs

    4-20mA, status input

  • Digital communication

    HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485

  • Power supply

    85 to 260 VAC, 45 to 65 Hz
    20 to 55 VAC, 45 to 65 Hz
    16 to 62 VDC

  • Hazardous area approvals

    ATEX, FM, CSA, NEPSI

  • Product safety

    CE, C-tick, EAC marking

  • Pressure approvals and certificates

    PED, CRN

  • Hygienic approvals and certificates

    Oxygen service (certified acc. To BS IEC 60877)

Bu ürünün CAD çizimlerini indirmek için yapılandır