Anahtar kelimelere, sipariş veya ürün koduna veya seri numarasına göre aramayı deneyin, örn. "CM442" veya "teknik bilgi"
Aramayı başlatmak için en az 2 karakter girin.
Coriolis flowmeter - Proline Promass A 100

Proline Promass A 100
Coriolis flowmeter

The single-tube flowmeter for smallest flow quantities with an ultra-compact transmitter

8A1B
Please Wait (spinning wheel)
Fiyat yükleniyor
Fiyatlar geçici olarak mevcut değil
Price on request
from CHF ??.-

Özelliklere genel bakış

  • Max. measurement error

    Mass flow (liquid): ±0.1 %
    Volume flow (liquid): ±0.1 %
    Mass flow (gas): ±0.5 %
    Density (liquid): ±0.0005 g/cm³

  • Measuring range

    0 to 450 kg/h (0 to 16.5 lb/min)

  • Medium temperature range

    –50 to +205 °C (–58 to +401 °F)

  • Max. process pressure

    PN 40, Class 300, 20K, 400 bar (5800 psi)

  • Wetted materials

    Measuring tube: 1.4539 (904L); Alloy C22, 2.4602 (UNS N06022)
    Connection: 1.4539 (904L); Alloy C22, 2.4602 (UNS N06022); 1.4404 (316/316L)

Uygulama alanı

Promass A is known for its highly accurate measurement of small quantities of liquids and gases for high pressure and low pressure. Combined with the smallest transmitter housing available today it delivers full performance on the smallest footprint. Promass A 100 is the preferred choice for system integrators, skid builders and equipment manufacturers. Available with an ultra-compact stainless steel hygienic housing it can be placed even into the most compact rigs.

  • Measuring principle operates independently of physical fluid properties such as viscosity or density

  • Measuring accurately smallest quantities of liquids and gases for continuous process control.

Device properties

  • Nominal diameter: DN 1 to 4 (1/24 to 1/8")

  • Process pressure up to 400 bar (5800 psi)

  • Medium temperature up to +205 °C (+401 °F)

  • Robust, ultra-compact transmitter housing

  • High ingress protection: IP69K

  • Local display available

Avantajlar

  • Highest process safety – self-drainable measuring tube design

  • Fewer process measuring points – multivariable measurement (flow, density, temperature)

  • Space-saving installation – no in/outlet run needs

  • Space-saving transmitter – full functionality on the smallest footprint

  • Time-saving local operation without additional software and hardware – integrated web server

  • Integrated verification – Heartbeat Technology

Videolar

  • Heartbeat Technology
    Heartbeat Teknolojisi ile akıllı enstrümantasyon

    Tesisinizin kullanılabilirliğini artırmak ve maliyetleri azaltmak mı istiyorsunuz? Heartbeat Teknolojisi proses kesintileri olmadan uygun maliyetli ve güvenli tesis çalışmasını garanti eder.

Extended seçim

  • Üst düzey ürünler

  • Son derece fonksiyonel ve uygun

Teknik mükemmellik

Sadelik

FLEX: Extended ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products

Önceki seri