Özelliklere genel bakış
-
Max. measurement error
Mass flow (liquid): ±0.15 %
Density (liquid): ±0.0005 g/cm³ -
Measuring range
0 to 18 000 kg/h (0 to 660 lb/min)
-
Medium temperature range
–40 to +125 °C (–40 to +257 °F)
150 °C allowed for 1 h -
Max. process pressure
PN 40
-
Wetted materials
Measuring tube: 1.4539 (904L)
Connection: 1.4404 (316/316L)
Uygulama alanı
Dosimass is specially designed for filling and bottling applications. It measures volume and mass flow directly with temperature and density compensation to ensure maximum repeatability. Designed for applications where space is a premium, Dosimass will be the preferred choice for system integrators, skid builders and equipment manufacturer.
Measuring principle operates independently of physical fluid properties such as viscosity or density
Measurement of liquids with the most diverse properties in the continuous process control & batching applications.
Device properties
Nominal diameter: DN 8 to 25 (3/8 to 1")
Various hygienic process connections, 3A conform
CIP, SIP cleanable sensor
Robust, ultra-compact transmitter housing
Pulse/frequency/switch output, Modbus RS485
Excellent and easy cleanable transmitter
Avantajlar
-
High process safety – high measuring accuracy for different media in shortest filling time
-
Fewer process measuring points – multivariable measurement (flow, density, temperature)
-
Space-saving installation – no in/outlet run needs
-
Versatile and time-saving wiring – plug connector
-
Fast commissioning – pre-configured devices
-
Automatic recovery of data for servicing
Videolar
-
The Coriolis Flow Measuring Principle
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
Measuring principle
Coriolis
-
Product headline
The compact sensor with an ultra-compact transmitter.
Measurement of liquids with the most diverse properties in continuous process control & batching applications. -
Sensor features
High process safety – high measuring accuracy for different media in shortest filling time. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
Nominal diameter: DN 8 to 25 (³⁄₈ to 1"). Various hygienic process connections, 3-A conform. CIP, SIP cleanable sensor. -
Transmitter features
Versatile and time-saving wiring – plug connector. Fast commissioning – pre-configured devices. Automatic recovery of data for servicing.
Robust, ultra‐compact transmitter housing. Pulse/frequency/switch output, Modbus RS485. Excellent and easily cleanable transmitter. -
Nominal diameter range
DN 8 to 25 (³⁄₈ to 1")
-
Wetted materials
Measuring tube: 1.4539 (904L)
Connection: 1.4404 (316/316L) -
Measured variables
Mass flow, density, temperature, volume flow
-
Max. measurement error
Mass flow (liquid): ±0.15 %
Density (liquid): ±0.0005 g/cm³ -
Measuring range
0 to 18 000 kg/h (0 to 660 lb/min)
-
Max. process pressure
PN 40
-
Medium temperature range
–40 to +125 °C (–40 to +257 °F)
150 °C allowed for 1 h -
Ambient temperature range
–20 to +60 °C (–4 to +140 °F)
-
Sensor housing material
1.4301 (304), corrosion resistant
-
Transmitter housing material
1.4308 (304)
-
Degree of protection
IP67, type 4X enclosure
-
Display/Operation
No local operation
Configuration via operating tools possible -
Outputs
Pulse/frequency/switch output (passive)
-
Inputs
None
-
Digital communication
Modbus RS485
-
Power supply
DC 20 to 30 V
-
Hazardous area approvals
ATEX, IECEx, cCSAus
-
Other approvals and certificates
3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
3-A -
Product safety
CE
Bu ürünün CAD çizimlerini indirmek için yapılandır
Önerdiğimiz seçeneklerden birini seçin
-
-- selected coding-- selected label99.999,00<%label%>
-
Looking for more options? Please use the individual configurator to continue.
-
-- selected coding-- selected label99.999,00<%feature%>
-
<%label%>99.999,00
-
Looking for more options? Please use the individual configurator to continue.
-
Process Connection
-
<%label%>99.999,00
-
<%label%>99.999,00
-
-
<%feature%><%coding%><%label%>
-
Parça başına fiyat
-
<%range%><%price%>
-
- Opsiyonel eklentiler
Ayrı konfigürasyon
Genellikle birlikte satın alınanlar
Aksesuarlar
Benzer ürünler