Anahtar kelimelere, sipariş veya ürün koduna veya seri numarasına göre aramayı deneyin, örn. "CM442" veya "teknik bilgi"
Aramayı başlatmak için en az 2 karakter girin.
Picture of Coriolis flowmeter Proline Promass P 100 / 8P1B for the life sciences industry

Proline Promass P 100
Coriolis flowmeter

The specialist for life sciences with an ultra-compact transmitter

8P1B
Please Wait (spinning wheel)
Fiyat yükleniyor
Fiyatlar geçici olarak mevcut değil
Price on request
from CHF ??.-

Özelliklere genel bakış

  • Max. measurement error

    Mass flow (liquid): ±0.1 %
    Volume flow (liquid): ±0.1 %
    Mass flow (gas): ±0.5 %
    Density (liquid): ±0.0005 g/cm³

  • Measuring range

    0 to 70 000 kg/h (0 to 2570 lb/min)

  • Medium temperature range

    Standard: –50 to +150 °C (–58 to +302 °F)
    Option: –50 to +205 °C (–58 to +401 °F)

  • Max. process pressure

    PN 63, Class 300, 40K

  • Wetted materials

    Measuring tube: 1.4435 (316L)
    Connection: 1.4435 (316L); 1.4404 (316/316L)

Uygulama alanı

Promass P 100 offers the enhanced performance of a bent tube meter and the drainability of a straight tube meter without any compromise. Combined with the smallest transmitter housing available today it delivers full performance on the smallest footprint. Designed for applications in sterile environments where space is a premium, Promass P 100 will be the preferred choice for system integrators, skid builders and equipment manufacturers.

  • Measuring principle operates independently of physical fluid properties such as viscosity or density

  • Dedicated for applications under sterile conditions in the life sciences industry.

Device properties

  • ASME BPE, 3-A and EHEDG conform & low delta ferrite

  • Electropolished measuring tube in 1.4435 (316L)

  • Fast recovery from CIP/SIP

  • Robust, ultra-compact transmitter housing

  • High ingress protection: IP69K

  • Local display available

Avantajlar

  • Highest process quality – fully compliant to industry requirements

  • Fewer process measuring points – multivariable measurement (flow, density, temperature)

  • Space-saving installation – no in/outlet run needs

  • Space-saving transmitter – full functionality on smallest footprint

  • Time-saving local operation without additional software and hardware – integrated web server

  • Integrated verification – Heartbeat Technology

Videolar

  • Heartbeat Technology
    Heartbeat Teknolojisi ile akıllı enstrümantasyon

    Tesisinizin kullanılabilirliğini artırmak ve maliyetleri azaltmak mı istiyorsunuz? Heartbeat Teknolojisi proses kesintileri olmadan uygun maliyetli ve güvenli tesis çalışmasını garanti eder.

Xpert seçim

  • Özelleştirilmiş ürünler

  • Zorlu uygulamalar için tasarlanmış

Teknik mükemmellik

Sadelik

Değişken

Xpert: Zorlu uygulamalar için özel geliştirilmiş ürünler ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products