Özelliklere genel bakış
-
Max. measurement error
2% - 10% (per measurement range)
-
Medium temperature range
-20...+85°C
(-4...+185°F)
CIP-able to 130°C / 266°F -
Max. process pressure
100 bar (1.740 psi)
Uygulama alanı
The switch is designed for the safe measurement, display and monitoring of relative mass flow rates of liquid media with practically no pressure loss. It can be selected between one or two switch outputs as well as one switch output and one standardized analog output for flow rates or temperature values. Typical applications are: Monitoring cooling water circulation processes or lubrication systems of pumps and heat exchangers or leak monitoring in process lines.
Flow switch for monitoring and displaying relative mass flow rates of liquid media in the range from 0.03 to 3 m/s (0.1 to 9.84 ft/s). Flowphant T DTT31 − with thread connections or coupling.
Application examples:
Monitoring cooling water circulation systems of pumps, turbines, compressors and heat exchangers
Leak monitoring in process lines
Monitoring pump functionality
Monitoring lubrication systems
Filter monitoring in the beverage industry
Avantajlar
Practically no pressure loss
Configuration software FieldCare for quick configuration and reliable storage of device settings
Optional: second switch output or 4 to 20 mA analog output for temperature monitoring or for outputting the flow as a percentage
Function check and process information onsite thanks to digital display at device
Top housing section which can be rotated 310° and rotatable display make it possible to read the measured values in all orientations
-
Marine approval
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
Measuring principle
Thermal
-
Product headline
Flow switch for liquid applications, intelligent / programmable; insertion style
-
Nominal diameter range
DN 25...1000
1"...40" -
Max. measurement error
2% - 10% (per measurement range)
-
Max. process pressure
100 bar (1.740 psi)
-
Medium temperature range
-20...+85°C
(-4...+185°F)
CIP-able to 130°C / 266°F -
Degree of protection
IP66
-
Display/Operation
LED
LCD-Display -
Outputs
1 x PNP switchable output + 1 x 4...20 mA analog output
Bu ürünün CAD çizimlerini indirmek için yapılandır
Önerdiğimiz seçeneklerden birini seçin
-
-- selected coding-- selected label99.999,00<%label%>
-
Looking for more options? Please use the individual configurator to continue.
-
-- selected coding-- selected label99.999,00<%feature%>
-
<%label%>99.999,00
-
Looking for more options? Please use the individual configurator to continue.
-
Process Connection
-
<%label%>99.999,00
-
<%label%>99.999,00
-
-
<%feature%><%coding%><%label%>
-
Parça başına fiyat
-
<%range%><%price%>
-
- Opsiyonel eklentiler
Ayrı konfigürasyon
Genellikle birlikte satın alınanlar
Aksesuarlar
Benzer ürünler