Anahtar kelimelere, sipariş veya ürün koduna veya seri numarasına göre aramayı deneyin, örn. "CM442" veya "teknik bilgi"
Aramayı başlatmak için en az 2 karakter girin.
Oxymax COS61D is an optical dissolved oxygen sensor with long-term stable fluorescence layer.

Digital oxygen sensor
Oxymax COS61D

Memosens optical oxygen sensor for water, wastewater and utilities

COS61D
please wait
Fiyat yükleniyor
Fiyatlar geçici olarak mevcut değil
from CHF 803.-

Özelliklere genel bakış

  • Measurement range

    0 to 20 mg/l
    0 to 200 %SAT
    0 to 400 hPa

  • Process temperature

    -5 to 60 °C
    (20 to 140 °F)

  • Process pressure

    Max. 10 bar abs
    (Max. 145 psi)

Uygulama alanı

Oxymax COS61D is a high-performance, digital oxygen sensor that offers fast, accurate and drift-free measurement. It supports your process with low maintenance, high availability and easy handling. The sensor's long-term stable fluorescence layer is exclusively oxygen-selective (interference-free), ensuring consistently reliable measurement. Thanks to Memosens digital technology, the Oxymax COS61D combines maximum process and data integrity, and facilitates simple lab calibration.

Oxymax COS61D measures the dissolved oxygen concentration in:

  • Wastewater treatment plants:
    - O2 control in the aeration basin
    - Process water treatment and monitoring

  • Water works:
    - Status monitoring of drinking water (oxygen enrichment, corrosion protection, etc.)
    - Water quality monitoring in rivers, lakes or seas

  • Utilities of all industries:
    - O2 control in the biological treatment
    - Process water treatment and monitoring

  • Fish farming:
    - O2 control for optimum growth conditions

Avantajlar

  • Minimum maintenance, maximum availability

  • Fast, drift-free measurement for precise aeration control and process monitoring

  • Long-term stability for increased process safety

  • Outstanding performance in all aeration processes (SBR, Anamox, etc.)

  • Chemical-free: no electrolyte handling

Videolar

Extended seçim

  • Üst düzey ürünler

  • Son derece fonksiyonel ve uygun

Teknik mükemmellik

Sadelik

FLEX: Extended ©Endress+Hauser
please wait Loading alternative products