Aramayı başlatmak için en az 2 karakter girin.

iTEMP TMT80
Temperature head transmitter

Product picture temperature head transmitter iTEMP TMT80 ©Endress+Hauser
Product picture temperature head transmitter iTEMP TMT80 with terminal assignment ©Endress+Hauser

Transformation of the sensor signals into stable and standardized output signal for all industries

This transmitter is configurable and supports both selected resistance sensor types and thermocouples. In order to obtain the highest measurement precision, linearization characteristics for every type of sensor are stored in the transmitter.
The standardized output signal used for process measurement is a 4 to 20 mA signal. This offers fast, easy and cost-saving temperature measuring and reliable measurement values for a wide range of non-ex industry applications.
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
  • Özelliklere genel bakış

    • Accuracy

      (Pt100, -50...250 °C) <= 0,5 K
      (Pt100, -58...482 °F) <= 0,9 °F

please wait Loading alternative products

Hızlı seçim

Önerdiğimiz seçeneklerden birini seçin
Satış fiyatı
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

veya

Ayrı konfigürasyon

Seçiminize mümkün olan tüm seçeneklerle devam edin
  • Avantajlar

    • 2-wire technology, 4 to 20 mA analog output

    • Fault signal on sensor break or short circuit,
      presettable to NAMUR NE 43

    • Meets the EMC requirements as per NAMUR NE 21

    • Galvanic isolation 500 V (input/output)

    • Application specific measuring range setting

  • Uygulama alanı

    • PC programmable (PCP) temperature head transmitter for converting various input signals into a scalable 4 to 20 mA analog output signal

    • Suitable for resistance thermometer (RTD) and thermocouple (TC)

    • Device configuration using PC with configuration kit...

Özellikler ve şartlar

Geri

Details

  • Measuring principle

    Head transmitter

  • Input

    1 x RTD, TC

  • Output

    1 x analog 4...20 mA

  • Auxiliary power supply

    8...35 V DC

  • Communication

    PCP (pc-programmable)

  • Installation

    Terminal head form B

  • Accuracy

    (Pt100, -50...250 °C) <= 0,5 K

    (Pt100, -58...482 °F) <= 0,9 °F

  • Galvanic isolation

    yes

Dokümanlar / Kılavuzlar / Yazılım

Aksesuarlar / Yedek parçalar

Nr
Order code
Specification