Endress+Hauser Grubu

Medya merkezi

Etkinlikler

Endress+Hauser'de kariyer

Ürün araçları

İletişim bilgileri

E-direct Shop

E-direct : Kolay, hızlı ve ekonomik alışveriş... Endress+Hauser firmasının yüksek kalitede ve kullanıcı dostu cihazlarını uygun fiyatlarla satın almanızı sağlayan ilave bir hizmettir.

E-direct Shop

Omnigrad T TST310
RTD thermometer, cable probe

Cost efficient RTD sensor for use in many process and laboratory applications

  • ©Endress+Hauser
  • ©Endress+Hauser

The RTD cable probe is easy to install and provide a high operational safety due to reliable and accurate temperature measurement in common processes. The probe is specially suited to temperature measurement in machinery, laboratory equipment and plants in gaseous or liquid medium like air, water, oil, etc. Without additional thermowell the probe sheath is directly in contact with the process medium. This enables the cable probe to detect rapid temperature changes fast and accurate.

Avantajlar

  • High flexibility through user-specific insertion lengths and variable process connections

  • Fast response time

  • Single or double Pt100 sensor of accuracy class A, B, or AA as per IEC 60751

  • Types of protection for use in hazardous locations: Intrinsic safety (Ex ia) and non-sparking (Ex nA)

Uygulama alanı

The resistance thermometer is specially suited to temperature measurement in machinery, laboratory equipment and plants in gaseous or liquid media like air, water, oil and others.

Özellikler ve şartlar

Dokümanlar / Kılavuzlar / Yazılım

Aksesuarlar / Yedek parçalar

Başarı öyküleri

İletişim

Endress Hauser A.Ş.
Büyükdere Cad. No:103 Şarlı İş Merk. 8.Kat 34394 Mecidiyeköy/İstanbul , Türkiye
Tel.: 0212 403 6300
Faks: 0212 266 2775
E-posta gönder www.tr.endress.com

İlgili haberler