Anahtar kelimelere, sipariş veya ürün koduna veya seri numarasına göre aramayı deneyin, örn. "CM442" veya "teknik bilgi"
Aramayı başlatmak için en az 2 karakter girin.
Deltabar PMD75B

Deltabar PMD75B - differential pressure transmitter

Smart pressure transmitter which detects process anomalies like plugged impulse lines

PMD75B
Please Wait (spinning wheel)
Fiyat yükleniyor
Fiyatlar geçici olarak mevcut değil
Price on request
from CHF ??.-

Özelliklere genel bakış

  • Accuracy

    Standard:
    up to 0.05 %
    Platinum:
    up to 0.035 %

  • Process temperature

    -40°C...+110°C
    (-40°F...+230°F)

  • Pressure measuring range

    10 mbar...250 bar
    (0.15 psi...3750 psi)

  • Main wetted parts

    316L, AlloyC,
    Tantal, Monel,
    Gold

  • Material process membrane

    316L, AlloyC,
    Tantal,
    Monel,
    Gold

  • Measuring cell

    10 mbar...250 bar
    (0.15 psi...3750 psi)

Uygulama alanı

This transmitter belongs to the new Deltabar generation. The device is robust and can be remotely controlled via SmartBlue App using a secure Bluetooth connection. It allows condition based maintenance to increase plant availability.
The software is designed to simplify the handling. Intuitive wizards guide the user through setup, proof tests and verification of the device.
Heartbeat Technology offers verification and monitoring functions to detect unwanted anomalies e.g. plugged impulse lines.

  • Pressure measuring ranges up to 250 bar (3750 psi) (gauge/absolute) and 40 bar (600psi) (dp)

  • Static pressure up to 420bar (6300psi)

  • Accuracy: up to +/- 0.035%

Avantajlar

  • With Heartbeat Technology you are able to verify the health of the device while the process is running. This increases plant availability.

  • Simple indication of device status - display changes from green to red when diagnostic messages occur

  • Reduce systematic failures - error free SIL commissioning and instrument guided proof testing

  • Control the device wireless in hard to reach process areas with the SmartBlue App

Extended seçim

  • Üst düzey ürünler

  • Son derece fonksiyonel ve uygun

Teknik mükemmellik

Sadelik

FLEX: Extended ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products