Anahtar kelimelere, sipariş veya ürün koduna veya seri numarasına göre aramayı deneyin, örn. "CM442" veya "teknik bilgi"
Aramayı başlatmak için en az 2 karakter girin.
Deltabar PMD55B - differential pressure transmitter

Deltabar PMD55B - differential pressure transmitter

Smart transmitter with metal membrane for differential pressure monitoring in liquids and gases

PMD55B
Please Wait (spinning wheel)
Fiyat yükleniyor
Fiyatlar geçici olarak mevcut değil
Price on request
from CHF ??.-

Özelliklere genel bakış

  • Accuracy

    Standard:
    up to 0.075 %
    Platinum:
    up to 0.055 %

  • Process temperature

    -40°C...+110°C (-40°F...+230°F)

  • Pressure measuring range

    30 mbar.... 40 bar (0.45 psi... 600 psi)

  • Main wetted parts

    316L, AlloyC

  • Material process membrane

    316L, AlloyC

  • Measuring cell

    30 mbar...40 bar
    (0.45 psi...600 psi)

Uygulama alanı

This transmitter belongs to the new Deltabar generation. It is robust and easy to operate either locally or remotely. The transmitter can be controlled wireless via app on a mobile device using a secure Bluetooth connection. The PMD55B allows condition-based maintenance which increases efficiency in technical service significantly.
The software is designed to simplify the handling. Intuitive wizards guide you through the setup and proof testing of the device which minimizes operating errors.

  • Pressure measuring range: up to 40 bar (600 psi)

  • Static pressure up to 250bar (3750psi)

  • Accuracy: up to +/-0.055%

Avantajlar

  • Wireless control of the device in the process area with the SmartBlue App without interrupting the process

  • Reduce on site accidents and protect equipment when instruments are in difficult to reach areas

  • Reduce systematic failures - error free SIL commissioning and instrument guided proof testing

Lean seçim

  • Standart ürünler

  • Güvenilir, sağlam ve az bakım gerektiren

Teknik mükemmellik

Sadelik

FLEX: Lean ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products