Anahtar kelimelere, sipariş veya ürün koduna veya seri numarasına göre aramayı deneyin, örn. "CM442" veya "teknik bilgi"
Aramayı başlatmak için en az 2 karakter girin.
Deltapilot FMB51 - Hydrostatic level measurement

Hydrostatic
Level measurement
Deltapilot FMB51

Pressure sensor with the Contite measuring cell for hydrostatic level measurement

FMB51
Please Wait (spinning wheel)
Fiyat yükleniyor
Fiyatlar geçici olarak mevcut değil
Price on request
from CHF ??.-
  • Measuring principle

    Hydrostatic pressure

  • Characteristic

    Pressure transmitter for hydrostatic level measurement with flush mounted metallic Contite measuring cell:
    Hermetically sealed, condensate-resistant, climatic-proofed and with lowest temperature influences
    Rod version

  • Supply voltage

    4...20 mA HART
    10,5...45 VDC (Non Ex):
    Ex ia: 10,5...30 VDC
    PROFIBUS PA:
    9...32 VDC (Non Ex)
    FOUNDATION Fieldbus:
    9...32 VDC (Non Ex)

  • Reference Accuracy

    Standard 0.2 %
    Optional 0.1 %

  • Long term stability

    0.05 % of URL/year

  • Process temperature

    -10°C...85°C
    (14°F…212°F)

  • Ambient temperature

    -40°C...85°C
    (-40°F...185°F)

  • Measuring cell

    100 mbar...10 bar
    (1.5 psi...150 psi)

  • Smallest calibratable span

    10 mbar (1.45 psi)

  • Vacuum resistance

    0 mbar abs.

  • Max. Turn down

    100:1

  • Max. overpressure limit

    40 bar (600 psi)

  • Process connection

    Thread:
    G1 1/2, MNPT1 1/2
    Flange:
    DN40...DN100,
    ASME 2"...4",
    JIS 10K

  • Material process membrane

    316L, AlloyC
    Gold-Rhodium

  • Material gasket

    Viton, EPDM, Kalrez, none

  • Fill fluid

    Inert oil,
    Synthetic oil

  • Material housing

    316L, Die-cast aluminum

  • Communication

    4...20 mA HART
    PROFIBUS PA
    FOUNDATION Fieldbus

  • Certificates / Approvals

    ATEX, FM, CSA, CSA C/US, IEC Ex, INMETRO, NEPSI

  • Safety approvals

    Overfill protection WHG
    SIL

  • Design approvals

    EN10204-3.1
    NACE MR0175

  • Drinking water approvals

    KTW/ NSF

  • Specialities

    Modularity to differential pressure and process pressure devices (replacable display, universal electronics)
    Diagnostic functions

  • Measuring principle

    Hydrostatic

  • Characteristic / Application

    Pressure transmitter for hydrostatic level measurement with flush mounted metallic Contite measuring cell:
    Hermetically sealed, condensate-resistant and climatic-proofed
    Rod version

  • Specialities

    Modularity to differential pressure and process pressure devices (replacable display, universal electronics)
    diagnostic functions
    Hermetically sealed Contite measuring cell (condensate-resistant and climatic-proofed)

  • Supply / Communication

    4...20mA HART:
    10,5...45V DC
    Ex ia: 10,5...30V DC
    PROFIBUS PA /
    FOUNDATION Fieldbus:
    9...32V DC (Non Ex)

  • Accuracy

    Standard 0.2%
    Optional 0.1%

  • Long term stability

    0.05 % of URL/ year

  • Ambient temperature

    -40°C...85°C
    (-40°F...185°F)

  • Process temperature

    -10°C...85°C
    (14°F…212°F)

  • Process pressure absolute / max. overpressure limit

    40 bar (600 psi)

  • Pressure measuring range

    100 mbar...10 bar
    (1.5 psi...150 psi)

  • Main wetted parts

    Alloy C
    316L
    optional coating AuPt

  • Process connection

    Thread:
    G1 1/2, MNPT1 1/2
    Flange:
    DN40...DN100,
    ASME 2"...4",
    JIS 10K

  • Max. measurement distance

    100m (328ft) H2O

  • Communication

    4...20 mA HART
    PROFIBUS PA
    FOUNDATION Fieldbus

  • Certificates / Approvals

    ATEX, FM, CSA, CSA C/US, IEC Ex, INMETRO, NEPSI

  • Safety approvals

    Overfill protection WHG
    SIL

  • Design approvals

    EN 10204-3.1
    NACE MR0175

  • Drinking water approvals

    KTW/ NSF

  • Options

    Separate housing
    Initial device settings
    Overvoltage protection

  • Application limits

    If pressurized, usage of two pressure transmitters to measure the differential pressure (electronic dP)
    Observe ratio head pressure : hydrostatic pressure

Bu ürünün CAD çizimlerini indirmek için yapılandır