Özelliklere genel bakış
-
Accuracy
0.075% of individual sensor,
"PLATINUM" 0.05% of individual sensor -
Process temperature
–40...+125°C
(–40 ... +257°F) -
Pressure measuring range
400 mbar...10 bar
(6 psi...150 psi) -
Process pressure / max. overpressure limit
160 bar (2400 psi)
-
Main wetted parts
316L, Alloy C
-
Material process membrane
316L, AlloyC,
-
Measuring cell
400 mbar...10 bar
(6 psi...150psi)
Uygulama alanı
The electronic dp Deltabar FMD72 is a differential pressure system, used to measure the pressure, level, volume or mass of liquids in pressurized tanks or distillation columns/evaporators. The high pressure sensor (HP) measures the hydrostatic pressure. The low pressure sensor (LP) measures the head pressure. The level is calculated in the transmitter using these two digital values. The electronic dp system eliminates issues of traditional differential pressure measurements.
For differential pressure, level, volume or mass measurement of liquids in pressurized tanks and distillation columns/evaporators.
Process connections: Threads, flanges and hygienic connections
Process temperature: -40 to +125°C (-40 to +257°F), optional 250°C (480°F)
Measuring range: 400mbar to +40bar (6 to 600psi)
Accuracy: Single sensor up to ±0.05%, system up to ±0.07%
International explosion protection certificates, hygienic approvals
Avantajlar
Eliminates traditional mechanical issues resulting in greater process availability and reliability
Safety risks are minimized with the new electronic differential pressure system architecture and design
Lowest total cost of ownership due to reduced installation time, maintenance, downtime and spare requirements
Multivariable level measurement: HART-based differential pressure, head pressure and sensor temperatures from one system
Continuous health indication of the entire system via HART-based diagnostic
High reproducibility and long-term stability
-
Process safety assured with small flush mounted process connections in hygienic applications
Videolar
Extended seçim
-
Üst düzey ürünler
- Son derece fonksiyonel ve uygun
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
Deltabar FMD71, FMD72
İngilizce versiyonu - 10/2021
Level measurement with electronic differential pressure
EN TR 06/10/202126/02/201808/06/201514/04/201415/11/2013Dil:
İngilizce
Versiyon:
06/10/2021
Dosya boyutu:
2.4 MB
Dosya adı:
TI01033PEN_0721.pdf
-
-
-
Faaliyet Alanları (FA)
Misura della pressione
İtalyanca versiyonu - 08/2021
Potenti strumenti per la misura della pressione di processo, pressione differenziale, livello e portata
Dil:
İtalyanca
Versiyon:
19/08/2021
Dosya boyutu:
27.9 MB
Dosya adı:
FA00004PIT_23.21.pdf
-
-
-
Teknik Bilgiler (TI)
Weld-in adapter, process adapter and flanges
Level and pressure measurement
EN TR 28/10/202119/06/202008/11/201917/08/201730/06/2016Dil:
İngilizce
Versiyon:
28/10/2021
Dosya boyutu:
2.9 MB
Dosya adı:
TI00426FEN_2321.pdf
-
-
-
Teknik Bilgiler (TI)
Deltabar FMD71, FMD72
Level measurement with electronic differential pressure
EN TR 06/10/202126/02/201808/06/201514/04/201415/11/2013Dil:
İngilizce
Versiyon:
06/10/2021
Dosya boyutu:
2.4 MB
Dosya adı:
TI01033PEN_0721.pdf
-
-
-
Kullanma Talimatı (BA)
Deltabar FMD71, FMD72 Operating Instructions
Electronic differential pressure transmitter for level measurement
EN TR 26/02/201808/06/201514/04/201415/11/201301/08/2012Dil:
İngilizce
Versiyon:
26/02/2018
Dosya boyutu:
3.4 MB
Dosya adı:
BA01044PEN_0617.pdf
-
-
-
Cihaz Parametresi (GP)
Deltabar FMD71, FMD72 Description of Device Parameters
Electronic differential pressure transmitter for level measurement
EN TR 26/02/201808/06/201514/04/201415/11/201301/08/2012Dil:
İngilizce
Versiyon:
26/02/2018
Dosya boyutu:
711.1 KB
Dosya adı:
GP01013PEN_0617.pdf
-
-
-
Kısa Talimat (KA)
Deltabar FMD71, FMD72 Brief Operating Instructions
Electronic differential pressure transmitter for level measurement
EN TR 26/02/201808/06/201514/04/201423/10/201320/07/2012Dil:
İngilizce
Versiyon:
26/02/2018
Dosya boyutu:
2 MB
Dosya adı:
KA01105PEN_0617.pdf
-
-
-
Kısa Talimat (KA)
Exchange of electronics on Cerabar S, Deltabar S, and Deltapilot S Austausch der Elektronik am Cerabar S, Deltabar S, Deltapilot S
Exchange of electronics on Cerabar S, Deltabar S, and Deltapilot S FMB70-, FMD72-, FMD76-, FMD77-, FMD78-, PMC71-, PMD70-, PMD75-, PMP71-, PMP72-, PMP75-
EN TR 24/04/2012Dil:
İngilizce
Versiyon:
24/04/2012
Dosya boyutu:
264.7 KB
Dosya adı:
KA678P-a2_0808.pdf
-
-
-
Kısa Talimat (KA)
Cerabar S, Deltabar S, Deltapilot S - Exchange of the push buttons
Cerabar S, Deltabar S, Deltapilot S - Exchange of the push buttons
EN TR 17/05/2021Dil:
İngilizce
Versiyon:
17/05/2021
Dosya boyutu:
396.6 KB
Dosya adı:
KA00610PA2_0312.pdf
-
-
-
Kısa Talimat (KA)
Conversion instructions Cerabar S PMC/PMP7x and Deltabar S PMD/FMD7x from software version 1.x to software Version 2.x or higher
Conversion instructions Cerabar S PMC/PMP7x and Deltabar S PMD/FMD7x from software version 1.x to software Version 2.x or higher
EN TR 19/05/2021Dil:
İngilizce
Versiyon:
19/05/2021
Dosya boyutu:
2.3 MB
Dosya adı:
KA00615PA2_0108.pdf
-
-
-
Kurulum talimatları (EA)
Terminal module Installation Instructions
Cerabar S PMC71, PMP71, PMP75,Deltabar S FMD77, FMD78, PMD75, Deltabar FMD71, FMD72, Deltapilot S FMB70
EN TR 19/04/201726/01/2015Dil:
İngilizce
Versiyon:
19/04/2017
Dosya boyutu:
385.4 KB
Dosya adı:
EA01115PA2_0217.pdf
-
-
-
Kurulum talimatları (EA)
Sensor cover, sensor electronics Installation instruction
Deltabar
EN TR 24/02/201426/11/2012Dil:
İngilizce
Versiyon:
24/02/2014
Dosya boyutu:
1.1 MB
Dosya adı:
EA00064PA2_0213.pdf
-
-
-
Kurulum talimatları (EA)
Plug M12 Installation instructions
Deltabar
EN TR 05/08/2016Dil:
İngilizce
Versiyon:
05/08/2016
Dosya boyutu:
406.7 KB
Dosya adı:
EA01175PA2_0116.pdf
-
-
-
Kurulum talimatları (EA)
M12 plug for transmitter
Deltabar FMD71, FMD72
EN TR 05/03/2021Dil:
İngilizce
Versiyon:
05/03/2021
Dosya boyutu:
1.2 MB
Dosya adı:
EA01356PEN_0121.pdf
-
-
-
Kurulum talimatları (EA)
Installation instruction - Ground terminal T14/T15/T17, F30/F31
Cerabar S, Deltabar S, Deltabar, Cerabar M, Deltabar M, Deltapilot M
EN TR 22/06/2015Dil:
İngilizce
Versiyon:
22/06/2015
Dosya boyutu:
282.8 KB
Dosya adı:
EA01131PA2_0115.pdf
-
-
-
Kurulum talimatları (EA)
Transmitter electronics Installation instruction
Deltabar
EN TR 25/02/201413/04/2012Dil:
İngilizce
Versiyon:
25/02/2014
Dosya boyutu:
438 KB
Dosya adı:
EA00065PA2_0213.pdf
-
-
-
Kurulum talimatları (EA)
M12 plug for sensor FMD71/72
Deltabar FMD71, FMD72
EN TR 05/03/2021Dil:
İngilizce
Versiyon:
05/03/2021
Dosya boyutu:
536 KB
Dosya adı:
EA01358PEN_0121.pdf
-
-
-
Kurulum talimatları (EA)
Sensor FMD71, FMD72 and cables Installation instruction
Deltabar
EN TR 25/02/201426/11/2012Dil:
İngilizce
Versiyon:
25/02/2014
Dosya boyutu:
1.5 MB
Dosya adı:
EA00066PA2_0313.pdf
-
-
-
Kurulum talimatları (EA)
Mounting kits for housing T14/T15/T17
Cerabar S PMC71, PMP71/75 DeltabarS PMD75, FMD77/78 Deltabar FMD71/72 Deltapilot S FMB70
EN TR 05/03/2021Dil:
İngilizce
Versiyon:
05/03/2021
Dosya boyutu:
518.4 KB
Dosya adı:
EA01359PEN_0121.pdf
-
-
-
Ex Güvenlik Talimatı (XA)
Control Drawing Deltabar FMD72
CSA (XP)
Dil:
İngilizce
Versiyon:
08/10/2012
Dosya boyutu:
76.4 KB
Dosya adı:
XA00627PEN_0112.pdf
-
-
-
Ex Güvenlik Talimatı (XA)
Deltabar FMD71, FMD72
4-20 mA HART II 1/2 G Ex ia IIC T6...T4 Ga/Gb II 1/2 G Ex ia IIC T6...T3 Ga/Gb
Dil:
İngilizce
Versiyon:
14/09/2021
Dosya boyutu:
403.5 KB
Dosya adı:
XA02598PEN_0121-00.pdf
-
-
-
Ex Güvenlik Talimatı (XA)
Deltabar FMD71, FMD72
4-20 mA HART Ga/Gb Ex ia IIC T6...T4 1Ex ia IIC T6...T4 Gb
EN TR 03/05/202130/04/201830/11/2016Dil:
İngilizce
Versiyon:
03/05/2021
Dosya boyutu:
407.7 KB
Dosya adı:
XA01594PEN_0321.pdf
-