Özelliklere genel bakış
-
Accuracy
0.075% of individual sensor,
"PLATINUM" 0.05% of individual sensor -
Process temperature
–25...+150°C
(–13...+302°F) -
Pressure measuring range
100mbar...40bar
(1.5psi...600psi) -
Process pressure / max. overpressure limit
60 bar (900 psi)
-
Material process membrane
Ceramic
316L, AlloyC -
Measuring cell
100 mbar...40 bar
(1.5 psi...600 psi)
Uygulama alanı
The electronic dp Deltabar FMD71 is a differential pressure system, used to measure the pressure or level, volume or mass of liquids in pressurized tanks or distillation columns/evaporators. The high pressure sensor (HP) measures the hydrostatic pressure. The low pressure sensor (LP) measures the head pressure. The level is calculated in the transmitter using these two digital values. The electronic dp system eliminates issues of traditional differential pressure measurements.
For differential pressure, level, volume or mass measurement of liquids in pressurized tanks and distillation columns/evaporators.
Process connections: Threads, flanges and hygienic connections
Process temperature: -40 up to +150°C (-40 to +302°F)
Measuring range: 100mbar to +40bar (6 to 600psi)
Accuracy: Single sensor up to ±0.05%, system up to ±0.07%
International explosion protection certificates, hygienic approvals
Avantajlar
Eliminates traditional mechanical issues resulting in greater process availability and reliability
Overload-resistant high purity ceramic sensor (99.9% Al2O3)
Safety risks are minimized with the new electronic differential pressure system architecture and design
Lowest total cost of ownership due to reduced installation time, maintenance, downtime and spare requirements
Multivariable level measurement: HART-based differential pressure, head pressure and sensor temperatures from one system
Continuous health indication of the entire system via HART-based diagnostic
High reproducibility and long-term stability
Videolar
Extended seçim
-
Üst düzey ürünler
- Son derece fonksiyonel ve uygun
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
Deltabar FMD71, FMD72 Operating Instructions
İngilizce versiyonu - 02/2018
Electronic differential pressure transmitter for level measurement
EN TR 26/02/201808/06/201514/04/201415/11/201301/08/2012Dil:
İngilizce
Versiyon:
26/02/2018
Dosya boyutu:
3.4 MB
Dosya adı:
BA01044PEN_0617.pdf
-
-
-
Kurulum talimatları (EA)
Screw set
İngilizce versiyonu - 03/2020
Cerabar PMC51B, PMC71B Cerabar M PMC51, Cerabar S PMC71 Deltabar FMD71
EN TR 31/03/2020Dil:
İngilizce
Versiyon:
31/03/2020
Dosya boyutu:
129.1 KB
Dosya adı:
EA01296PEN_0120.pdf
-
-
-
Teknik Bilgiler (TI)
Deltabar FMD71, FMD72
Level measurement with electronic differential pressure
EN TR 06/10/202126/02/201808/06/201514/04/201415/11/2013Dil:
İngilizce
Versiyon:
06/10/2021
Dosya boyutu:
2.4 MB
Dosya adı:
TI01033PEN_0721.pdf
-
-
-
Teknik Bilgiler (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN TR 15/09/202328/10/202130/07/202119/06/202008/11/2019Dil:
İngilizce
Versiyon:
15/09/2023
Dosya boyutu:
2.9 MB
Dosya adı:
TI00426FEN_2423.pdf
-
-
-
Kullanma Talimatı (BA)
Deltabar FMD71, FMD72 Operating Instructions
Electronic differential pressure transmitter for level measurement
EN TR 26/02/201808/06/201514/04/201415/11/201301/08/2012Dil:
İngilizce
Versiyon:
26/02/2018
Dosya boyutu:
3.4 MB
Dosya adı:
BA01044PEN_0617.pdf
-
-
-
Cihaz Parametresi (GP)
Deltabar FMD71, FMD72 Description of Device Parameters
Electronic differential pressure transmitter for level measurement
EN TR 26/02/201808/06/201514/04/201415/11/201301/08/2012Dil:
İngilizce
Versiyon:
26/02/2018
Dosya boyutu:
711.1 KB
Dosya adı:
GP01013PEN_0617.pdf
-
-
-
Kısa Talimat (KA)
Cerabar S, Deltabar S, Deltapilot S - Exchange of the push buttons
Cerabar S, Deltabar S, Deltapilot S - Exchange of the push buttons
EN TR 17/05/2021Dil:
İngilizce
Versiyon:
17/05/2021
Dosya boyutu:
396.6 KB
Dosya adı:
KA00610PA2_0312.pdf
-
-
-
Kısa Talimat (KA)
Deltabar FMD71, FMD72 Brief Operating Instructions
Electronic differential pressure transmitter for level measurement
EN TR 26/02/201808/06/201514/04/201423/10/201320/07/2012Dil:
İngilizce
Versiyon:
26/02/2018
Dosya boyutu:
2 MB
Dosya adı:
KA01105PEN_0617.pdf
-
-
-
Kısa Talimat (KA)
Conversion instructions Cerabar S PMC/PMP7x and Deltabar S PMD/FMD7x from software version 1.x to software Version 2.x or higher
Conversion instructions Cerabar S PMC/PMP7x and Deltabar S
PMD/FMD7x from software version 1.x to software Version 2.x or higherEN TR 19/05/2021Dil:
İngilizce
Versiyon:
19/05/2021
Dosya boyutu:
2.3 MB
Dosya adı:
KA00615PA2_0108.pdf
-
-
-
Kurulum talimatları (EA)
M12 plug for transmitter
Deltabar FMD71, FMD72
EN TR 05/03/2021Dil:
İngilizce
Versiyon:
05/03/2021
Dosya boyutu:
1.2 MB
Dosya adı:
EA01356PEN_0121.pdf
-
-
-
Kurulum talimatları (EA)
M12 plug for sensor FMD71/72
Deltabar FMD71, FMD72
EN TR 05/03/2021Dil:
İngilizce
Versiyon:
05/03/2021
Dosya boyutu:
536 KB
Dosya adı:
EA01358PEN_0121.pdf
-
-
-
Kurulum talimatları (EA)
Screw set
Cerabar PMC51B, PMC71B
Cerabar M PMC51, Cerabar S PMC71
Deltabar FMD71EN TR 31/03/2020Dil:
İngilizce
Versiyon:
31/03/2020
Dosya boyutu:
129.1 KB
Dosya adı:
EA01296PEN_0120.pdf
-