Anahtar kelimelere, sipariş veya ürün koduna veya seri numarasına göre aramayı deneyin, örn. "CM442" veya "teknik bilgi"
Aramayı başlatmak için en az 2 karakter girin.
Deltabar FMD71 - Electronic differential pressure

Electronic
differential pressure
Deltabar FMD71

Electronic differential pressure system utilizing two ceramic sensor modules and one transmitter

FMD71
Please Wait (spinning wheel)
Fiyat yükleniyor
Fiyatlar geçici olarak mevcut değil
Price on request
from CHF ??.-

Özelliklere genel bakış

  • Accuracy

    0.075% of individual sensor,
    "PLATINUM" 0.05% of individual sensor

  • Process temperature

    –25...+150°C
    (–13...+302°F)

  • Pressure measuring range

    100mbar...40bar
    (1.5psi...600psi)

  • Process pressure / max. overpressure limit

    60 bar (900 psi)

  • Material process membrane

    Ceramic
    316L, AlloyC

  • Measuring cell

    100 mbar...40 bar
    (1.5 psi...600 psi)

Uygulama alanı

The electronic dp Deltabar FMD71 is a differential pressure system, used to measure the pressure or level, volume or mass of liquids in pressurized tanks or distillation columns/evaporators. The high pressure sensor (HP) measures the hydrostatic pressure. The low pressure sensor (LP) measures the head pressure. The level is calculated in the transmitter using these two digital values. The electronic dp system eliminates issues of traditional differential pressure measurements.

For differential pressure, level, volume or mass measurement of liquids in pressurized tanks and distillation columns/evaporators.

  • Process connections: Threads, flanges and hygienic connections

  • Process temperature: -40 up to +150°C (-40 to +302°F)

  • Measuring range: 100mbar to +40bar (6 to 600psi)

  • Accuracy: Single sensor up to ±0.05%, system up to ±0.07%

  • International explosion protection certificates, hygienic approvals

Avantajlar

  • Eliminates traditional mechanical issues resulting in greater process availability and reliability

  • Overload-resistant high purity ceramic sensor (99.9% Al2O3)

  • Safety risks are minimized with the new electronic differential pressure system architecture and design

  • Lowest total cost of ownership due to reduced installation time, maintenance, downtime and spare requirements

  • Multivariable level measurement: HART-based differential pressure, head pressure and sensor temperatures from one system

  • Continuous health indication of the entire system via HART-based diagnostic

  • High reproducibility and long-term stability

Videolar

Extended seçim

  • Üst düzey ürünler

  • Son derece fonksiyonel ve uygun

Teknik mükemmellik

Sadelik

FLEX: Extended ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products