Özelliklere genel bakış
-
Accuracy
0.075% of individual sensor,
"PLATINUM" 0.05% of individual sensor -
Process temperature
–25...+150°C
(–13...+302°F) -
Pressure measuring range
100mbar...40bar
(1.5psi...600psi) -
Process pressure absolute / max. overpressure limit
60 bar (900 psi)
-
Material process membrane
Ceramic
316L, AlloyC -
Measuring cell
100 mbar...40 bar
(1.5 psi...600 psi)
Uygulama alanı
The electronic dp Deltabar FMD71 is a differential pressure system, used to measure the pressure or level, volume or mass of liquids in pressurized tanks or distillation columns/evaporators. The high pressure sensor (HP) measures the hydrostatic pressure. The low pressure sensor (LP) measures the head pressure. The level is calculated in the transmitter using these two digital values. The electronic dp system eliminates issues of traditional differential pressure measurements.
For differential pressure, level, volume or mass measurement of liquids in pressurized tanks and distillation columns/evaporators.
Process connections: Threads, flanges and hygienic connections
Process temperature: -40 up to +150°C (-40 to +302°F)
Measuring range: 100mbar to +40bar (6 to 600psi)
Accuracy: Single sensor up to ±0.05%, system up to ±0.07%
International explosion protection certificates, hygienic approvals
Avantajlar
Eliminates traditional mechanical issues resulting in greater process availability and reliability
Overload-resistant high purity ceramic sensor (99.9% Al2O3)
Safety risks are minimized with the new electronic differential pressure system architecture and design
Lowest total cost of ownership due to reduced installation time, maintenance, downtime and spare requirements
Multivariable level measurement: HART-based differential pressure, head pressure and sensor temperatures from one system
Continuous health indication of the entire system via HART-based diagnostic
High reproducibility and long-term stability
Videolar
-
Pressure measuring principle
-
The new electronic dp system
Extended seçim
-
Üst düzey ürünler
- Son derece fonksiyonel ve uygun
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
Measuring principle
Differential pressure
-
Characteristic / Application
Electronic differential pressure transmitter with ceramic sensor (Ceraphire) for level, volume or mass measurement in liquids.
-
Supply / Communication
4...20 mA HART:
12...45V DC
Exia: 12...30V DC -
Accuracy
0.075% of individual sensor,
"PLATINUM" 0.05% of individual sensor -
Long term stability
0.05% of URL/year of individual sensor
-
Ambient temperature
–40...+80°C
(–40...+176°F) -
Process temperature
–25...+150°C
(–13...+302°F) -
Process pressure absolute / max. overpressure limit
60 bar (900 psi)
-
Pressure measuring range
100mbar...40bar
(1.5psi...600psi) -
Process connection
Threads
Flanges (DIN, ASME, JIS) -
Process connection hygienic
DIN11851
DIN11864-1
Tri-Clamp
DRD
Varivent -
Communication
4...20 mA HART
-
Certificates / Approvals
ATEX, FM, CSA, CSA C/US, IEC Ex, NEPSI, INMETRO
-
Design approvals
NACE MR0175
EN10204-3.1 -
Hygienic approvals
FDA
3A -
Options
4-line digital display
SS- or Aluminium housing -
Application limits
Use Software Applicator Sizing Electronic DP
-
Measuring principle
Differential pressure
-
Characteristic
Electronic differential pressure transmitter with ceramic sensor (Ceraphire) for level, volume or mass measurement in liquids.
-
Supply voltage
4...20 mA HART:
12...45V DC (Non Ex)
Ex ia: 12...30V DC -
Reference Accuracy
0.075% of individual sensor,
"PLATINUM" 0.05% of individual sensor -
Long term stability
0.05% of URL/year of individual sensor
-
Process temperature
–25...+150°C
(–13...+302°F) -
Ambient temperature
–40...+80°C
(–40...+176°F) -
Measuring cell
100 mbar...40 bar
(1.5 psi...600 psi) -
Vacuum resistance
0 mbar
-
Max. Turn down
100 : 1
-
Max. overpressure limit
60 bar (900 psi)
-
Process connection
Threads
Flansch (DIN, ASME, JIS) -
Process connection hygienic
DIN11851
DIN11864-1
Tri-Clamp
DRD
Varivent -
Material process membrane
Ceramic
316L, AlloyC -
Material gasket
Viton, Kalrez, EPDM, NBR, Silicone
-
Fill fluid
Silicone Oil
-
Material housing
Die-cast aluminum
Stainless steel -
Communication
4...20 mA HART
-
Certificates / Approvals
ATEX, FM, CSA, IECEx, NEPSI, INMETRO
-
Design approvals
NACE MR0175,
EN10204-3.1, -
Hygienic approvals
EHEDG,
3A
Bu ürünün CAD çizimlerini indirmek için yapılandır
Önerdiğimiz seçeneklerden birini seçin
-
-- selected coding-- selected label99.999,00<%label%>
-
Looking for more options? Please use the individual configurator to continue.
-
-- selected coding-- selected label99.999,00<%feature%>
-
<%label%>99.999,00
-
Looking for more options? Please use the individual configurator to continue.
-
Process Connection
-
<%label%>99.999,00
-
<%label%>99.999,00
-
-
<%feature%><%coding%><%label%>
-
Parça başına fiyat
-
<%range%><%price%>
-
- Opsiyonel eklentiler
Ayrı konfigürasyon
Genellikle birlikte satın alınanlar
Aksesuarlar