Anahtar kelimelere, sipariş veya ürün koduna veya seri numarasına göre aramayı deneyin, örn. "CM442" veya "teknik bilgi"
Aramayı başlatmak için en az 2 karakter girin.
Deltabar FMD71 - Electronic differential pressure

Electronic
differential pressure
Deltabar FMD71

Electronic differential pressure system utilizing two ceramic sensor modules and one transmitter

FMD71
Please Wait (spinning wheel)
Fiyat yükleniyor
Fiyatlar geçici olarak mevcut değil
Price on request
fiyat etkinleştiriliyor
fiyat: bilgi verin
from CHF ??.-
Ölçüm görevini/uygulama görevini filtrele
Ölçüm / Uygulama görevi

Bu ürünün CAD çizimlerini indirmek için yapılandır

  • Measuring principle

    Differential pressure

  • Characteristic

    Electronic differential pressure transmitter with ceramic sensor (Ceraphire) for level, volume or mass measurement in liquids.

  • Supply voltage

    4...20 mA HART:
    12...45V DC (Non Ex)
    Ex ia: 12...30V DC

  • Reference Accuracy

    0.075% of individual sensor,
    "PLATINUM" 0.05% of individual sensor

  • Long term stability

    0.05% of URL/year of individual sensor

  • Process temperature

    –25...+150°C
    (–13...+302°F)

  • Ambient temperature

    –40...+80°C
    (–40...+176°F)

  • Measuring cell

    100 mbar...40 bar
    (1.5 psi...600 psi)

  • Vacuum resistance

    0 mbar

  • Max. Turn down

    100 : 1

  • Max. overpressure limit

    60 bar (900 psi)

  • Process connection

    Threads
    Flansch (DIN, ASME, JIS)

  • Process connection hygienic

    DIN11851
    DIN11864-1
    Tri-Clamp
    DRD
    Varivent

  • Material process membrane

    Ceramic
    316L, AlloyC

  • Material gasket

    Viton, Kalrez, EPDM, NBR, Silicone

  • Fill fluid

    Silicone Oil

  • Material housing

    Die-cast aluminum
    Stainless steel

  • Communication

    4...20 mA HART

  • Certificates / Approvals

    ATEX, FM, CSA, IECEx, NEPSI, INMETRO, UK Ex

  • Design approvals

    NACE MR0175,
    EN10204-3.1,

  • Hygienic approvals

    EHEDG,
    3A

  • Measuring principle

    Differential pressure

  • Characteristic / Application

    Electronic differential pressure transmitter with ceramic sensor (Ceraphire) for level, volume or mass measurement in liquids.

  • Supply / Communication

    4...20 mA HART:
    12...45V DC
    Exia: 12...30V DC

  • Accuracy

    0.075% of individual sensor,
    "PLATINUM" 0.05% of individual sensor

  • Long term stability

    0.05% of URL/year of individual sensor

  • Ambient temperature

    –40...+80°C
    (–40...+176°F)

  • Process temperature

    –25...+150°C
    (–13...+302°F)

  • Process pressure / max. overpressure limit

    60 bar (900 psi)

  • Pressure measuring range

    100mbar...40bar
    (1.5psi...600psi)

  • Process connection

    Threads
    Flanges (DIN, ASME, JIS)

  • Process connection hygienic

    DIN11851
    DIN11864-1
    Tri-Clamp
    DRD
    Varivent

  • Communication

    4...20 mA HART

  • Certificates / Approvals

    ATEX, FM, CSA, CSA C/US, IEC Ex, NEPSI, INMETRO

  • Design approvals

    NACE MR0175
    EN10204-3.1

  • Hygienic approvals

    FDA
    3A

  • Options

    4-line digital display
    SS- or Aluminium housing

  • Application limits

    Use Software Applicator Sizing Electronic DP