Anahtar kelimelere, sipariş veya ürün koduna veya seri numarasına göre aramayı deneyin, örn. "CM442" veya "teknik bilgi"
Aramayı başlatmak için en az 2 karakter girin.
Deltabar PMD75 - Differential pressure

Differential pressure
Deltabar PMD75

Differential pressure transmitter with metal sensor for measurement of pressure differences

PMD75
Please Wait (spinning wheel)
Fiyat yükleniyor
Fiyatlar geçici olarak mevcut değil
Price on request
from CHF ??.-

Özelliklere genel bakış

  • Accuracy

    Standard: 0.05%
    Platinum: up to 0.035%

  • Max. measurement error

    0,075%
    "PLATINUM" 0,05%

  • Process temperature

    -40 °C...85 °C
    (-40 °F...185 °F)

  • Medium temperature range

    Temperature gradient from pressure piping

  • Pressure measuring range

    10 mbar...250 bar
    (0.15 psi...3750 psi)

  • Process pressure absolute / max. overpressure limit

    420 bar (6300 psi)

  • Main wetted parts

    Alloy C276
    316L
    Monel
    Tantalum

  • Max. measurement distance

    400 m (1.312 ft) H2O

  • Max. process pressure

    max. 420 bar
    (max. 2175 psi)

  • Material process membrane

    316L, AlloyC,
    Tantal,
    Gold-Rhodium

  • Measuring cell

    10 mbar...250 bar
    (0.15 psi...3750 psi)

Uygulama alanı

The Deltabar PMD75 differential pressure transmitter with piezoresistive sensor and welded metallic membrane is used in all industries for continuous measurement in liquids, vapors and gases. The 3-key operation enables simple and reliable commissioning and operation. The integrated HistoROM data module allows easy management of process and device parameters. Designed according to IEC 61508 for use in SIL2/3 safety applications.

For level, volume or mass measurement in liquids, differential pressure monitoring as well as flow measurement (volume or mass flow) in conjunction with primary elements in gases, vapors and liquids.

  • Process connections: Threads

  • Process temperature: -40 to +85°C (-40 to +185°F)

  • Measuring ranges: 0.25mbar to 40bar (0.0036 to 600psi)

  • Accuracy: ±0.05%, "Platinum" ±0.035% (optional)

  • International explosion protection certificates, overfill prevention WHG, SIL, hygienic approvals, marine approvals

Avantajlar

  • Best accuracy, reproducibility and long-term stability

  • Highest safety due to gas tight feedthrough with capabilities up to SIL2/3, certified to IEC 61508

  • Easy menu-guided commissioning via local display, 4 to 20mA with HART, PROFIBUS PA, FOUNDATION Fieldbus

  • HistoROM data management concept for fast and easy commissioning, maintenance and diagnostics

  • Cost savings with modular concept for easy replacement of sensor, display or electronics

  • Overload-resistant up to 420bar / 42MPa / 6300psi, function-monitored

  • Seamless and independent system integration (HART/PA/FF)

Videolar

Extended seçim

  • Üst düzey ürünler

  • Son derece fonksiyonel ve uygun

Teknik mükemmellik

Sadelik

FLEX: Extended ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products

Önceki seri