Özelliklere genel bakış
-
Accuracy
0,075% + influence of diaphragm seal
-
Process temperature
-70°C...400°C
(-94°F...752°F) -
Pressure measuring range
400 mbar...400 bar
(6 psi...6000 psi) -
Process pressure absolute / max. overpressure limit
1050bar (15,200psi)
-
Main wetted parts
Alloy C276
316L
Monel
Tantalum
PTFE-Foil -
Max. measurement distance
7000m (22.966ft) H2O
-
Material process membrane
316L, AlloyC,
Tantal
Rhodium> Gold
PTFE -
Measuring cell
400 mbar...400 bar
(6 psi...6000 psi)
relative/ absolute
Uygulama alanı
The Cerabar PMP75 digital pressure transmitter with metal diaphragm seal is typically used in process and hygiene applications for pressure, level, volume or mass measurement in liquids or gases. Suitable for high pressure as well as extreme process temperature applications from -70 up to +400°C (-94 to 750°F). Quick Setup with adjustable measuring range allows simple commissioning, reduces costs and saves time. Designed according to IEC 61508 for use in SIL2/3 safety applications.
Two chamber aluminum or stainless steel (316L) housing.
Process connections: Threads, flanges or hygienic connections
Process temperature: -70 to +400°C (-94 to +752°F)
Pressure: -1/0 up to 400bar (-15/0 up to +6,000psi)
Accuracy: ±0.075%
International explosion protection certificates, overfill prevention WHG, SIL, hygienic approvals, marine approvals
Avantajlar
Large variety of different process connections and membrane materials
New TempC Membrane minimizes influences of ambient and process temperature fluctuations
HistoROM data management concept for fast and easy commissioning, maintenance and diagnostics
Easy menu-guided commissioning via local display, 4 to 20mA with HART, PROFIBUS PA, FOUNDATION Fieldbus
Highest safety due to gas tight feedthrough with capabilities up to SIL2/3, certified to IEC 61508
Cost savings with modular concept for easy replacement of sensor, display or electronics
Overload-resistant and function-monitored from the measuring cell to the electronics
Videolar
-
Pressure measuring principle
-
The new TempC Membrane
Extended seçim
-
Üst düzey ürünler
- Son derece fonksiyonel ve uygun
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
Measuring principle
Absolute and gauge pressure
-
Characteristic / Application
Digital transmitter with piezoresistive sensor and diaphragm seal
Modular transmitter
Long term stability
Minimum oil volume
Enhanced safety via self diagnostic functions
Secondary process barrier -
Specialities
Diagnostic functionalities
Different languages in software -
Supply / Communication
4...20mA HART:
10,5...45V DC
Ex ia: 10,5...30V DC
PROFIBUS PA /
FOUNDATION Fieldbus:
9...32V DC -
Accuracy
0,075% + influence of diaphragm seal
-
Long term stability
0,05% of URL/year
-
Ambient temperature
-50°C...85°C
(-58°F...185°F) -
Process temperature
-70°C...400°C
(-94°F...752°F) -
Process pressure absolute / max. overpressure limit
1050bar (15,200psi)
-
Pressure measuring range
400 mbar...400 bar
(6 psi...6000 psi) -
Main wetted parts
Alloy C276
316L
Monel
Tantalum
PTFE-Foil -
Process connection
Threads
Flanges (DIN, ASME, JIS) with flush membrane
Tri-Clamp ISO02852
Hygienic connections -
Max. measurement distance
7000m (22.966ft) H2O
-
Communication
4...20 mA HART
PROFIBUS PA
FOUNDATION Fieldbus -
Certificates / Approvals
ATEX, FM, CSA, CSA C/US, IEC Ex, JPN Ex, INMETRO, NEPSI, EAC
-
Safety approvals
SIL
-
Design approvals
EN 10204-3.1
NACE MR0175, MR0103 -
Hygienic approvals
3A, EHEDG
-
Marine approval
GL/ ABS
-
Options
HistoROM/M-Dat
4-line digital display
SS- or Aluminiumhousing
Separate housing -
Successor
PMP71B
-
Application limits
Measuring cell: Metal
welded
If pressurized, possibly
use differential pressure
meas-urement with two
pressure transmitters
(electronic dp). Observe
ratio head pressure :
hydrostatic pressure
-
Measuring principle
Absolute and gauge pressure
-
Characteristic
Digital transmitter with piezoresistive sensor and diaphragm seal
Modular transmitter
Long term stability
Minimum oil volume process connection
Enhanced safety via self diagnostic functions
Secondary process barrier -
Supply voltage
4...20 mA HART
10,5...45V DC (Non Ex):
Ex ia: 10,5...30V DC
PROFIBUS PA:
9...32 V DC (Non Ex)
FOUNDATION Fieldbus:
9...32 V DC (Non Ex) -
Reference Accuracy
0,075% + influence of diaphragm seal
-
Long term stability
0.05 % of URL/ year
0.07 % of URL/ 5 years
0.1 % of URL/ 10 years -
Process temperature
-70°C...400°C
(-94°F...752°F) -
Ambient temperature
-50°C...85°C
(-58°F...185°F) -
Measuring cell
400 mbar...400 bar
(6 psi...6000 psi)
relative/ absolute -
Smallest calibratable span
5 mbar (0.075 psi)
-
Vacuum resistance
10 mbar (0.15 psi)
-
Max. Turn down
100:1
-
Max. overpressure limit
1050 bar (15.750 psi)
-
Process connection
Thread:
G1/2...G2, R1/2, MNPT1/2...MNPT2, NPT1/2...NPT1
Flange:
DN25...DN100,
ASME 1"...4",
JIS 10K
Diaphragm seal -
Process connection hygienic
Tri-Clamp
DIN11851
NEUMO
Varivent
SMS
DRD
Universal adapter -
Material process membrane
316L, AlloyC,
Tantal
Rhodium> Gold
PTFE -
Material gasket
None, diaphragm welded
-
Fill fluid
Silicone oil,
Inert oil,
Vegetable oil,
High temperature oil,
Low temperature oil, -
Material housing
Die-cast aluminum,
AISI 316L -
Communication
4...20 mA HART
PROFIBUS PA
FOUNDATION Fieldbus -
Certificates / Approvals
ATEX, FM, CSA, CSA C/US, IEC Ex, JPN Ex, INMETRO, NEPSI, EAC
-
Safety approvals
SIL
-
Design approvals
EN10204-3.1
NACE MR0103 -
Hygienic approvals
3A, EHEDG
-
Marine approvals
GL/ ABS
-
Specialities
Diagnostic functions
TempC Membrane -
Successor
PMP71B
Bu ürünün CAD çizimlerini indirmek için yapılandır
Önerdiğimiz seçeneklerden birini seçin
-
-- selected coding-- selected label99.999,00<%label%>
-
Looking for more options? Please use the individual configurator to continue.
-
-- selected coding-- selected label99.999,00<%feature%>
-
<%label%>99.999,00
-
Looking for more options? Please use the individual configurator to continue.
-
Process Connection
-
<%label%>99.999,00
-
<%label%>99.999,00
-
-
<%feature%><%coding%><%label%>
-
Parça başına fiyat
-
<%range%><%price%>
-
- Opsiyonel eklentiler
Ayrı konfigürasyon
Genellikle birlikte satın alınanlar
Aksesuarlar
Benzer ürünler