Özelliklere genel bakış
-
Accuracy
0,075% + influence of diaphragm seal
-
Process temperature
-70°C...400°C
(-94°F...752°F) -
Pressure measuring range
400 mbar...400 bar
(5.8 psi...6000 psi) -
Process pressure / max. overpressure limit
1050bar (15,200psi)
-
Main wetted parts
Alloy C276
316L
Monel
Tantalum
PTFE-Foil -
Max. measurement distance
7000m (22.966ft) H2O
-
Material process membrane
316L, AlloyC,
Tantal
Rhodium> Gold
PTFE -
Measuring cell
400 mbar...400 bar
(5.8 psi...6000 psi)
relative/ absolute
Uygulama alanı
The Cerabar PMP75 digital pressure transmitter with metal diaphragm seal is typically used in process and hygiene applications for pressure, level, volume or mass measurement in liquids or gases. Suitable for high pressure as well as extreme process temperature applications from -70 up to +400°C (-94 to 750°F). Quick Setup with adjustable measuring range allows simple commissioning, reduces costs and saves time. Designed according to IEC 61508 for use in SIL2/3 safety applications.
Two chamber aluminum or stainless steel (316L) housing.
Process connections: Threads, flanges or hygienic connections
Process temperature: -70 to +400°C (-94 to +752°F)
Pressure: -1/0 up to 400bar (-15/0 up to +6,000psi)
Accuracy: ±0.075%
International explosion protection certificates, overfill prevention WHG, SIL, hygienic approvals, marine approvals
Avantajlar
Large variety of different process connections and membrane materials
New TempC Membrane minimizes influences of ambient and process temperature fluctuations
HistoROM data management concept for fast and easy commissioning, maintenance and diagnostics
Easy menu-guided commissioning via local display, 4 to 20mA with HART, PROFIBUS PA, FOUNDATION Fieldbus
Highest safety due to gas tight feedthrough with capabilities up to SIL2/3, certified to IEC 61508
Cost savings with modular concept for easy replacement of sensor, display or electronics
Overload-resistant and function-monitored from the measuring cell to the electronics
Videolar
Extended seçim
-
Üst düzey ürünler
- Son derece fonksiyonel ve uygun
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
Display Installation Instruction
İngilizce versiyonu - 02/2015
Cerabar S, Deltabar, Deltabar S, Deltapilot S
EN TR 10/02/2015Dil:
İngilizce
Versiyon:
10/02/2015
Dosya boyutu:
386.6 KB
Dosya adı:
EA01121PA2_0115.pdf
-
-
-
Kurulum talimatları (EA)
Electronics Installation Instructions
İngilizce versiyonu - 12/2017
Cerabar S PMC71, PMP71, PMP75, Deltabar S FMD77, FMD78, PMD75, Deltabar FMD71, FMD72, Deltapilot S FMB70
EN TR 31/12/201731/05/2017Dil:
İngilizce
Versiyon:
31/12/2017
Dosya boyutu:
409.2 KB
Dosya adı:
EA01210PA2_0217.pdf
-
-
-
Teknik Bilgiler (TI)
Cerabar S PMC71, PMP71, PMP75
Process pressure measurement
EN TR 13/01/202229/09/202001/04/202016/04/201904/12/2018Dil:
İngilizce
Versiyon:
13/01/2022
Dosya boyutu:
3.7 MB
Dosya adı:
TI00383PEN_3521-00.pdf
-
-
-
Teknik Bilgiler (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN TR 15/09/202328/10/202130/07/202119/06/202008/11/2019Dil:
İngilizce
Versiyon:
15/09/2023
Dosya boyutu:
2.9 MB
Dosya adı:
TI00426FEN_2423.pdf
-
-
-
Kullanma Talimatı (BA)
Cerabar S /Deltabar S /Deltapilot S Description of device functions PROFIBUS PA V04.01.zz
Cerabar S PMC71, PMP71, PMP75 Pressure transmitter
Deltabar S FMD77, FMD78, PMD75 Differential pressure
transmitter
Deltapilot S FMB70 Hydrostatic pressure transmitterEN TR 03/04/201710/12/201407/08/201301/10/201101/05/2010Dil:
İngilizce
Versiyon:
03/04/2017
Dosya boyutu:
4.8 MB
Dosya adı:
BA00296PEN_1616.pdf
-
-
-
Kullanma Talimatı (BA)
Cerabar S PMC71, PMP71, PMP75 HART V02.30.zz Operating Instructions
Pressure transmitter with ceramic and metal sensors
EN TR 01/03/201810/12/201401/11/201407/05/201417/01/2013Dil:
İngilizce
Versiyon:
01/03/2018
Dosya boyutu:
2 MB
Dosya adı:
BA00271PEN_1916.pdf
-
-
-
Kullanma Talimatı (BA)
Cerabar S PMC71, PMP71, PMP75 PROFIBUS PA (V 04.01.zz) Operating Instructions
Pressure transmitter with ceramic and metal sensors
Overload-resistant and function-monitored;
Communication via
PROFIBUSPAEN TR 03/04/201710/12/201407/05/201407/08/201303/02/2012Dil:
İngilizce
Versiyon:
03/04/2017
Dosya boyutu:
3.3 MB
Dosya adı:
BA00295PEN_1816.pdf
-
-
-
Kullanma Talimatı (BA)
Cerabar S / Deltabar S / Deltapilot S, Description of device functions FOUNDATION Fieldbus V 04.00.zz
Cerabar S PMC71, PMP71, PMP75 Pressure transmitter
Deltabar S FMD77, FMD78, PMD75 Differential pressure
transmitter
Deltapilot S FMB70 Hydrostatic pressure transmitterEN TR 03/04/201710/12/201407/05/201430/04/201301/10/2011Dil:
İngilizce
Versiyon:
03/04/2017
Dosya boyutu:
6.3 MB
Dosya adı:
BA00303PEN_1716.pdf
-
-
-
Kullanma Talimatı (BA)
Cerabar S PMC71, PMP71, PMP75 FOUNDATION Fieldbus (V 04.00.zz) Operating Instructions
Pressure transmitter with ceramic and metal sensors
Overload-resistant and function-monitored;
Communication via
FOUNDATION FieldbusEN TR 03/04/201710/12/201407/05/201430/04/201303/02/2012Dil:
İngilizce
Versiyon:
03/04/2017
Dosya boyutu:
4.3 MB
Dosya adı:
BA00302PEN_1816.pdf
-
-
-
Kullanma Talimatı (BA)
Cerabar S / Deltabar S / Deltapilot S HART V02.30.zz Description of Instrument Functions
Cerabar S PMC71, PMP71, PMP75 Pressure transmitter
Deltabar S FMD77, FMD78, PMD75 Differential pressure transmitter
Deltapilot S FMB70 Hydrostatic pressure transmitterEN TR 01/03/201810/12/201401/11/201407/05/201417/01/2013Dil:
İngilizce
Versiyon:
01/03/2018
Dosya boyutu:
4.8 MB
Dosya adı:
BA00274PEN_1816.pdf
-
-
-
Kısa Talimat (KA)
Cerabar S, Deltabar S, Deltapilot S
Cerabar S, Deltabar S, Deltapilot S
Process pressure measurement/differntial pressure
measurement/hydrostatic level measurement
V 04.00.zzEN TR 10/12/201430/04/201301/10/201122/09/200815/05/2008Dil:
İngilizce
Versiyon:
10/12/2014
Dosya boyutu:
579.8 KB
Dosya adı:
KA00252PA2_1514.pdf
-
-
-
Kısa Talimat (KA)
Cerabar S, Deltabar S, Deltapilot S
Cearabar S - pressure transmitter
Deltabar S - differential
pressure transmitter
Deltapilot S - hydrostatic transmitterEN TR 10/12/201407/08/201301/10/201115/05/200801/06/2007Dil:
İngilizce
Versiyon:
10/12/2014
Dosya boyutu:
580 KB
Dosya adı:
KA00244PA2_1514.pdf
-