Anahtar kelimelere, sipariş veya ürün koduna veya seri numarasına göre aramayı deneyin, örn. "CM442" veya "teknik bilgi"
Aramayı başlatmak için en az 2 karakter girin.
Cerabar PMP75 - Absolute and gauge pressure

Absolute and
gauge pressure
Cerabar PMP75

Digital pressure transmitter with fully welded diaphragm seal for measurement in gases or liquids

PMP75
Please Wait (spinning wheel)
Fiyat yükleniyor
Fiyatlar geçici olarak mevcut değil
Price on request
from CHF ??.-

Özelliklere genel bakış

  • Accuracy

    0,075% + influence of diaphragm seal

  • Process temperature

    -70°C...400°C
    (-94°F...752°F)

  • Pressure measuring range

    400 mbar...400 bar
    (6 psi...6000 psi)

  • Process pressure absolute / max. overpressure limit

    1050bar (15,200psi)

  • Main wetted parts

    Alloy C276
    316L
    Monel
    Tantalum
    PTFE-Foil

  • Max. measurement distance

    7000m (22.966ft) H2O

  • Material process membrane

    316L, AlloyC,
    Tantal
    Rhodium> Gold
    PTFE

  • Measuring cell

    400 mbar...400 bar
    (6 psi...6000 psi)
    relative/ absolute

Uygulama alanı

The Cerabar PMP75 digital pressure transmitter with metal diaphragm seal is typically used in process and hygiene applications for pressure, level, volume or mass measurement in liquids or gases. Suitable for high pressure as well as extreme process temperature applications from -70 up to +400°C (-94 to 750°F). Quick Setup with adjustable measuring range allows simple commissioning, reduces costs and saves time. Designed according to IEC 61508 for use in SIL2/3 safety applications.

Two chamber aluminum or stainless steel (316L) housing.

  • Process connections: Threads, flanges or hygienic connections

  • Process temperature: -70 to +400°C (-94 to +752°F)

  • Pressure: -1/0 up to 400bar (-15/0 up to +6,000psi)

  • Accuracy: ±0.075%

  • International explosion protection certificates, overfill prevention WHG, SIL, hygienic approvals, marine approvals

Avantajlar

  • Large variety of different process connections and membrane materials

  • New TempC Membrane minimizes influences of ambient and process temperature fluctuations

  • HistoROM data management concept for fast and easy commissioning, maintenance and diagnostics

  • Easy menu-guided commissioning via local display, 4 to 20mA with HART, PROFIBUS PA, FOUNDATION Fieldbus

  • Highest safety due to gas tight feedthrough with capabilities up to SIL2/3, certified to IEC 61508

  • Cost savings with modular concept for easy replacement of sensor, display or electronics

  • Overload-resistant and function-monitored from the measuring cell to the electronics

Videolar

Extended seçim

  • Üst düzey ürünler

  • Son derece fonksiyonel ve uygun

Teknik mükemmellik

Sadelik

FLEX: Extended ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products

Önceki seri