Anahtar kelimelere, sipariş veya ürün koduna veya seri numarasına göre aramayı deneyin, örn. "CM442" veya "teknik bilgi"
Aramayı başlatmak için en az 2 karakter girin.
Cerabar PMP71 - Absolute and gauge pressure

Absolute and
gauge pressure
Cerabar PMP71

Digital pressure transmitter with welded metal sensor for measurement in gases, steam or liquids

PMP71
Please Wait (spinning wheel)
Fiyat yükleniyor
Fiyatlar geçici olarak mevcut değil
Price on request
from CHF ??.-
  • Measuring principle

    Absolute and gauge pressure

  • Characteristic / Application

    Digital transmitter with piezoresistive sensor and welded metallic membrane
    Modular transmitter
    Long term stability
    Enhanced safety via self diagnostic functions
    Secondary process barrier

  • Specialities

    diagnostic functionalities
    different languages in software

  • Supply / Communication

    4...20mA HART:
    10,5...45V DC
    Ex ia: 10,5...30V DC
    PROFIBUS PA /
    FOUNDATION Fieldbus:
    9...32V DC

  • Accuracy

    Standard: 0.05%
    Platinum: up to 0.025%

  • Long term stability

    0,05% of URL/year

  • Ambient temperature

    -50°C...85°C
    (-58°F...185°F)

  • Process temperature

    -40°C...125°C
    (-40°F...257°F)

  • Process pressure absolute / max. overpressure limit

    1050bar (15,750psi)

  • Pressure measuring range

    100mbar...700bar
    (1.5psi...10.500psi)

  • Main wetted parts

    Alloy C276
    316L
    Rhodium

  • Process connection

    Threads
    Flanges (DIN, ASME, ...) with flush membrane

  • Max. measurement distance

    7000m (22.966ft) H2O

  • Communication

    4...20 mA HART
    1- 5V DC Low Power
    PROFIBUS PA
    FOUNDATION Fieldbus

  • Certificates / Approvals

    ATEX, FM, CSA, CSA C/US, IEC Ex, JPN Ex, INMETRO, NEPSI, EAC

  • Safety approvals

    SIL

  • Design approvals

    EN 10204-3.1
    NACE MR0175, MR0103

  • Marine approval

    GL/ ABS

  • Drinking water approvals

    NSF

  • Options

    HistoROM/M-Dat
    4-line digital display
    SS- or Aluminiumhousing
    Separate housing

  • Successor

    PMP71B

  • Application limits

    Measuring cell: Metal
    welded
    If pressurized, possibly
    use differential pressure
    meas-urement with two
    pressure transmitters
    (electronic dp). Observe
    ratio head pressure :
    hydrostatic pressure

  • Measuring principle

    Absolute and gauge pressure

  • Characteristic

    Digital transmitter with piezoresistive sensor and welded metallic membrane
    Modular transmitter
    Long term stability
    Enhanced safety via self diagnostic functionsSecondary process barrier

  • Supply voltage

    4...20 mA HART
    10,5...45V DC (Non Ex):
    Ex ia: 10,5...30V DC
    PROFIBUS PA:
    9...32 V DC (Non Ex)
    FOUNDATION Fieldbus:
    9...32 V DC (Non Ex)

  • Reference Accuracy

    Standard: 0.05%
    Platinum: up to 0.025%

  • Long term stability

    0.05 % of URL/ year
    0.07 % of URL/ 5 years
    0.1 % of URL/ 10 years

  • Process temperature

    -40°C...125°C
    (-40°F...257°F)

  • Ambient temperature

    -50°C...85°C
    (-58°F...185°F)

  • Measuring cell

    100 mbar...700 bar
    (1.5 psi...10.500 psi)
    relative/ absolute

  • Smallest calibratable span

    5 mbar (0.075 psi)

  • Vacuum resistance

    10 mbar (0.15 psi)

  • Max. Turn down

    100:1

  • Max. overpressure limit

    1050 bar (15.750 psi)

  • Process connection

    Thread:
    G1/2...G2, R1/2, MNPT1/2...MNPT2, R1/2
    Flange:
    DN25...DN80,
    ASME 1"...4",
    JIS 10K...20K

  • Material process membrane

    316L, AlloyC,
    Rhodium> Gold

  • Material gasket

    None, measuring cell welded

  • Fill fluid

    Silicone oil,
    Inert oil

  • Material housing

    Die-cast aluminum,
    AISI 316L

  • Communication

    4...20 mA HART
    1- 5V DC Low Power
    PROFIBUS PA
    FOUNDATION Fieldbus

  • Certificates / Approvals

    ATEX, FM, CSA, CSA C/US, IEC Ex, JPN Ex, INMETRO, NEPSI, EAC

  • Safety approvals

    SIL

  • Design approvals

    EN10204-3.1
    NACE MR0175

  • Marine approvals

    GL/ABS

  • Drinking water approvals

    NSF

  • Specialities

    Diagnostic functions

  • Successor

    PMP71B

Bu ürünün CAD çizimlerini indirmek için yapılandır