Anahtar kelimelere, sipariş veya ürün koduna veya seri numarasına göre aramayı deneyin, örn. "CM442" veya "teknik bilgi"
Aramayı başlatmak için en az 2 karakter girin.
Cerabar PMP71 - Absolute and gauge pressure

Absolute and
gauge pressure
Cerabar PMP71

Digital pressure transmitter with welded metal sensor for measurement in gases, steam or liquids

PMP71
Please Wait (spinning wheel)
Fiyat yükleniyor
Fiyatlar geçici olarak mevcut değil
Price on request
from CHF ??.-

Özelliklere genel bakış

  • Accuracy

    Standard: 0.05%
    Platinum: up to 0.025%

  • Process temperature

    -40°C...125°C
    (-40°F...257°F)

  • Pressure measuring range

    100mbar...700bar
    (1.5psi...10.500psi)

  • Main wetted parts

    Alloy C276
    316L
    Rhodium

  • Material process membrane

    316L, AlloyC,
    Rhodium> Gold

  • Measuring cell

    100 mbar...700 bar
    (1.5 psi...10.500 psi)
    relative/ absolute

Uygulama alanı

The Cerabar PMP71 digital pressure transmitter with metallic membrane is typically used in process applications for pressure, level, volume or mass measurement in liquids or gases. PMP71 is designed for high pressure applications up to 700bar. Quick Setup with freely adjustable measuring range without pressure specification. Designed according to IEC 61508 for use in SIL2/3 safety systems and available with MID Parts Certificate suitable for custody transfer applications.

Two chamber aluminum or stainless steel (316L) housing.

  • Process connections: Threads and flange connections

  • Process temperature: -40 to +125°C (-40 to +257°F)

  • Measuring ranges: -1/0 up to 700bar (-15/0 up to +10,500psi)

  • Accuracy: ±0.05%, "Platinum" ±0.025%

  • International explosion protection certificates, overfill prevention WHG, hygienic approvals, marine approvals, SIL

Avantajlar

  • Best accuracy, reproducibility and long-term stability

  • Highest safety due to gas tight feedthrough with capabilities up to SIL2/3, certified to IEC 61508

  • Easy menu-guided commissioning via local display, 4 to 20mA with HART, PROFIBUS PA, FOUNDATION Fieldbus

  • HistoROM data management concept for fast and easy commissioning, maintenance and diagnostics

  • Overload-resistant and function-monitored from the measuring cell to the electronics

  • Available with mounted manifolds: always fit, always tested for leaks

  • Seamless and independent system integration (HART/PA/FF)

Videolar

Extended seçim

  • Üst düzey ürünler

  • Son derece fonksiyonel ve uygun

Teknik mükemmellik

Sadelik

FLEX: Extended ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products

Önceki seri