Anahtar kelimelere, sipariş veya ürün koduna veya seri numarasına göre aramayı deneyin, örn. "CM442" veya "teknik bilgi"
Aramayı başlatmak için en az 2 karakter girin.
Cerabar PMP55 - Absolute and gauge pressure

Absolute and
gauge pressure
Cerabar PMP55

Digital pressure transmitter with fully welded diaphragm seal for measurement in gases or liquids

PMP55
Please Wait (spinning wheel)
Fiyat yükleniyor
Fiyatlar geçici olarak mevcut değil
Price on request
from CHF ??.-
Ölçüm görevini/uygulama görevini filtrele
Ölçüm / Uygulama görevi

Bu ürünün CAD çizimlerini indirmek için yapılandır

  • Measuring principle

    Absolute and gauge pressure

  • Characteristic

    Smart and reliable pressure transmitter, with piezoresistive measuring cell
    and metal welded process isolating diaphragm and diaphragm seal.

  • Supply voltage

    4...20 mA HART
    11,5...45V DC (Non Ex):
    Ex ia: 11,5...30V DC
    PROFIBUS PA:
    9...32 V DC (Non Ex)
    FOUNDATION Fieldbus:
    9...32 V DC (Non Ex)

  • Reference Accuracy

    Standard 0.15%
    Platinum 0.075%

  • Long term stability

    0.1% of URL/ year
    0.2% of URL/ 5 years
    0.25% of URL/ 10 years

  • Process temperature

    -70°C…+400°C
    (-94°F…+752°F)

  • Ambient temperature

    -40°C...+85°C
    (-40°F...+185°F)

  • Measuring cell

    400 mbar...400 bar
    (15 psi...6000 psi)
    relative/ absolute

  • Smallest calibratable span

    20 mbar (0.3 psi)

  • Vacuum resistance

    50 mbar (0.73 psi)

  • Max. Turn down

    20:1

  • Max. overpressure limit

    600 bar (9000 psi)

  • Process connection

    Thread:
    G1/2...G2, MNPT1/2...MNPT2
    Flange:
    DN25...DN100,
    ASME 1"...4",
    JIS 10k
    Diaphragm seal

  • Process connection hygienic

    Tri-Clamp
    DIN11851
    DIN11864-1
    NEUMO
    Varivent
    SMS
    DRD
    Universal adapter

  • Material process membrane

    316L, AlloyC,
    Tantal, PTFE,
    Rhodium>Gold

  • Material gasket

    None, diaphragm welded

  • Fill fluid

    Silicone oil,
    Inert oil,
    Vegetable oil,
    High temperature oil,
    Low temperature oil,

  • Material housing

    Die-cast aluminum,
    AISI 316L

  • Communication

    4...20 mA
    4...20 mA HART
    PROFIBUS PA
    FOUNDATION Fieldbus
    IO-Link

  • Certificates / Approvals

    ATEX, FM, CSA, CSA C/US, IEC Ex, INMETRO, NEPSI, UK Ex

  • Safety approvals

    SIL

  • Design approvals

    EN10204-3.1
    NACE MR0103

  • Hygienic approvals

    CoC ASME-BPE
    3A, EHEDG

  • Marine approvals

    GL/ ABS/ LR/ BV/ DNV

  • Specialities

    TempC Membrane

  • Successor

    PMP51B

  • Measuring principle

    Absolute and gauge pressure

  • Characteristic / Application

    Smart and reliable pressure transmitter, with piezoresistive measuring cell
    and metal welded process isolating
    diaphragm and diaphragm seal.

  • Supply / Communication

    4 ..20 mA HART:
    11,5...45 V DC
    Ex ia: 11,5...30 V DC
    PROFIBUS PA
    FOUNDATION Fieldbus

  • Accuracy

    Standard 0.15%
    Platinum 0.075%

  • Long term stability

    < 0,1% von URL/ year
    0,2% of URL/ 5 years
    0,25% of URL/ 10 years

  • Ambient temperature

    -40°C...85°C
    (-40°F...185°F)

  • Process temperature

    -70°C…400°C
    (-94°F…752°F)

  • Process pressure / max. overpressure limit

    600 bar (9000 psi)

  • Pressure measuring range

    1 bar...400 bar
    (15 psi...6000 psi)

  • Main wetted parts

    316L
    AlloyC
    Montel
    Tantal
    Rhodium

  • Process connection

    Diaphragm seal
    Flanges (DIN, ASME, JIS)
    Tri-Clamp ISO2852
    Hygienic connections

  • Max. measurement distance

    4000m (13.123ft) H2O

  • Communication

    4...20 mA HART
    PROFIBUS PA
    FOUNDATION Fieldbus
    IO-Link

  • Certificates / Approvals

    ATEX, FM, CSA, CSA C/US, IEC Ex, INMETRO, NEPSI

  • Safety approvals

    SIL

  • Design approvals

    EN 10204-3.1
    NACE MR0175, MR0103
    AD2000

  • Hygienic approvals

    3A, EHEDG
    CoC ASME-BPE

  • Marine approval

    GL/ ABS/ LR/ BV/ DNV

  • Options

    local display

  • Successor

    PMP51B

  • Application limits

    Measuring cell: Metal welded
    If pressurized, possibly use differential pressure meas-urement with two pressure transmitters (electronic dp). Observe ratio head pressure : hydrostatic pressure