Özelliklere genel bakış
-
Accuracy
Standard 0.15%
Platinum 0.075% -
Process temperature
-70°C…400°C
(-94°F…752°F) -
Pressure measuring range
1 bar...400 bar
(15 psi...6000 psi) -
Process pressure / max. overpressure limit
600 bar (9000 psi)
-
Main wetted parts
316L
AlloyC
Montel
Tantal
Rhodium -
Max. measurement distance
4000m (13.123ft) H2O
-
Material process membrane
316L, AlloyC,
Tantal, PTFE,
Rhodium>Gold -
Measuring cell
400 mbar...400 bar
(15 psi...6000 psi)
relative/ absolute
Uygulama alanı
The Cerabar PMP55 digital pressure transmitter with metal diaphragm seal is typically used in process and hygiene applications for pressure, level, volume or mass measurement in liquids. Suitable for high pressure as well as extreme process temperature applications from -70 up to +400°C (-94 to 750°F). Quick Setup with adjustable measuring range allows simple commissioning, reduces costs and saves time. SIL2 according to IEC 61508 and IEC 61511.
Single chamber aluminum or stainless steel (316L) housing.
Process connections: Threads, flanges or hygienic connections
Process temperature: -70 to +400°C (-94 to +752°F)
Measuring ranges: -1/0 up to +400bar (-15/0 up to +6,000psi)
Accuracy: ±0.15%, "Platinum" ±0.075%
International explosion protection certificates, SIL, hygienic approvals, marine approvals
Avantajlar
Large variety of different process connections and membrane materials
New TempC Membrane minimizes influences of ambient and process temperature fluctuations
Easy menu-guided commissioning via on-site display, 4 to 20mA with HART, PROFIBUS PA, FOUNDATION Fieldbus
For process pressure monitoring up to SIL2, certified to IEC 61508 and IEC 61511
Modular concept for easy replacement of display or electronics
Seamless and independent system integration (HART/PA/FF)
Videolar
Lean seçim
-
Standart ürünler
- Güvenilir, sağlam ve az bakım gerektiren
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
Technical Information (TI)
Cerabar M PMC51, PMP51 , PMP55
İngilizce versiyonu - 09/2021
Process pressure measurement
EN TR 06/09/202101/04/202016/04/201904/12/201801/09/2017Dil:
İngilizce
Versiyon:
06/09/2021
Dosya boyutu:
4 MB
Dosya adı:
TI00436PEN_3021.pdf
-
-
-
Technical Information (TI)
Weld-in adapter, process adapter and flanges
İngilizce versiyonu - 10/2021
Level and pressure measurement
EN TR 28/10/202119/06/202008/11/201917/08/201730/06/2016Dil:
İngilizce
Versiyon:
28/10/2021
Dosya boyutu:
2.9 MB
Dosya adı:
TI00426FEN_2321.pdf
-
-
-
Technical Information (TI)
Weld-in adapter, process adapter and flanges
Level and pressure measurement
EN TR 28/10/202119/06/202008/11/201917/08/201730/06/2016Dil:
İngilizce
Versiyon:
28/10/2021
Dosya boyutu:
2.9 MB
Dosya adı:
TI00426FEN_2321.pdf
-
-
-
Technical Information (TI)
Cerabar M PMC51, PMP51 , PMP55
Process pressure measurement
EN TR 06/09/202101/04/202016/04/201904/12/201801/09/2017Dil:
İngilizce
Versiyon:
06/09/2021
Dosya boyutu:
4 MB
Dosya adı:
TI00436PEN_3021.pdf
-
-
-
Operating Instruction (BA)
Cerabar M PMC51, PMP51/55 Analog
With ceramic and silicon sensors modular design and easy operation
EN TR 13/07/201610/12/201411/06/201417/08/201225/01/2012Dil:
İngilizce
Versiyon:
13/07/2016
Dosya boyutu:
1.1 MB
Dosya adı:
BA00385PEN_2016.pdf
-
-
-
Operating Instruction (BA)
Cerabar M /Deltabar M /Deltapilot M Operating Instructions PROFIBUS PA
Cerabar M PMC51, PMP51, PMP55, Pressure transmitter Deltabar M PMD55 Differential pressure transmitter Deltapilot M FM
EN TR 13/07/201610/12/201411/06/201425/01/201207/06/2011Dil:
İngilizce
Versiyon:
13/07/2016
Dosya boyutu:
7.8 MB
Dosya adı:
BA00383PEN_0816.pdf
-
-
-
Operating Instruction (BA)
Cerabar M / Deltabar M / Deltapilot M, Operating Instructions FOUNDATION Fieldbus
Cerabar M PMC51, PMP51, PMP55 Pressure transmitter Deltabar M PMD55 Differential pressure transmitter Deltapilot MFMB50 Hydrostatic pressure transmitter
EN TR 13/07/201610/12/201411/06/201417/08/201225/01/2012Dil:
İngilizce
Versiyon:
13/07/2016
Dosya boyutu:
7.8 MB
Dosya adı:
BA00384PEN_0816.pdf
-
-
-
Operating Instruction (BA)
Cerabar M, Deltapilot M IO-Link
Pressure / hydrostatics
EN TR 31/07/2021Dil:
İngilizce
Versiyon:
31/07/2021
Dosya boyutu:
1.7 MB
Dosya adı:
BA02136PEN_0121.pdf
-
-
-
Operating Instruction (BA)
Cerabar M, Deltabar M, Deltapilot M HART (V 01.00.zz)
Cerabar M PMC51, PMP51/55 Pressure transmitter Deltabar M PMD55 Differential pressure transmitter Deltapilot M FMB50/5
EN TR 13/07/201610/12/201411/06/201417/08/201225/01/2012Dil:
İngilizce
Versiyon:
13/07/2016
Dosya boyutu:
4.8 MB
Dosya adı:
BA00382PEN_2016.pdf
-
-
-
Short Instruction (KA)
Cerabar M PMC51, PMP51, PMP55
Proses basıncı ölçümü PROFIBUS PA
EN TR 30/09/202113/07/201610/12/201411/06/201425/01/2012Dil:
Türkçe
Versiyon:
30/09/2021
Dosya boyutu:
946.9 KB
Dosya adı:
KA01031PTR_0621-00.pdf
-
-
-
Short Instruction (KA)
Cerabar M PMC51, PMP51, PMP55
Proses basıncı ölçümü FOUNDATION Fieldbus
EN TR 30/09/202113/07/201610/12/201411/06/201425/01/2012Dil:
Türkçe
Versiyon:
30/09/2021
Dosya boyutu:
918.8 KB
Dosya adı:
KA01032PTR_0621-00.pdf
-
-
-
Short Instruction (KA)
Cerabar M PMC51, PMP51, PMP55
Proses basıncı ölçümü Analog
EN TR 15/12/202113/07/201610/12/201411/06/201425/01/2012Dil:
Türkçe
Versiyon:
15/12/2021
Dosya boyutu:
833.3 KB
Dosya adı:
KA01036PTR_1821-00.pdf
-